Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Overview

Description

The US159-DA14535EVZ Bluetooth® Low Energy Pmod™ board enables users to add low power Bluetooth capability to any evaluation kit or microcontroller board equipped with a Pmod expansion capability. The board provides a standard Pmod Type 3A (Expanded UART) connection for the onboard Bluetooth 5.3 module.

The US159-DA14535EVZ features a Type 3A Pmod connector and incorporates the DA14535 SmartBond TINY™ Module, based on the world’s smallest and lowest power Bluetooth 5.3 System-on-Chip (SoC). Thanks to the standard connector and software support, the US159-DA14535EVZ is ideal for Renesas' QuickConnect platform to rapidly create an IoT system.

Boards Comparison

 US159-DA14535EVZUS159-DA14531EVZ
Memory64kB RAM, 12kB OTP, and 160kb ROM4kB RAM, 32kB OTP, and 1Mb Flash
Bluetooth supportBluetooth 5.3 core qualifiedBluetooth 5.1 core qualified
Sensitivity-92.5dBm-93dBm
Rx current2.7mA at VBAT = 3V 2mA at VBAT = 3.3V
Tx current2.6mA at VBAT = 3V and 0dBm4mA at VBAT = 3.3V and 0dBm
Output power+4dBm maximum+2.2dBm maximum
  View Product

Features

  • DA14535 SmartBond TINY™ Module
    • Cortex®-M0+ at 16MHz
    • Memory: 64kB RAM, 12kB OTP and 160kB ROM
    • Bluetooth 5.3 core qualified
    • Integrated chip antenna
    • Worldwide certification
    • 3.3V supply voltage
    • +4dBm maximum output power
    • -92.5dBm receiver sensitivity
    • 2.7mA Rx at VBAT = 3V
    • 2.6mA Tx at VBAT = 3V and 0dBm
  • Standardized Type 3A Pmod connector supports Expanded UART interface
  • Optional battery operation with onboard CR1220 coin cell
  • Momentary pushbutton switch (SW1) to aid in user software debug
  • LED (D1) to aid in user software debug
  • 10-pin 1.27mm pitch Arm® Cortex®-Debug connector (J2) for software development and debug support

Applications

Documentation

Design & Development

Software & Tools

Sample Code

Related Boards & Kits

Product Options

Part NumberStatusStockSampleable
US159-DA14535EVZActiveOut of StockAvailable

Support