Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Standards compliant with DisplayPort v1.1a and EDID v1.4
  • 1 and 2 lane input option, up to WUXGA@60Hz resolution
  • 6-bit 6 pair and 8-bit 6 pair mini-LVDS output
  • Dual or single bus mini-LVDS output
  • Output clock frequency up to 200MHz
  • Advanced design for test for additional reliability
  • Low voltage power supply
  • 100pin TQFP package

Description

The VPP1603 is a general purpose timing controller with integrated DisplayPort receiver. Featuring low power consumption, VPP1603 is designed to drive mini-LVDS column drivers of notebook LCD panels that support a DisplayPort link.

Part NumberStatusSamplesStockPackageLead Count (#)Temp. GradePb (Lead) FreeCarrier Type
VPP1603EMGObsoleteN/AOut of StockTQFP100#CYesTray
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?