Features
- Standards compliant with DisplayPort v1.1a, VESA DDM, HDCP V1.3, and EDID v1.4
- Main line rates of 2.7Gbops and 1.62Gbps from the source
- 1/2/4 lanes of main link from Rx side
- Supports 4 HDMI output ports
- Supports 4 monitors up to 5760x900 at 60Hz and 3 monitors up to 5040x1050 at 60Hz
- Dedicated I2C slave for main processor to access VMM1400
- Built-in HDCP key
- 176-pin LQFP ROHS-compliant green package
Description
The VMM1400 is a DP1.1a-compliant multi-monitor controller with one DP RX port and 4 HDMI outputs.
Applied Filters: