Description
Support for the V850ES/Hx2 Group is limited to customers who have already adopted these products. If adopting new products, please consider other ranges such as the RX210, RX220 Group.
| Part Number | Status | Samples | Stock | RoHS | Package | Lead Count (#) | RTC | DMA | Ethernet | LVD or PVD |
|---|---|---|---|---|---|---|---|---|---|---|
| UPD70F3700GB-8EU-A | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | 64# | No | No | No | No |
| UPD70F3701GB-8EU-A | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | 64# | No | No | No | No |
| UPD70F3702GK-9EU-A | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | TFQFP | 80# | No | No | No | No |
| UPD70F3703GK-9EU-A | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | TFQFP | 80# | No | No | No | No |
| UPD70F3704GK-9EU-A | Obsolete | N/A | In Stock | RoHS:EN RoHS:JA | TFQFP | 80# | No | No | No | No |
| UPD70F3706GC-8EA-A | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | 100# | No | No | No | No |
| UPD70F3707GC-8EA-A | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | 100# | No | No | No | No |
| UPD70F3709GJ-UEN-A | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | 144# | No | No | No | No |
| UPD70F3710GJ-UEN-A | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | 144# | No | No | No | No |
| UPD70F3711GJ-UEN-A | Obsolete | N/A | In Stock | RoHS:EN RoHS:JA | LFQFP | 144# | No | No | No | No |
| UPD70F3712GJ-UEN-A | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | 144# | No | No | No | No |
Loading
Filters
Applied Filters
Log in required to subscribe
- Application NoteAI-generated Summary: The document details the usage of LIN and UART controllers, covering device and IP-level mapping, base addresses, memory vectors, and device adaptation. It includes application examples such as serial and graphics monitor programs, LIN communication tables, and application layer functions. The FAQ section addresses interrupt handling, status information, data reception after errors, self-test failures, and LIN conformance with specification 2.2A. It also provides terminology and issue-solving indexes for quick reference.
- Application NoteAI-generated Summary: The document details the Renesas CAN Controller's usage, including compatibility, evaluation results, and principles of pretended networking. It covers sample software descriptions, CAN driver functionalities such as initialization, configuration, transmission, reception, and diagnostics. The text also explains mapping of lower CAN drivers, application examples, and frequently asked questions addressing CAN conformance, transceiver issues, bit timing, operation modes, power save modes, transmission, reception, message storage, peripheral bus access, and interrupt handling.
- Product Change Notice
- Product Change Notice
- Product Change Notice
- Technical Update
- Technical Update
- Technical Update
- Application NoteRelated Files:
- Technical Update
- Application NoteAI-generated Summary: The document explains how to use I²C bus communication to write and read data from an external EEPROM connected to the PC bus, using a V850ES/Jx3-L microcontroller. It details writing 4-byte blocks to the EEPROM, reading them back, and comparing the data to control LEDs indicating success or failure. The sample code supports EEPROM sizes from 2 to 512 Kb, verified on a 16 Kb EEPROM. Hardware configuration, pin usage, and development environment details are also provided.Related Files:
- Brochure
- Application NotePDF 1.41 MB R01AN1131EU0101 Rev.1.01 Mar 31, 2012AI-generated Summary: Flash memory protection in 78K0, 78K0R, RL78, and V850 devices involves multiple independent security features for different access modes: serial programming, debugging, self-programming, and normal operation. Protection flags control chip erase, block erase, programming, reading, and boot block reprogramming. These flags prevent unauthorized erasure, programming, or reading via external tools but do not restrict self-programming except for boot blocks. Debugging access requires password authentication, and some devices allow complete debug interface disablement. Security settings can be configured using dedicated programmers or self-programming, with various levels of protection to secure application code.
- Manual - HardwareV850ES/HJ2 for HardwareRECOMMENDED
Recommended Documents (1)
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Manual - HardwarePDF 791 KB U16929EE3V2AN00 May 01, 2007
- Manual - HardwareV850ES/HJ2 for HardwareRECOMMENDED
Manuals & Guides (6)
- Application NoteAI-generated Summary: The document details the usage of LIN and UART controllers, covering device and IP-level mapping, base addresses, memory vectors, and device adaptation. It includes application examples such as serial and graphics monitor programs, LIN communication tables, and application layer functions. The FAQ section addresses interrupt handling, status information, data reception after errors, self-test failures, and LIN conformance with specification 2.2A. It also provides terminology and issue-solving indexes for quick reference.
- Application NoteAI-generated Summary: The document details the Renesas CAN Controller's usage, including compatibility, evaluation results, and principles of pretended networking. It covers sample software descriptions, CAN driver functionalities such as initialization, configuration, transmission, reception, and diagnostics. The text also explains mapping of lower CAN drivers, application examples, and frequently asked questions addressing CAN conformance, transceiver issues, bit timing, operation modes, power save modes, transmission, reception, message storage, peripheral bus access, and interrupt handling.
- Application NoteRelated Files:
- Application NoteAI-generated Summary: The document explains how to use I²C bus communication to write and read data from an external EEPROM connected to the PC bus, using a V850ES/Jx3-L microcontroller. It details writing 4-byte blocks to the EEPROM, reading them back, and comparing the data to control LEDs indicating success or failure. The sample code supports EEPROM sizes from 2 to 512 Kb, verified on a 16 Kb EEPROM. Hardware configuration, pin usage, and development environment details are also provided.Related Files:
- Application NotePDF 1.41 MB R01AN1131EU0101 Rev.1.01 Mar 31, 2012AI-generated Summary: Flash memory protection in 78K0, 78K0R, RL78, and V850 devices involves multiple independent security features for different access modes: serial programming, debugging, self-programming, and normal operation. Protection flags control chip erase, block erase, programming, reading, and boot block reprogramming. These flags prevent unauthorized erasure, programming, or reading via external tools but do not restrict self-programming except for boot blocks. Debugging access requires password authentication, and some devices allow complete debug interface disablement. Security settings can be configured using dedicated programmers or self-programming, with various levels of protection to secure application code.View More (7)
Application Notes & White Papers (7)
- Product Change Notice
- Product Change Notice
- Product Change Notice
Product Notices (PCN, EOL, etc) (3)
- Technical Update
- Technical Update
- Technical Update
- Technical Update
Errata & Technical Updates (4)
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Brochure
- FlyerPDF 319 KB U17899EE1V0PL00 Jan 01, 2006
Marketing Collateral (5)
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Loading
Filters
Applied Filters
Software & Tools
Filter by Type
Filter by Provider
Sample Code
Filter by Application
Filter by Function
Filter by Compiler
Filter by IDE
Simulation Models
Partner Solutions
- IDE and Coding ToolRenesas integrated development environment (IDE) [Support MCU/MPU: RH850, V850, RX, RL78, 78K0R, 78K0] (Note: CS+ is not generally promoted to U.S. and European customers.) (Note: To use Smart Configurator on CS+ for RL78/G23 and RX family MCUs, install the Smart Configurator for each MCU family separately downloading from ”Design & Support” > ”Development Tools” > ”Smart Configurator”)
- EmulatorOn-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RH850, RL78, RX, V850, 78K0R, 78K0, R8C]
- EmulatorOn-chip debugging emulator. Also available as a flash memory programmer. For RX600 or RX700 Series MCU, trace functions and Real-time RAM monitor functions available. For MCUs other than RX600 or RX700, the available debugging function corresponds to that of E2 Emulator Lite. [Support MCU/MPU: RX, RL78, RH850, V850, 78K0R, 78K0, R8C]
- Programmer (Unit/SW)On-chip debugging emulator available as a flash memory programmer [Available flash programming software: Renesas Flash Programmer or Flash Development Toolkit] [Support MCU/MPU and devices: RX, RL78, RH850, V850, 78K0R, 78K0, R8C, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver]
- Programmer (Unit/SW)On-chip debugging emulator available as a flash memory programmer [Available flash programming software: Renesas Flash Programmer or Flash Development Toolkit] [Support MCU/MPU and devices: RX, RL78, RH850, V850, 78K0R, 78K0, R8C, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver]
- Programmer (Unit/SW)Flash memory programmer [Programming software: Dedicated GUI-based software, the "FP6 Terminal"] [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU, Renesas Synergy, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, SuperH RISC engine, V850, 78K, R8C]
- Programmer (Unit/SW)Flash memory programming software [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU, Renesas Synergy, DA1453x, DA1459x, DA1469x, DA1470x, DA148xx, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, V850, 78K0R, 78K0]
- Software & Tools - Other
- Software & Tools - Other
- ITRON OSμITRON4.0 Specification real-time OS for V850 Family [Required IDE : CS+, MULTI]
- Sample CodeRelated Files:
- Sample Code
- Sample CodeRelated Files:
- Sample Code
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- IDE and Coding ToolRenesas integrated development environment (IDE) [Support MCU/MPU: RH850, V850, RX, RL78, 78K0R, 78K0] (Note: CS+ is not generally promoted to U.S. and European customers.) (Note: To use Smart Configurator on CS+ for RL78/G23 and RX family MCUs, install the Smart Configurator for each MCU family separately downloading from ”Design & Support” > ”Development Tools” > ”Smart Configurator”)
- EmulatorOn-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RH850, RL78, RX, V850, 78K0R, 78K0, R8C]
- EmulatorOn-chip debugging emulator. Also available as a flash memory programmer. For RX600 or RX700 Series MCU, trace functions and Real-time RAM monitor functions available. For MCUs other than RX600 or RX700, the available debugging function corresponds to that of E2 Emulator Lite. [Support MCU/MPU: RX, RL78, RH850, V850, 78K0R, 78K0, R8C]
- Programmer (Unit/SW)On-chip debugging emulator available as a flash memory programmer [Available flash programming software: Renesas Flash Programmer or Flash Development Toolkit] [Support MCU/MPU and devices: RX, RL78, RH850, V850, 78K0R, 78K0, R8C, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver]View More (11)
Software & Tools (11)
- Sample CodeRelated Files:
- Sample Code
- Sample CodeRelated Files:
- Sample Code
Sample Code (4)
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.