Description
The V850E2/Fx4 is a 32-bit V850E2M core microcontroller suited for high-end car body applications.
| Part Number | Status | Samples | Stock | Package | CPU | Bit Size | Program Memory (KB) | Data Flash (KB) | RAM (KB) | Lead Count (#) | Supply Voltage (V) | Operating Freq (Max) (MHz) | CAN (ch) | I/O Ports | Timer | ADC | RTC | DMA | Ethernet | LVD or PVD | Temp. Range (°C) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| UPD70F3548AM1GCA-UEU-AX | Last Time Buy | N/A | Out of Stock | Package | V850E2M | 32 | 512KB | 32KB | 48KB | 100# | 3 - 5.5 | 80MHz | 2 | 66 | 16-bit x 32-ch, 32-bit x 8-ch | 12-bit x 20-ch | No | Yes | No | Yes | -40 to +85°C |
| UPD70F3548AM1GCA1-UEU-AX | Obsolete | N/A | Out of Stock | Package | V850E2M | 32 | 512KB | 32KB | 48KB | 100# | 3 - 5.5 | 80MHz | 2 | 66 | 16-bit x 32-ch, 32-bit x 8-ch | 12-bit x 20-ch | No | Yes | No | Yes | -40 to +110°C |
| UPD70F3548AM1GCA2-UEU-AX | Obsolete | N/A | Out of Stock | Package | V850E2M | 32 | 512KB | 32KB | 48KB | 100# | 3 - 5.5 | 80MHz | 2 | 66 | 16-bit x 32-ch, 32-bit x 8-ch | 12-bit x 20-ch | No | Yes | No | Yes | -40 to +125°C |
| UPD70F3549AM1GCA-UEU-AX | Obsolete | N/A | Out of Stock | Package | V850E2M | 32 | 768KB | 32KB | 64KB | 100# | 3 - 5.5 | 80MHz | 2 | 66 | 16-bit x 32-ch, 32-bit x 8-ch | 12-bit x 20-ch | No | Yes | No | Yes | -40 to +85°C |
| UPD70F3549AM1GCA1-UEU-AX | Last Time Buy | N/A | Out of Stock | Package | V850E2M | 32 | 768KB | 32KB | 64KB | 100# | 3 - 5.5 | 80MHz | 2 | 66 | 16-bit x 32-ch, 32-bit x 8-ch | 12-bit x 20-ch | No | Yes | No | Yes | -40 to +110°C |
| UPD70F3549AM1GCA2-UEU-AX | Obsolete | N/A | Out of Stock | Package | V850E2M | 32 | 768KB | 32KB | 64KB | 100# | 3 - 5.5 | 80MHz | 2 | 66 | 16-bit x 32-ch, 32-bit x 8-ch | 12-bit x 20-ch | No | Yes | No | Yes | -40 to +125°C |
| UPD70F3550AM1GCA-UEU-AX | Obsolete | N/A | Out of Stock | Package | V850E2M | 32 | 1024KB | 32KB | 80KB | 100# | 3 - 5.5 | 80MHz | 2 | 66 | 16-bit x 32-ch, 32-bit x 8-ch | 12-bit x 20-ch | No | Yes | No | Yes | -40 to +85°C |
| UPD70F3550AM1GCA1-UEU-AX | Last Time Buy | N/A | Out of Stock | Package | V850E2M | 32 | 1024KB | 32KB | 80KB | 100# | 3 - 5.5 | 80MHz | 2 | 66 | 16-bit x 32-ch, 32-bit x 8-ch | 12-bit x 20-ch | No | Yes | No | Yes | -40 to +110°C |
| UPD70F3550AM1GCA2-UEU-AX | Obsolete | N/A | Out of Stock | Package | V850E2M | 32 | 1024KB | 32KB | 80KB | 100# | 3 - 5.5 | 80MHz | 2 | 66 | 16-bit x 32-ch, 32-bit x 8-ch | 12-bit x 20-ch | No | Yes | No | Yes | -40 to +125°C |
| UPD70F3551M1GJA-GBG-AX | Obsolete | N/A | Out of Stock | Package | V850E2M | 32 | 512KB | 32KB | 48KB | 144# | 3 - 5.5 | 80MHz | 3 | 103 | 16-bit x 64-ch, 32-bit x 8-ch | 12-bit x 24-ch | Yes | Yes | No | Yes | -40 to +85°C |
| UPD70F3551M1GJA1-GBG-AX | Obsolete | N/A | Out of Stock | Package | V850E2M | 32 | 512KB | 32KB | 48KB | 144# | 3 - 5.5 | 80MHz | 3 | 103 | 16-bit x 64-ch, 32-bit x 8-ch | 12-bit x 24-ch | Yes | Yes | No | Yes | -40 to +110°C |
| UPD70F3551M1GJA2-GBG-AX | Obsolete | N/A | Out of Stock | Package | V850E2M | 32 | 512KB | 32KB | 48KB | 144# | 3 - 5.5 | 80MHz | 3 | 103 | 16-bit x 64-ch, 32-bit x 8-ch | 12-bit x 24-ch | Yes | Yes | No | Yes | -40 to +125°C |
| UPD70F3552M1GJA-GBG-AX | Obsolete | N/A | Out of Stock | Package | V850E2M | 32 | 768KB | 32KB | 64KB | 144# | 3 - 5.5 | 80MHz | 3 | 103 | 16-bit x 64-ch, 32-bit x 8-ch | 12-bit x 24-ch | Yes | Yes | No | Yes | -40 to +85°C |
| UPD70F3552M1GJA1-GBG-AX | Obsolete | N/A | Out of Stock | Package | V850E2M | 32 | 768KB | 32KB | 64KB | 144# | 3 - 5.5 | 80MHz | 3 | 103 | 16-bit x 64-ch, 32-bit x 8-ch | 12-bit x 24-ch | Yes | Yes | No | Yes | -40 to +110°C |
| UPD70F3552M1GJA2-GBG-AX | Obsolete | N/A | Out of Stock | Package | V850E2M | 32 | 768KB | 32KB | 64KB | 144# | 3 - 5.5 | 80MHz | 3 | 103 | 16-bit x 64-ch, 32-bit x 8-ch | 12-bit x 24-ch | Yes | Yes | No | Yes | -40 to +125°C |
| UPD70F3553M1GJA-GBG-AX | Obsolete | N/A | Out of Stock | Package | V850E2M | 32 | 1024KB | 32KB | 80KB | 144# | 3 - 5.5 | 80MHz | 3 | 103 | 16-bit x 64-ch, 32-bit x 8-ch | 12-bit x 24-ch | Yes | Yes | No | Yes | -40 to +85°C |
| UPD70F3553M1GJA1-GBG-AX | Obsolete | N/A | Out of Stock | Package | V850E2M | 32 | 1024KB | 32KB | 80KB | 144# | 3 - 5.5 | 80MHz | 3 | 103 | 16-bit x 64-ch, 32-bit x 8-ch | 12-bit x 24-ch | Yes | Yes | No | Yes | -40 to +110°C |
| UPD70F3553M1GJA2-GBG-AX | Obsolete | N/A | Out of Stock | Package | V850E2M | 32 | 1024KB | 32KB | 80KB | 144# | 3 - 5.5 | 80MHz | 3 | 103 | 16-bit x 64-ch, 32-bit x 8-ch | 12-bit x 24-ch | Yes | Yes | No | Yes | -40 to +125°C |
| UPD70F3554M1GJA-GBG-AX | Last Time Buy | N/A | Out of Stock | Package | V850E2M | 32 | 1536KB | 64KB | 112KB | 144# | 3 - 5.5 | 80MHz | 3 | 103 | 16-bit x 64-ch, 32-bit x 8-ch | 12-bit x 24-ch | Yes | Yes | No | Yes | -40 to +85°C |
| UPD70F3554M1GJA1-GBG-AX | Obsolete | N/A | Out of Stock | Package | V850E2M | 32 | 1536KB | 64KB | 112KB | 144# | 3 - 5.5 | 80MHz | 3 | 103 | 16-bit x 64-ch, 32-bit x 8-ch | 12-bit x 24-ch | Yes | Yes | No | Yes | -40 to +110°C |
| UPD70F3554M1GJA2-GBG-AX | Obsolete | N/A | Out of Stock | Package | V850E2M | 32 | 1536KB | 64KB | 112KB | 144# | 3 - 5.5 | 80MHz | 3 | 103 | 16-bit x 64-ch, 32-bit x 8-ch | 12-bit x 24-ch | Yes | Yes | No | Yes | -40 to +125°C |
| UPD70F3555AM1GMA-GBK-AX | Obsolete | N/A | Out of Stock | Package | V850E2M | 32 | 768KB | 32KB | 64KB | 176# | 3 - 5.5 | 80MHz | 4 | 128 | 16-bit x 72-ch, 32-bit x 8-ch | 12-bit x 40-ch | Yes | Yes | No | Yes | -40 to +85°C |
| UPD70F3555AM1GMA1-GBK-AX | Obsolete | N/A | Out of Stock | Package | V850E2M | 32 | 768KB | 32KB | 64KB | 176# | 3 - 5.5 | 80MHz | 4 | 128 | 16-bit x 72-ch, 32-bit x 8-ch | 12-bit x 40-ch | Yes | Yes | No | Yes | -40 to +110°C |
| UPD70F3555AM1GMA2-GBK-AX | Obsolete | N/A | Out of Stock | Package | V850E2M | 32 | 768KB | 32KB | 64KB | 176# | 3 - 5.5 | 80MHz | 4 | 128 | 16-bit x 72-ch, 32-bit x 8-ch | 12-bit x 40-ch | Yes | Yes | No | Yes | -40 to +125°C |
| UPD70F3556AM1GMA-GBK-AX | Obsolete | N/A | Out of Stock | Package | V850E2M | 32 | 1024KB | 32KB | 80KB | 176# | 3 - 5.5 | 80MHz | 4 | 128 | 16-bit x 72-ch, 32-bit x 8-ch | 12-bit x 40-ch | Yes | Yes | No | Yes | -40 to +85°C |
| UPD70F3556AM1GMA1-GBK-AX | Obsolete | N/A | Out of Stock | Package | V850E2M | 32 | 1024KB | 32KB | 80KB | 176# | 3 - 5.5 | 80MHz | 4 | 128 | 16-bit x 72-ch, 32-bit x 8-ch | 12-bit x 40-ch | Yes | Yes | No | Yes | -40 to +110°C |
| UPD70F3556AM1GMA2-GBK-AX | Obsolete | N/A | Out of Stock | Package | V850E2M | 32 | 1024KB | 32KB | 80KB | 176# | 3 - 5.5 | 80MHz | 4 | 128 | 16-bit x 72-ch, 32-bit x 8-ch | 12-bit x 40-ch | Yes | Yes | No | Yes | -40 to +125°C |
| UPD70F3557AM1GMA-GBK-AX | Obsolete | N/A | Out of Stock | Package | V850E2M | 32 | 1536KB | 64KB | 112KB | 176# | 3 - 5.5 | 80MHz | 4 | 128 | 16-bit x 72-ch, 32-bit x 8-ch | 12-bit x 40-ch | Yes | Yes | No | Yes | -40 to +85°C |
| UPD70F3557AM1GMA1-GBK-AX | Obsolete | N/A | Out of Stock | Package | V850E2M | 32 | 1536KB | 64KB | 112KB | 176# | 3 - 5.5 | 80MHz | 4 | 128 | 16-bit x 72-ch, 32-bit x 8-ch | 12-bit x 40-ch | Yes | Yes | No | Yes | -40 to +110°C |
| UPD70F3557AM1GMA2-GBK-AX | Obsolete | N/A | Out of Stock | Package | V850E2M | 32 | 1536KB | 64KB | 112KB | 176# | 3 - 5.5 | 80MHz | 4 | 128 | 16-bit x 72-ch, 32-bit x 8-ch | 12-bit x 40-ch | Yes | Yes | No | Yes | -40 to +125°C |
| UPD70F3558AM1GMA-GBK-AX | Obsolete | N/A | Out of Stock | Package | V850E2M | 32 | 2048KB | 64KB | 144KB | 176# | 3 - 5.5 | 80MHz | 4 | 128 | 16-bit x 72-ch, 32-bit x 8-ch | 12-bit x 40-ch | Yes | Yes | No | Yes | -40 to +85°C |
| UPD70F3558AM1GMA1-GBK-AX | Obsolete | N/A | Out of Stock | Package | V850E2M | 32 | 2048KB | 64KB | 144KB | 176# | 3 - 5.5 | 80MHz | 4 | 128 | 16-bit x 72-ch, 32-bit x 8-ch | 12-bit x 40-ch | Yes | Yes | No | Yes | -40 to +110°C |
| UPD70F3558AM1GMA2-GBK-AX | Obsolete | N/A | Out of Stock | Package | V850E2M | 32 | 2048KB | 64KB | 144KB | 176# | 3 - 5.5 | 80MHz | 4 | 128 | 16-bit x 72-ch, 32-bit x 8-ch | 12-bit x 40-ch | Yes | Yes | No | Yes | -40 to +125°C |
| UPD70F3592AM1GMA-GBK-AX | Obsolete | N/A | Out of Stock | Package | V850E2M | 32 | 1024KB | 32KB | 128KB | 176# | 3 - 5.5 | 80MHz | 5 | 128 | 16-bit x 32-ch, 32-bit x 8-ch | 12-bit x 40-ch | Yes | Yes | No | Yes | -40 to +85°C |
| UPD70F3592AM1GMA1-GBK-AX | Obsolete | N/A | Out of Stock | Package | V850E2M | 32 | 1024KB | 32KB | 128KB | 176# | 3 - 5.5 | 80MHz | 5 | 128 | 16-bit x 32-ch, 32-bit x 8-ch | 12-bit x 40-ch | Yes | Yes | No | Yes | -40 to +110°C |
| UPD70F4000AM1GCA-UEU-AX | Obsolete | N/A | Out of Stock | Package | V850E2M | 32 | 512KB | 32KB | 48KB | 100# | 3 - 5.5 | 80MHz | 2 | 66 | 16-bit x 32-ch, 32-bit x 8-ch | 12-bit x 20-ch | No | Yes | No | Yes | -40 to +85°C |
| UPD70F4000AM1GCA1-UEU-AX | Obsolete | N/A | Out of Stock | Package | V850E2M | 32 | 512KB | 32KB | 48KB | 100# | 3 - 5.5 | 80MHz | 2 | 66 | 16-bit x 32-ch, 32-bit x 8-ch | 12-bit x 20-ch | No | Yes | No | Yes | -40 to +110°C |
| UPD70F4000AM1GCA2-UEU-AX | Obsolete | N/A | Out of Stock | Package | V850E2M | 32 | 512KB | 32KB | 48KB | 100# | 3 - 5.5 | 80MHz | 2 | 66 | 16-bit x 32-ch, 32-bit x 8-ch | 12-bit x 20-ch | No | Yes | No | Yes | -40 to +125°C |
| UPD70F4001AM1GCA-UEU-AX | Obsolete | N/A | Out of Stock | Package | V850E2M | 32 | 786KB | 32KB | 64KB | 100# | 3 - 5.5 | 80MHz | 2 | 66 | 16-bit x 32-ch, 32-bit x 8-ch | 12-bit x 20-ch | No | Yes | No | Yes | -40 to +85°C |
| UPD70F4001AM1GCA1-UEU-AX | Obsolete | N/A | Out of Stock | Package | V850E2M | 32 | 786KB | 32KB | 64KB | 100# | 3 - 5.5 | 80MHz | 2 | 66 | 16-bit x 32-ch, 32-bit x 8-ch | 12-bit x 20-ch | No | Yes | No | Yes | -40 to +110°C |
| UPD70F4001AM1GCA2-UEU-AX | Obsolete | N/A | Out of Stock | Package | V850E2M | 32 | 786KB | 32KB | 64KB | 100# | 3 - 5.5 | 80MHz | 2 | 66 | 16-bit x 32-ch, 32-bit x 8-ch | 12-bit x 20-ch | No | Yes | No | Yes | -40 to +125°C |
| UPD70F4002AM1GCA-UEU-AX | Obsolete | N/A | Out of Stock | Package | V850E2M | 32 | 1024KB | 32KB | 80KB | 100# | 3 - 5.5 | 80MHz | 2 | 66 | 16-bit x 32-ch, 32-bit x 8-ch | 12-bit x 20-ch | No | Yes | No | Yes | -40 to +85°C |
| UPD70F4002AM1GCA1-UEU-AX | Obsolete | N/A | Out of Stock | Package | V850E2M | 32 | 1024KB | 32KB | 80KB | 100# | 3 - 5.5 | 80MHz | 2 | 66 | 16-bit x 32-ch, 32-bit x 8-ch | 12-bit x 20-ch | No | Yes | No | Yes | -40 to +110°C |
| UPD70F4002AM1GCA2-UEU-AX | Last Time Buy | N/A | Out of Stock | Package | V850E2M | 32 | 1024KB | 32KB | 80KB | 100# | 3 - 5.5 | 80MHz | 2 | 66 | 16-bit x 32-ch, 32-bit x 8-ch | 12-bit x 20-ch | No | Yes | No | Yes | -40 to +125°C |
| UPD70F4003M1GJA-GBG-AX | Obsolete | N/A | Out of Stock | Package | V850E2M | 32 | 512KB | 32KB | 48KB | 144# | 3 - 5.5 | 80MHz | 3 | 103 | 16-bit x 64-ch, 32-bit x 8-ch | 12-bit x 24-ch | Yes | Yes | No | Yes | -40 to +85°C |
| UPD70F4003M1GJA1-GBG-AX | Obsolete | N/A | Out of Stock | Package | V850E2M | 32 | 512KB | 32KB | 48KB | 144# | 3 - 5.5 | 80MHz | 3 | 103 | 16-bit x 64-ch, 32-bit x 8-ch | 12-bit x 24-ch | Yes | Yes | No | Yes | -40 to +110°C |
| UPD70F4003M1GJA2-GBG-AX | Obsolete | N/A | Out of Stock | Package | V850E2M | 32 | 512KB | 32KB | 48KB | 144# | 3 - 5.5 | 80MHz | 3 | 103 | 16-bit x 64-ch, 32-bit x 8-ch | 12-bit x 24-ch | Yes | Yes | No | Yes | -40 to +125°C |
| UPD70F4004M1GJA-GBG-AX | Obsolete | N/A | Out of Stock | Package | V850E2M | 32 | 768KB | 32KB | 64KB | 144# | 3 - 5.5 | 80MHz | 3 | 103 | 16-bit x 64-ch, 32-bit x 8-ch | 12-bit x 24-ch | Yes | Yes | No | Yes | -40 to +85°C |
| UPD70F4004M1GJA1-GBG-AX | Obsolete | N/A | Out of Stock | Package | V850E2M | 32 | 768KB | 32KB | 64KB | 144# | 3 - 5.5 | 80MHz | 3 | 103 | 16-bit x 64-ch, 32-bit x 8-ch | 12-bit x 24-ch | Yes | Yes | No | Yes | -40 to +110°C |
| UPD70F4004M1GJA2-GBG-AX | Obsolete | N/A | Out of Stock | Package | V850E2M | 32 | 768KB | 32KB | 64KB | 144# | 3 - 5.5 | 80MHz | 3 | 103 | 16-bit x 64-ch, 32-bit x 8-ch | 12-bit x 24-ch | Yes | Yes | No | Yes | -40 to +125°C |
| UPD70F4005M1GJA-GBG-AX | Obsolete | N/A | Out of Stock | Package | V850E2M | 32 | 1024KB | 32KB | 80KB | 144# | 3 - 5.5 | 80MHz | 3 | 103 | 16-bit x 64-ch, 32-bit x 8-ch | 12-bit x 24-ch | Yes | Yes | No | Yes | -40 to +85°C |
| UPD70F4005M1GJA1-GBG-AX | Obsolete | N/A | Out of Stock | Package | V850E2M | 32 | 1024KB | 32KB | 80KB | 144# | 3 - 5.5 | 80MHz | 3 | 103 | 16-bit x 64-ch, 32-bit x 8-ch | 12-bit x 24-ch | Yes | Yes | No | Yes | -40 to +110°C |
| UPD70F4005M1GJA2-GBG-AX | Obsolete | N/A | Out of Stock | Package | V850E2M | 32 | 1024KB | 32KB | 80KB | 144# | 3 - 5.5 | 80MHz | 3 | 103 | 16-bit x 64-ch, 32-bit x 8-ch | 12-bit x 24-ch | Yes | Yes | No | Yes | -40 to +125°C |
| UPD70F4006M1GJA-GBG-AX | Obsolete | N/A | Out of Stock | Package | V850E2M | 32 | 1536KB | 64KB | 112KB | 144# | 3 - 5.5 | 80MHz | 3 | 103 | 16-bit x 64-ch, 32-bit x 8-ch | 12-bit x 24-ch | Yes | Yes | No | Yes | -40 to +85°C |
| UPD70F4006M1GJA1-GBG-AX | Obsolete | N/A | Out of Stock | Package | V850E2M | 32 | 1536KB | 64KB | 112KB | 144# | 3 - 5.5 | 80MHz | 3 | 103 | 16-bit x 64-ch, 32-bit x 8-ch | 12-bit x 24-ch | Yes | Yes | No | Yes | -40 to +110°C |
| UPD70F4006M1GJA2-GBG-AX | Obsolete | N/A | Out of Stock | Package | V850E2M | 32 | 1536KB | 64KB | 112KB | 144# | 3 - 5.5 | 80MHz | 3 | 103 | 16-bit x 64-ch, 32-bit x 8-ch | 12-bit x 24-ch | Yes | Yes | No | Yes | -40 to +125°C |
| UPD70F4007AM1GMA-GBK-AX | Obsolete | N/A | Out of Stock | Package | V850E2M | 32 | 768KB | 32KB | 64KB | 176# | 3 - 5.5 | 80MHz | 4 | 128 | 16-bit x 72-ch, 32-bit x 8-ch | 12-bit x 40-ch | Yes | Yes | No | Yes | -40 to +85°C |
| UPD70F4007AM1GMA1-GBK-AX | Obsolete | N/A | Out of Stock | Package | V850E2M | 32 | 768KB | 32KB | 64KB | 176# | 3 - 5.5 | 80MHz | 4 | 128 | 16-bit x 72-ch, 32-bit x 8-ch | 12-bit x 40-ch | Yes | Yes | No | Yes | -40 to +110°C |
| UPD70F4007AM1GMA2-GBK-AX | Obsolete | N/A | Out of Stock | Package | V850E2M | 32 | 768KB | 32KB | 64KB | 176# | 3 - 5.5 | 80MHz | 4 | 128 | 16-bit x 72-ch, 32-bit x 8-ch | 12-bit x 40-ch | Yes | Yes | No | Yes | -40 to +125°C |
| UPD70F4008AM1GMA-GBK-AX | Obsolete | N/A | Out of Stock | Package | V850E2M | 32 | 1024KB | 32KB | 80KB | 176# | 3 - 5.5 | 80MHz | 4 | 128 | 16-bit x 72-ch, 32-bit x 8-ch | 12-bit x 40-ch | Yes | Yes | No | Yes | -40 to +85°C |
| UPD70F4008AM1GMA1-GBK-AX | Obsolete | N/A | Out of Stock | Package | V850E2M | 32 | 1024KB | 32KB | 80KB | 176# | 3 - 5.5 | 80MHz | 4 | 128 | 16-bit x 72-ch, 32-bit x 8-ch | 12-bit x 40-ch | Yes | Yes | No | Yes | -40 to +110°C |
| UPD70F4008AM1GMA2-GBK-AX | Obsolete | N/A | Out of Stock | Package | V850E2M | 32 | 1024KB | 32KB | 80KB | 176# | 3 - 5.5 | 80MHz | 4 | 128 | 16-bit x 72-ch, 32-bit x 8-ch | 12-bit x 40-ch | Yes | Yes | No | Yes | -40 to +125°C |
| UPD70F4009AM1GMA-GBK-AX | Obsolete | N/A | Out of Stock | Package | V850E2M | 32 | 1536KB | 64KB | 112KB | 176# | 3 - 5.5 | 80MHz | 4 | 128 | 16-bit x 72-ch, 32-bit x 8-ch | 12-bit x 40-ch | Yes | Yes | No | Yes | -40 to +85°C |
| UPD70F4009AM1GMA1-GBK-AX | Obsolete | N/A | Out of Stock | Package | V850E2M | 32 | 1536KB | 64KB | 112KB | 176# | 3 - 5.5 | 80MHz | 4 | 128 | 16-bit x 72-ch, 32-bit x 8-ch | 12-bit x 40-ch | Yes | Yes | No | Yes | -40 to +110°C |
| UPD70F4009AM1GMA2-GBK-AX | Last Time Buy | N/A | Out of Stock | Package | V850E2M | 32 | 1536KB | 64KB | 112KB | 176# | 3 - 5.5 | 80MHz | 4 | 128 | 16-bit x 72-ch, 32-bit x 8-ch | 12-bit x 40-ch | Yes | Yes | No | Yes | -40 to +125°C |
| UPD70F4010AM1GMA-GBK-AX | Obsolete | N/A | Out of Stock | Package | V850E2M | 32 | 2048KB | 64KB | 144KB | 176# | 3 - 5.5 | 80MHz | 4 | 128 | 16-bit x 72-ch, 32-bit x 8-ch | 12-bit x 40-ch | Yes | Yes | No | Yes | -40 to +85°C |
| UPD70F4010AM1GMA1-GBK-AX | Obsolete | N/A | Out of Stock | Package | V850E2M | 32 | 2048KB | 64KB | 144KB | 176# | 3 - 5.5 | 80MHz | 4 | 128 | 16-bit x 72-ch, 32-bit x 8-ch | 12-bit x 40-ch | Yes | Yes | No | Yes | -40 to +110°C |
| UPD70F4010AM1GMA2-GBK-AX | Obsolete | N/A | Out of Stock | Package | V850E2M | 32 | 2048KB | 64KB | 144KB | 176# | 3 - 5.5 | 80MHz | 4 | 128 | 16-bit x 72-ch, 32-bit x 8-ch | 12-bit x 40-ch | Yes | Yes | No | Yes | -40 to +125°C |
| UPD70F4012AM1GDA-FAD-AX | Obsolete | N/A | Out of Stock | Package | V850E2M | 32 | 2048KB | 64KB | 144KB | 208# | 3 - 5.5 | 80MHz | 5 | 157 | 16-bit x 80-ch, 32-bit x 8-ch | 12-bit x 48-ch | Yes | Yes | No | Yes | -40 to +85°C |
| UPD70F4012AM1GDA1-FAD-AX | Obsolete | N/A | Out of Stock | Package | V850E2M | 32 | 2048KB | 64KB | 144KB | 208# | 3 - 5.5 | 80MHz | 5 | 157 | 16-bit x 80-ch, 32-bit x 8-ch | 12-bit x 48-ch | Yes | Yes | No | Yes | -40 to +110°C |
| UPD70F4012AM1GDA2-FAD-AX | Obsolete | N/A | Out of Stock | Package | V850E2M | 32 | 2048KB | 64KB | 144KB | 208# | 3 - 5.5 | 80MHz | 5 | 157 | 16-bit x 80-ch, 32-bit x 8-ch | 12-bit x 48-ch | Yes | Yes | No | Yes | -40 to +125°C |
Filters
Applied Filters
- Application NoteAI-generated Summary: The document details the usage of LIN and UART controllers, covering device and IP-level mapping, base addresses, memory vectors, and device adaptation. It includes application examples such as serial and graphics monitor programs, LIN communication tables, and application layer functions. The FAQ section addresses interrupt handling, status information, data reception after errors, self-test failures, and LIN conformance with specification 2.2A. It also provides terminology and issue-solving indexes for quick reference.
- Application NoteAI-generated Summary: The document details the Renesas CAN Controller's usage, including compatibility, evaluation results, and principles of pretended networking. It covers sample software descriptions, CAN driver functionalities such as initialization, configuration, transmission, reception, and diagnostics. The text also explains mapping of lower CAN drivers, application examples, and frequently asked questions addressing CAN conformance, transceiver issues, bit timing, operation modes, power save modes, transmission, reception, message storage, peripheral bus access, and interrupt handling.
- Product Change Notice
- Product Change Notice
- Technical Update
- Product Change Notice
- Technical Update
- Technical Update
- Technical Update
- Application NoteRelated Files:
Recommended Documents (4)
Datasheets (4)
- Manual - Hardware
- Manual - HardwarePDF 19.07 MB R01UH0366EJ0100 Rev.1.00 Feb 28, 2013
- Manual - Hardware
Manuals & Guides (3)
- Application NoteAI-generated Summary: The document details the usage of LIN and UART controllers, covering device and IP-level mapping, base addresses, memory vectors, and device adaptation. It includes application examples such as serial and graphics monitor programs, LIN communication tables, and application layer functions. The FAQ section addresses interrupt handling, status information, data reception after errors, self-test failures, and LIN conformance with specification 2.2A. It also provides terminology and issue-solving indexes for quick reference.
- Application NoteAI-generated Summary: The document details the Renesas CAN Controller's usage, including compatibility, evaluation results, and principles of pretended networking. It covers sample software descriptions, CAN driver functionalities such as initialization, configuration, transmission, reception, and diagnostics. The text also explains mapping of lower CAN drivers, application examples, and frequently asked questions addressing CAN conformance, transceiver issues, bit timing, operation modes, power save modes, transmission, reception, message storage, peripheral bus access, and interrupt handling.
- Application NoteRelated Files:
- Application NoteAI-generated Summary: The document explains how to use I²C bus communication to write and read data from an external EEPROM connected to the PC bus, using a V850ES/Jx3-L microcontroller. It details writing 4-byte blocks to the EEPROM, reading them back, and comparing the data to control LEDs indicating success or failure. The sample code supports EEPROM sizes from 2 to 512 Kb, verified on a 16 Kb EEPROM. Hardware configuration, pin usage, and development environment details are also provided.Related Files:
- Application NotePDF 161 KB R01AN1191ED0100_V850E2FX4 Rev.1.00 May 30, 2012View More (7)
Application Notes & White Papers (7)
- Product Change Notice
- Product Change NoticeView More (6)
Product Notices (PCN, EOL, etc) (6)
- Technical Update
- Technical Update
- Technical UpdateView More (7)
Errata & Technical Updates (7)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Brochure
Marketing Collateral (3)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Filters
Applied Filters
Software & Tools
Filter by Type
Filter by Provider
Sample Code
Filter by Application
Filter by Function
Filter by Compiler
Filter by IDE
Simulation Models
Partner Solutions
- IDE and Coding ToolRenesas integrated development environment (IDE) [Support MCU/MPU: RH850, V850, RX, RL78, 78K0R, 78K0] (Note: CS+ is not generally promoted to U.S. and European customers.) (Note: To use Smart Configurator on CS+ for RL78/G23 and RX family MCUs, install the Smart Configurator for each MCU family separately downloading from ”Design & Support” > ”Development Tools” > ”Smart Configurator”)
- EmulatorOn-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RH850, RL78, RX, V850, 78K0R, 78K0, R8C]
- EmulatorOn-chip debugging emulator. Also available as a flash memory programmer. For RX600 or RX700 Series MCU, trace functions and Real-time RAM monitor functions available. For MCUs other than RX600 or RX700, the available debugging function corresponds to that of E2 Emulator Lite. [Support MCU/MPU: RX, RL78, RH850, V850, 78K0R, 78K0, R8C]
- EmulatorEmulator System for RH850 and V850E2. *An MCU-dependent pods and converter boards are required.
- Programmer (Unit/SW)On-chip debugging emulator available as a flash memory programmer [Available flash programming software: Renesas Flash Programmer or Flash Development Toolkit] [Support MCU/MPU and devices: RX, RL78, RH850, V850, 78K0R, 78K0, R8C, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver]
- Programmer (Unit/SW)On-chip debugging emulator available as a flash memory programmer [Available flash programming software: Renesas Flash Programmer or Flash Development Toolkit] [Support MCU/MPU and devices: RX, RL78, RH850, V850, 78K0R, 78K0, R8C, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver]
- Programmer (Unit/SW)Flash memory programmer [Programming software: Dedicated GUI-based software, the "FP6 Terminal"] [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU, Renesas Synergy, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, SuperH RISC engine, V850, 78K, R8C]
- Programmer (Unit/SW)Flash memory programming software [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU, Renesas Synergy, DA1453x, DA1459x, DA1469x, DA1470x, DA148xx, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, V850, 78K0R, 78K0]
- Software & Tools - Other
- LibraryPDF 352 KB U20281EE1V0UM00 Mar 01, 2010
- SimulatorSimulator for CS+ of V850 Family [Support IDE : CS+] (Note: This product is included in Compiler Package and is not available separately.)
- ITRON OSμITRON4.0 Specification real-time OS for V850 Family [Required IDE : CS+, MULTI]
- Sample CodeRelated Files:
- Sample CodeRelated Files:
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- IDE and Coding ToolRenesas integrated development environment (IDE) [Support MCU/MPU: RH850, V850, RX, RL78, 78K0R, 78K0] (Note: CS+ is not generally promoted to U.S. and European customers.) (Note: To use Smart Configurator on CS+ for RL78/G23 and RX family MCUs, install the Smart Configurator for each MCU family separately downloading from ”Design & Support” > ”Development Tools” > ”Smart Configurator”)
- EmulatorOn-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RH850, RL78, RX, V850, 78K0R, 78K0, R8C]
- EmulatorOn-chip debugging emulator. Also available as a flash memory programmer. For RX600 or RX700 Series MCU, trace functions and Real-time RAM monitor functions available. For MCUs other than RX600 or RX700, the available debugging function corresponds to that of E2 Emulator Lite. [Support MCU/MPU: RX, RL78, RH850, V850, 78K0R, 78K0, R8C]
- EmulatorEmulator System for RH850 and V850E2. *An MCU-dependent pods and converter boards are required.View More (13)
Software & Tools (13)
- Sample CodeRelated Files:
- Sample CodeRelated Files:
- Sample Code
Sample Code (3)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Support Communities
-
Error Using E1 to read/write V850E2/Fx4-L
I follow information on Connection documents for E1/E20 and V850 family. The connection as shown in 2 pictures below. The problem I have now is I get error message "No response from Target Microcontroller (FLMD)The MCU is on a board but not my design and it is ...
Jun 5, 2020 -
How to find the last reset reason in V850E2/Fx4 controller?
i am working on V850E2/Fx4 micro controller, i see a runtime reset happening. Is there any way to find the exact memory location at which the reset occured? Through Resf register i am able to find the reset reason as sw reset. Any other way to debug with ...
Jun 10, 2019 -
V850E2/Fx4-L UPD70F3582
Hello, I am a newbie in the forum, I read the content of a V850E2/Fx4-L series MCU , code flash and data flash , there is no security , i read data with PG-FP5 , and burn successfully on other same MCU using same configuration , but it is not works ...
Nov 13, 2017