Lead Count (#) | 100 |
Pkg. Code | PLQP0100KI-C |
Pkg. Dimensions (mm) | 14 x 14 x 1.6 |
Moisture Sensitivity Level (MSL) | |
Pb (Lead) Free | Yes |
ECCN (US) | |
HTS (US) |
CPU | V850E2M |
Bit Size | 32 |
Program Memory (KB) | 512 |
Data Flash (KB) | 32 |
RAM (KB) | 48 |
Lead Count (#) | 100 |
Supply Voltage (V) | 3 - 5.5 |
Operating Freq (Max) (MHz) | 80 |
CAN (ch) | 2 |
I/O Ports | 66 |
Timer | 16-bit x 32-ch, 32-bit x 8-ch |
ADC | 12-bit x 20-ch |
RTC | No |
DMA | Yes |
Ethernet | No |
LVD or PVD | Yes |
Temp. Range | -40 to +110°C |
Family Name | V850 |
Length (mm) | 14 |
MOQ | 1 |
Pb (Lead) Free | Yes |
Pkg. Dimensions (mm) | 14 x 14 x 1.6 |
Width (mm) | 14 |
The V850E2/Fx4 is a 32-bit V850E2M core microcontroller suited for high-end car body applications.