Description
Support for the V850E/IA1 Group is limited to customers who have already adopted these products. If adopting new products, please consider other ranges such as the RX62T Group.
| Part Number | Status | Samples | Stock | RoHS | Package | Lead Count (#) | RTC | DMA | Ethernet | LVD or PVD |
|---|---|---|---|---|---|---|---|---|---|---|
| UPD703116GJ-XXX-UEN-A | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | 144# | No | No | No | No |
| UPD703116GJ(A)-XXX-UEN-A | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | 144# | No | No | No | No |
| UPD703116GJ(A1)-XXX-UEN | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | 144# | No | No | No | No |
| UPD703116GJ(A1)-XXX-UEN-A | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | 144# | No | No | No | No |
| UPD70F3116GJ-UEN-A | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | 144# | No | No | No | No |
| UPD70F3116GJ(A)-UEN | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | 144# | No | No | No | No |
| UPD70F3116GJ(A)-UEN-A | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | 144# | No | No | No | No |
| UPD70F3116GJ(A1)-UEN | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | 144# | No | No | No | No |
| UPD70F3116GJ(A1)-UEN-A | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | 144# | No | No | No | No |
Loading
Filters
Applied Filters
Log in required to subscribe
- GuideDescribes the RX products migration map, which shows the relationship between previous-generation products and new-generation products, and the preparation status of difference documents, which summarize the functional differences between each RX product. Please use this application note to gather information when migrating from previous-generation products to new-generation products or when using different RX products.
- Guide
- Application NoteAI-generated Summary: The document details the usage of LIN and UART controllers, covering device and IP-level mapping, base addresses, memory vectors, and device adaptation. It includes application examples such as serial and graphics monitor programs, LIN communication tables, and application layer functions. The FAQ section addresses interrupt handling, status information, data reception after errors, self-test failures, and LIN conformance with specification 2.2A. It also provides terminology and issue-solving indexes for quick reference.
- Application NoteAI-generated Summary: The document details the Renesas CAN Controller's usage, including compatibility, evaluation results, and principles of pretended networking. It covers sample software descriptions, CAN driver functionalities such as initialization, configuration, transmission, reception, and diagnostics. The text also explains mapping of lower CAN drivers, application examples, and frequently asked questions addressing CAN conformance, transceiver issues, bit timing, operation modes, power save modes, transmission, reception, message storage, peripheral bus access, and interrupt handling.
- Product Change Notice
- Product Change Notice
- Product Change Notice
- Technical Update
- Technical Update
- Application NoteRelated Files:
- Technical Update
- Application NoteAI-generated Summary: The document explains how to use I²C bus communication to write and read data from an external EEPROM connected to the PC bus, using a V850ES/Jx3-L microcontroller. It details writing 4-byte blocks to the EEPROM, reading them back, and comparing the data to control LEDs indicating success or failure. The sample code supports EEPROM sizes from 2 to 512 Kb, verified on a 16 Kb EEPROM. Hardware configuration, pin usage, and development environment details are also provided.Related Files:
- Brochure
- Application NotePDF 1.41 MB R01AN1131EU0101 Rev.1.01 Mar 31, 2012AI-generated Summary: Flash memory protection in 78K0, 78K0R, RL78, and V850 devices involves multiple independent security features for different access modes: serial programming, debugging, self-programming, and normal operation. Protection flags control chip erase, block erase, programming, reading, and boot block reprogramming. These flags prevent unauthorized erasure, programming, or reading via external tools but do not restrict self-programming except for boot blocks. Debugging access requires password authentication, and some devices allow complete debug interface disablement. Security settings can be configured using dedicated programmers or self-programming, with various levels of protection to secure application code.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- GuideDescribes the RX products migration map, which shows the relationship between previous-generation products and new-generation products, and the preparation status of difference documents, which summarize the functional differences between each RX product. Please use this application note to gather information when migrating from previous-generation products to new-generation products or when using different RX products.
- Guide
Manuals & Guides (3)
- Application NoteAI-generated Summary: The document details the usage of LIN and UART controllers, covering device and IP-level mapping, base addresses, memory vectors, and device adaptation. It includes application examples such as serial and graphics monitor programs, LIN communication tables, and application layer functions. The FAQ section addresses interrupt handling, status information, data reception after errors, self-test failures, and LIN conformance with specification 2.2A. It also provides terminology and issue-solving indexes for quick reference.
- Application NoteAI-generated Summary: The document details the Renesas CAN Controller's usage, including compatibility, evaluation results, and principles of pretended networking. It covers sample software descriptions, CAN driver functionalities such as initialization, configuration, transmission, reception, and diagnostics. The text also explains mapping of lower CAN drivers, application examples, and frequently asked questions addressing CAN conformance, transceiver issues, bit timing, operation modes, power save modes, transmission, reception, message storage, peripheral bus access, and interrupt handling.
- Application NoteRelated Files:
- Application NoteAI-generated Summary: The document explains how to use I²C bus communication to write and read data from an external EEPROM connected to the PC bus, using a V850ES/Jx3-L microcontroller. It details writing 4-byte blocks to the EEPROM, reading them back, and comparing the data to control LEDs indicating success or failure. The sample code supports EEPROM sizes from 2 to 512 Kb, verified on a 16 Kb EEPROM. Hardware configuration, pin usage, and development environment details are also provided.Related Files:
- Application NotePDF 1.41 MB R01AN1131EU0101 Rev.1.01 Mar 31, 2012AI-generated Summary: Flash memory protection in 78K0, 78K0R, RL78, and V850 devices involves multiple independent security features for different access modes: serial programming, debugging, self-programming, and normal operation. Protection flags control chip erase, block erase, programming, reading, and boot block reprogramming. These flags prevent unauthorized erasure, programming, or reading via external tools but do not restrict self-programming except for boot blocks. Debugging access requires password authentication, and some devices allow complete debug interface disablement. Security settings can be configured using dedicated programmers or self-programming, with various levels of protection to secure application code.View More (14)
Application Notes & White Papers (14)
- Product Change Notice
- Product Change Notice
- Product Change Notice
Product Notices (PCN, EOL, etc) (3)
- Technical Update
- Technical Update
- Technical Update
Errata & Technical Updates (3)
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Brochure
Marketing Collateral (4)
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Loading
Filters
Applied Filters
Software & Tools
Filter by Type
Filter by Provider
Sample Code
Filter by Application
Filter by Function
Filter by Compiler
Filter by IDE
Simulation Models
Partner Solutions
- Compiler/AssemblerSoftware Package for V850. C compiler (CA850), Renesas integrated development environment (PM+), Integrated debugger, System simulator and Device Files included.
- Programmer (Unit/SW)Flash memory programmer. [Programming software: Included.] [Support MCU/MPU and devices: RX, RL78, RH850, Renesas USB Power Delivery Family, SuperH RISC engine, V850, 78K, R8C] [Successor: PG-FP6 (The PG-FP6 does not support the V850 and 78K MCUs which have a dual power supply flash memory. )
- Software & Tools - Other
- SimulatorSimulator for SP850 of V850 (Note: This product is included in SP850 and is not available separately.)
- Sample CodeRelated Files:
- Sample Code
- Sample CodeRelated Files:
- Sample Code
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Compiler/AssemblerSoftware Package for V850. C compiler (CA850), Renesas integrated development environment (PM+), Integrated debugger, System simulator and Device Files included.
- Programmer (Unit/SW)Flash memory programmer. [Programming software: Included.] [Support MCU/MPU and devices: RX, RL78, RH850, Renesas USB Power Delivery Family, SuperH RISC engine, V850, 78K, R8C] [Successor: PG-FP6 (The PG-FP6 does not support the V850 and 78K MCUs which have a dual power supply flash memory. )
- Software & Tools - Other
- SimulatorSimulator for SP850 of V850 (Note: This product is included in SP850 and is not available separately.)
Software & Tools (4)
- Sample CodeRelated Files:
- Sample Code
- Sample CodeRelated Files:
- Sample Code
Sample Code (4)
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.