Description
The UPD78986x Group is supported only for customers who have already adopted these products. The RL78/G13 Group is recommended for new designs.
| Part Number | Status | Samples | Stock | Package | Program Memory (KB) | Lead Count (#) | CPU | RTC | LVD or PVD | DMA | CAN (ch) | Ethernet |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| UPD789860MC-XXX-5A4 | Obsolete | N/A | Out of Stock | LSSOP | 20# | No | No | No | No | |||
| UPD789860MC-XXX-5A4-E1 | Obsolete | N/A | Out of Stock | LSSOP | 20# | No | No | No | No | |||
| UPD789860MC(A)-XXX-5A4-E1 | Obsolete | N/A | Out of Stock | LSSOP | 20# | No | No | No | No | |||
| UPD789861MC-XXX-5A4 | Obsolete | N/A | Out of Stock | LSSOP | 20# | No | No | No | No | |||
| UPD789862MC-XXX-5A4 | Obsolete | N/A | Out of Stock | LSSOP | 30# | No | No | No | No | |||
| UPD78E9860AMC-5A4 | Obsolete | N/A | Out of Stock | LSSOP | 20# | No | No | No | No | |||
| UPD78E9860AMC-5A4-A | Obsolete | N/A | Out of Stock | Package | 0 | 20# | 78K0S | No | No | No | 0 | No |
| UPD78E9861AMC-5A4 | Obsolete | N/A | Out of Stock | LSSOP | 20# | No | No | No | No | |||
| UPD78E9861AMC-5A4-A | Obsolete | N/A | Out of Stock | Package | 0 | 20# | 78K0S | No | No | No | 0 | No |
Loading
Filters
Applied Filters
Log in required to subscribe
- Application NoteAI-generated Summary: The document details the usage of LIN and UART controllers, covering device and IP-level mapping, base addresses, memory vectors, and device adaptation. It includes application examples such as serial and graphics monitor programs, LIN communication tables, and application layer functions. The FAQ section addresses interrupt handling, status information, data reception after errors, self-test failures, and LIN conformance with specification 2.2A. It also provides terminology and issue-solving indexes for quick reference.
- Application NoteAI-generated Summary: The document details the Renesas CAN Controller's usage, including compatibility, evaluation results, and principles of pretended networking. It covers sample software descriptions, CAN driver functionalities such as initialization, configuration, transmission, reception, and diagnostics. The text also explains mapping of lower CAN drivers, application examples, and frequently asked questions addressing CAN conformance, transceiver issues, bit timing, operation modes, power save modes, transmission, reception, message storage, peripheral bus access, and interrupt handling.
- Product Change Notice
- Product Change Notice
- Product Change Notice
- Technical Update
- Brochure
- FlyerPDF 427 KB R01PF0040ED0000 Rev.0.00 Sep 14, 2011
- Manual - Hardware
- GuidePDF 287 KB U18111EE1V0IF00 May 01, 2005
- GuidePDF 272 KB U18110EE1V0IF00 Mar 01, 2005
- Manual - Hardware
- Manual - Hardware
- Application NotePDF 353 KB U13274EU3V0AN00 Aug 01, 2003AI-generated Summary: The document explains how to optimize power consumption in battery-powered embedded microcontroller applications by using dual-clock architecture. It details the use of a high-speed main clock and a low-speed 32.768-kHz subsystem clock, each with specific standby modes to reduce power usage. The CPU can switch between these clocks in real time to balance performance and power efficiency. The document also describes methods for updating the time of day using either the main clock or the subsystem clock, highlighting the lower current consumption of the subsystem clock operation. It covers the implementation of halt, stop, subclock operation, and subclock halt modes to minimize power while maintaining essential functions like the real-time clock.
- Datasheet
Recommended Documents (1)
- Datasheet
Datasheets (1)
- Manual - Hardware
- GuidePDF 287 KB U18111EE1V0IF00 May 01, 2005
- GuidePDF 272 KB U18110EE1V0IF00 Mar 01, 2005
- Manual - Hardware
- Manual - HardwareView More (6)
Manuals & Guides (6)
- Application NoteAI-generated Summary: The document details the usage of LIN and UART controllers, covering device and IP-level mapping, base addresses, memory vectors, and device adaptation. It includes application examples such as serial and graphics monitor programs, LIN communication tables, and application layer functions. The FAQ section addresses interrupt handling, status information, data reception after errors, self-test failures, and LIN conformance with specification 2.2A. It also provides terminology and issue-solving indexes for quick reference.
- Application NoteAI-generated Summary: The document details the Renesas CAN Controller's usage, including compatibility, evaluation results, and principles of pretended networking. It covers sample software descriptions, CAN driver functionalities such as initialization, configuration, transmission, reception, and diagnostics. The text also explains mapping of lower CAN drivers, application examples, and frequently asked questions addressing CAN conformance, transceiver issues, bit timing, operation modes, power save modes, transmission, reception, message storage, peripheral bus access, and interrupt handling.
- Application NotePDF 353 KB U13274EU3V0AN00 Aug 01, 2003AI-generated Summary: The document explains how to optimize power consumption in battery-powered embedded microcontroller applications by using dual-clock architecture. It details the use of a high-speed main clock and a low-speed 32.768-kHz subsystem clock, each with specific standby modes to reduce power usage. The CPU can switch between these clocks in real time to balance performance and power efficiency. The document also describes methods for updating the time of day using either the main clock or the subsystem clock, highlighting the lower current consumption of the subsystem clock operation. It covers the implementation of halt, stop, subclock operation, and subclock halt modes to minimize power while maintaining essential functions like the real-time clock.
- Application NotePDF 604 KB U13218EU1V0AN00 Apr 01, 1998AI-generated Summary: Provides programming examples for K0 and K0S 8-bit microcontrollers to accelerate development and improve time to market. Covers software routines with descriptions, flowcharts, and code listings in Assembly and C languages. Examples include sine wave generation, A/D conversion, serial I/O, UART, timers, LCD control, keyboard input, and standby functions. Programs support various K0/K0S devices and can be tested using NEC's SM78K0 simulator or DDB-K0070A evaluation board. Includes an "include" file for C programs and references additional hardware and software manuals for comprehensive development support.
Application Notes & White Papers (4)
- Product Change Notice
- Product Change Notice
- Product Change Notice
Product Notices (PCN, EOL, etc) (3)
- Technical Update
Errata & Technical Updates (1)
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Brochure
- FlyerPDF 427 KB R01PF0040ED0000 Rev.0.00 Sep 14, 2011
Marketing Collateral (3)
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Loading
Filters
Applied Filters
Software & Tools
Filter by Type
Filter by Provider
Sample Code
Filter by Application
Filter by Function
Filter by Compiler
Filter by IDE
Simulation Models
Partner Solutions
- Compiler/AssemblerSoftware Package for 78K0S. Assembler Package (RA78K0S), C compiler (CC78K0S), Renesas integrated development environment (PM+), Integrated debugger, System simulator and Device Files included.
- SimulatorSimulator for SP78K0S of 78K0S (Note: This product is included in SP78K0S and is not available separately.)
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Compiler/AssemblerSoftware Package for 78K0S. Assembler Package (RA78K0S), C compiler (CC78K0S), Renesas integrated development environment (PM+), Integrated debugger, System simulator and Device Files included.
- SimulatorSimulator for SP78K0S of 78K0S (Note: This product is included in SP78K0S and is not available separately.)
Software & Tools (3)
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.