Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
8-bit Microcontrollers (Non Promotion)

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:PLSP0020ZA-A
Lead Count (#):20
Pkg. Dimensions (mm):6.1x6.65
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Program Memory (KB)0
Lead Count (#)20
CPU78K0S
RTCNo
LVD or PVDNo
DMANo
CAN (ch)0
EthernetNo
Family Name78K
Length (mm)6.65
MOQ1
Pb (Lead) FreeYes
Pkg. Dimensions (mm)6.1x6.65
Width (mm)6.1

Description

The UPD78986x Group is supported only for customers who have already adopted these products. The RL78/G13 Group is recommended for new designs.