Skip to main content
8-bit Microcontrollers for General Purpose Applications (Non Promotion)

Package Information

CAD Model: View CAD Model
Pkg. Type: SOP
Pkg. Code: pkg_8182
Lead Count (#): 28
Pkg. Dimensions (mm): 17.9 x 7.2 x 2.8
Pitch (mm): 1.27

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
Pb (Lead) Free No
ECCN (US)
HTS (US)

Product Attributes

Program Memory (KB) 4
RAM (KB) 0.125
Lead Count (#) 28
Operating Freq (Max) (MHz) 5
CPU 78K0S
RTC No
LVD or PVD No
DMA No
Timer 8-bit x 3-ch
Ethernet No
Temp. Range (°C) -40 to +85
Family Name 78K
Lead Compliant No
Length (mm) 18
MOQ 1
Pb (Lead) Free No
Pkg. Dimensions (mm) 18 x 7 x 2.8
Pkg. Type SOP
Tape & Reel No
Thickness (mm) 2.8
Width (mm) 7

Description

The UPD78901x Group is supported only for customers who have already adopted these products. The RL78/G13 Group is recommended for new designs.