Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The UPD78098x Group is supported only for customers who have already adopted these products. The RL78/G13 Group is recommended for new designs.

Applications

  • Home Appliance
  • Motor Control
Part NumberStatusSamplesStockRoHSPackageBit SizeProgram Memory (KB)Data Flash (KB)RAM (KB)Lead Count (#)Supply Voltage (V)Operating Freq (Max) (MHz)CPURTCLVD or PVDDMAI/O PortsTimerADCCAN (ch)EthernetTemp. Range (°C)
UPD780982GC-XXX-8BS-AObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFP816KB01KB64#4 - 5.58MHz78K0NoNoNo478-bit x 3-ch, 16-bit x 2-ch10-bit x 8-chNo-40 to +85
UPD780983GC-XXX-8BS-AObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFP824KB01KB64#4 - 5.58MHz78K0NoNoNo478-bit x 3-ch, 16-bit x 2-ch10-bit x 8-chNo-40 to +85
UPD780983GC(A)-XXX-8BS-AObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFP64#NoNoNoNo
UPD780983GC(A)-XXX-AB8ObsoleteN/AOut of StockContactQFP64#NoNoNoNo
UPD780984GC-XXX-8BS-AObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFP832KB01KB64#4 - 5.58MHz78K0NoNoNo478-bit x 3-ch, 16-bit x 2-ch10-bit x 8-chNo-40 to +85
UPD780984GC(A)-XXX-8BS-AObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFP64#NoNoNoNo
UPD780984GC(A)-XXX-AB8ObsoleteN/AOut of StockContactQFP64#NoNoNoNo
UPD780986CW-XXX-AObsoleteN/AOut of StockRoHS:EN
RoHS:JA
SDIP848KB02KB64#4 - 5.58MHz78K0NoNoNo478-bit x 3-ch, 16-bit x 2-ch10-bit x 8-chNo-40 to +85
UPD780986GC-XXX-8BS-AObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFP848KB02KB64#4 - 5.58MHz78K0NoNoNo478-bit x 3-ch, 16-bit x 2-ch10-bit x 8-chNo-40 to +85
UPD780988CW-AObsoleteN/AOut of StockContactSDIP860KB02KB64#4 - 5.58MHz78K0NoNoNo478-bit x 3-ch, 16-bit x 2-ch10-bit x 8-ch0No-40 to +85°C
UPD780988GC-XXX-8BS-AObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFP860KB02KB64#4 - 5.58MHz78K0NoNoNo478-bit x 3-ch, 16-bit x 2-ch10-bit x 8-chNo-40 to +85
UPD78F0988ACWObsoleteN/AOut of StockContactSDIP64#NoNoNoNo
UPD78F0988ACW-AObsoleteN/AIn StockRoHS:EN
RoHS:JA
SDIP64#NoNoNoNo
UPD78F0988AGC-8BSObsoleteN/AOut of StockContactLQFP64#NoNoNoNo
UPD78F0988AGC-8BS-AObsoleteN/AOut of StockRoHS:EN
RoHS:JA
LQFP860KB02KB64#4 - 5.512MHz78K0NoNoNo478-bit x 3-ch, 16-bit x 2-ch10-bit x 8-chNo-40 to +85
UPD78F0988AGC-AB8ObsoleteN/AOut of StockContactQFP64#NoNoNoNo
UPD78F0988AGC-AB8-AObsoleteN/AOut of StockRoHS:EN
RoHS:JA
QFP64#NoNoNoNo

Support Communities

  1. Porting 78K Inverter Control to RL78/G14?

    We're porting a motor control application from uPD78F0988 to RL78/G14 (R5F104LEAFA), but I'm uncertain how to port the Inverter Control Timer. Is a porting guide available? The old code: #define DISABLE_INVERTER TMC7.7 = 0; #define ENABLE_INVERTER TMC7.7 = 1; #define DISABLE ...

    May 27, 2025
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?