Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The UPD179F11x, 179F12x Group is supported only for customers who have already adopted these products.

Applications

  • Home Appliance
Part NumberStatusSamplesStockRoHSPackageBit SizeProgram Memory (KB)Data Flash (KB)RAM (KB)Lead Count (#)Supply Voltage (V)Operating Freq (Max) (MHz)CPURTCLVD or PVDDMAI/O PortsTimerEthernetTemp. Range (°C)
UPD179F122MC-GAA-AXObsoleteN/AOut of StockRoHS:EN
RoHS:JA
SSOP816KB00.75KB38#1.8 - 3.64MHz78K0NoYesNo348-bit x 4-ch, 16-bit x 1-chNo-40 to +85
UPD179F123MC-GAA-AXObsoleteN/AOut of StockRoHS:EN
RoHS:JA
SSOP824KB01KB38#1.8 - 3.64MHz78K0NoYesNo348-bit x 4-ch, 16-bit x 1-chNo-40 to +85
UPD179F124MC-GAA-AXObsoleteN/AOut of StockRoHS:EN
RoHS:JA
SSOP832KB01KB38#1.8 - 3.64MHz78K0NoYesNo348-bit x 4-ch, 16-bit x 1-chNo-40 to +85