Features
- Input Offset Voltage: ±2 mV (TYP.)
- Input Bias Current: 25 nA (TYP.)
- Voltage Gain: 1.3 µs (TYP.)
- Pulse Response Time: 16 mA (TYP.)
- A wired OR is possible as the output is an open collector
- Low Voltage Operation: V + - V - : 2 ~ 32 V
Description
Support is limited to customers who have already adopted these products.
µPC177, µPC339 comparators are designed for single power supply operation. The features include lowvoltage operation, common-mode input voltage range from V-(GND) level, open-collector output and low current consumption. Furthermore, these products can operate with both power supplies and can be widely used for various voltage comparison application. Depending on the usage and operating ambient temperature range, the μPC177 is design for communication industries and μPC339 is design for general purposes. In addition, compatible DC parameter selection for the comparators are available under special products. Along with this series of lineup, the dual type comparators, μPC277 and 339 with the same circuit configuration are also available.
Parameters
| Attributes | Value |
|---|---|
| Channels (#) | 4 |
| Single Supply Voltage Range (V) | 2 - 32 |
| Supply Current Icc/Idd (Max) (mA) | 2 |
| Input Offset Voltage Vio (Max) (mV (±)) | 5 |
| Output Current Io Sink (Typical) (mA) | 16 |
| Response Time TPLH (Typical) (µs) | 1.3 |
| Process | Bipolar |
| Function | Bipolar Voltage Comparator |
| Dual Supply Range (V) | V+-16V(Max.) |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) | Pitch (mm) |
|---|---|---|---|
| SOP | 10 x 4 x 1.8 | 14 | 1.27 |
| Part Number | Status | Samples | Longevity | Stock | Package | Budgetary Price (USD) | Carrier Type | Assembly Location | Wafer Fab Location |
|---|---|---|---|---|---|---|---|---|---|
| UPC339G2-E1-AP | Active | N/A | Out of Stock | SOP | 1ku | $0.447 | Embossed Tape | THAILAND | JAPAN | |
| UPC339G2-A | Last Time Buy | N/A | Out of Stock | SOP | 1ku | $0.609 | Embossed Tape | JAPAN, MALAYSIA | JAPAN | |
| UPC339G2-E1-A | Last Time Buy | N/A | Out of Stock | SOP | 1ku | $0.537 | Embossed Tape | JAPAN, MALAYSIA | JAPAN | |
| UPC339G2-E2-A | Last Time Buy | N/A | Out of Stock | SOP | 1ku | $0.448 | Embossed Tape | JAPAN, MALAYSIA | JAPAN | |
| UPC339G2(5)-E1-A | Obsolete | N/A | Out of Stock | SOP | 11u | $0.852 | Embossed Tape | JAPAN, MALAYSIA | JAPAN | |
| UPC339GR-9LG-E1-A | NRND | N/A | 2030 Mar | Out of Stock | TSSOP | 1ku | $0.499 | Embossed Tape | MALAYSIA | JAPAN |
| UPC339GR-9LG-E2-A | NRND | N/A | 2030 Mar | Out of Stock | TSSOP | 1ku | $0.499 | Embossed Tape | MALAYSIA | JAPAN |
Filters
Applied Filters
- Application NotePDF 174 KB an1694 Jul 21, 2026AI-generated Summary: The document outlines the four fundamental internal blocks of an operational amplifier and presents a simple 2:1 stage circuit diagram. It includes important legal notices from Renesas Electronics regarding the use, liability, and intellectual property rights of their semiconductor products. The document clarifies product quality grades, intended applications, and restrictions on use in life-critical or hazardous systems. It emphasizes compliance with applicable laws and safety responsibilities when using Renesas products. Contact information for Renesas sales offices worldwide is also provided.
- Product Change Notice
- Product Change Notice
- Product Change Notice
- TrainingPDF 325 KB R13TB0002EU0100 Rev.1.00 May 11, 2023
- TrainingPDF 258 KB R13TB0001EU0100 Rev.1.00 May 11, 2023
Recommended Documents (2)
Datasheets (2)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Application NotePDF 174 KB an1694 Jul 21, 2026AI-generated Summary: The document outlines the four fundamental internal blocks of an operational amplifier and presents a simple 2:1 stage circuit diagram. It includes important legal notices from Renesas Electronics regarding the use, liability, and intellectual property rights of their semiconductor products. The document clarifies product quality grades, intended applications, and restrictions on use in life-critical or hazardous systems. It emphasizes compliance with applicable laws and safety responsibilities when using Renesas products. Contact information for Renesas sales offices worldwide is also provided.
Application Notes & White Papers (1)
- Product Change Notice
- Product Change Notice
- Product Change Notice
Product Notices (PCN, EOL, etc) (5)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Quality & Reliability (2)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- TrainingPDF 325 KB R13TB0002EU0100 Rev.1.00 May 11, 2023
- TrainingPDF 258 KB R13TB0001EU0100 Rev.1.00 May 11, 2023
Marketing Collateral (2)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Filters
Applied Filters
Software & Tools
Filter by Type
Sample Code
Filter by Application
Filter by Function
Filter by Compiler
Filter by IDE
Simulation Models
Partner Solutions
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Simulation Models (1)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.