Skip to main content
Renesas Electronics Corporation

Package Information

CAD Model:View CAD Model
Pkg. Type:SOP
Pkg. Code:pkg_7679
Lead Count (#):14
Pkg. Dimensions (mm):10 x 4 x 1.8
Pitch (mm):1.27

Environmental & Export Classifications

ECCN (US)EAR99
HTS (US)8542.39.0090
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes

Product Attributes

Carrier TypeEmbossed Tape
Assembly LocationJAPAN, MALAYSIA
Wafer Fab LocationJAPAN
Channels (#)4
Dual Supply Range (V)V+-16V(Max.)
FunctionBipolar Voltage Comparator
Input Offset Voltage Vio (Max) (mV (±))5
Lead CompliantYes
Lead Count (#)14
Length (mm)10
MOQ2500
Moisture Sensitivity Level (MSL)1
Output Current Io Sink (Typical) (mA)16
Pb (Lead) FreeYes
Pkg. Dimensions (mm)10 x 4 x 1.8
Pkg. TypeSOP
ProcessBipolar
Response Time TPLH (Typical) (µs)1.3
Single Supply Voltage Range (V)2 - 32
Supply Current Icc/Idd (Max) (mA)2
Tape & ReelNo
Thickness (mm)1.8
Width (mm)4

Description

Support is limited to customers who have already adopted these products.

µPC177, µPC339 comparators are designed for single power supply operation. The features include lowvoltage operation, common-mode input voltage range from V-(GND) level, open-collector output and low current consumption. Furthermore, these products can operate with both power supplies and can be widely used for various voltage comparison application. Depending on the usage and operating ambient temperature range, the μPC177 is design for communication industries and μPC339 is design for general purposes. In addition, compatible DC parameter selection for the comparators are available under special products. Along with this series of lineup, the dual type comparators, μPC277 and 339 with the same circuit configuration are also available.