Skip to main content
Renesas Electronics Corporation

Features

  • Input Offset Voltage: ±2 mV (TYP.)
  • Input Offset Current: ±5 nA (TYP.)
  • Large Signal Voltage Gain: 100000 (TYP.)
  • Internal Frequency Compensation
  • Output Short-Circuit Protection

Description

Support is limited to customers who have already adopted these products.

μPC451, μPC324 are quad operational amplifiers designed to operate on a single power supply. The features include low-voltage operation, a common-mode input voltage that range from V− (GND) level, an output from a V− (GND) level that is determined by the output stage of class C push-pull circuit and a 50 μA(TYP. ) constant current, and a low current consumption. In addition to that, these amplifiers can also operate in both positive and negative power supply and can be used extensively in various amplifier circuits. The μPC451 is suited for wide operating ambient temperature use due to its temperature expansion type, while μPC324 is for general purposes usage. A DC parameter selection that is compatible to operational amplifiers is also available. μPC1251, μPC358 which are dual types with the same circuit configuration are also available under this series of operational amplifiers.

Parameters

AttributesValue
Channels (#)4
Rail-to-Rail OutputNo
Single Supply Voltage Range (V)3 - 30
Slew Rate (V/µs)0.3
Dual Supply Range (V)V+-15V(Max.)
Input Offset Voltage Vio (Max) (mV (±))7
Supply Current Icc/Idd (Max) (mA)2

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
SOP10 x 4 x 1.8141.27
Part NumberStatusSamplesLongevityStockPackageBudgetary Price (USD)Carrier TypeAssembly LocationWafer Fab Location
UPC324G2-E1-APActiveN/AOut of StockSOP1ku | $0.413Embossed TapeTHAILANDJAPAN
UPC324G2-E2-APActiveN/AOut of StockPackage1ku | $0.413THAILANDJAPAN
UPC324G2-ALast Time BuyN/AOut of StockSOP1ku | $0.55Embossed TapeJAPAN, MALAYSIAJAPAN
UPC324G2-E1-ALast Time BuyN/AOut of StockSOP1ku | $0.674Embossed TapeJAPAN, MALAYSIAJAPAN
UPC324G2-E2-ALast Time BuyN/AOut of StockSOP1ku | $0.674Embossed TapeJAPAN, MALAYSIAJAPAN
UPC324G2(5)-E1-AObsoleteN/AOut of StockSOP11u | $0.97Embossed TapeJAPAN, MALAYSIAJAPAN
UPC324GR-9LG-E1-ANRNDN/A2030 MarOut of StockTSSOP1ku | $0.448Embossed TapeMALAYSIAJAPAN
UPC324GR-9LG-E2-ALast Time BuyN/AOut of StockTSSOPEmbossed Tape
UPC324GR(5)-9LG-E1-ANRNDN/A2030 MarOut of StockTSSOP1ku | $0.58Embossed TapeMALAYSIAJAPAN
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?