Skip to main content

Overview

Description

The μPC1943, 1944 are adjustable high precision shunt regulators. The output voltage can be set to any value between reference voltage (1. 26 V) and 24 V by two external resistors. These ICs can apply to error amplifier of switching regulators.

Features

  • Low voltage operation.: VREF ≤ VOUT ≤ 24 V
  • High accuracy.: VREF = 1.26 V ± 2.4%
  • Adjustable output voltage by two external resistors.
  • Pin compatible with μPC1093. (μPC1944)

Comparison

Applications

Documentation

Type Title Date
Datasheet PDF 306 KB 日本語
Product Change Notice PDF 4.86 MB 日本語
Product Change Notice PDF 3.74 MB 日本語
Product Change Notice PDF 1.46 MB 日本語
Application Note PDF 1.21 MB
Application Note PDF 1.30 MB
Other PDF 348 KB
Application Note PDF 509 KB
Application Note PDF 397 KB
9 items

Design & Development

Models

ECAD Models

Schematic symbols, PCB footprints, and 3D CAD models from SamacSys can be found by clicking on the CAD Model links in the Product Options table. If a symbol or model isn't available, it can be requested directly from SamacSys.

Diagram of ECAD Models

Product Options

Applied Filters:

Support

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse FAQs

FAQs

Browse our knowledge base of common questions and answers.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?