Skip to main content
Renesas Electronics Corporation

Features

  • VDSS = 20 V (TA = 25°C)
  • Low on-state resistance
    RDS(on) = 4.3 mΩ MAX. (VGS = 8.0 V, ID = 13.5 A)
  • 2.5 V Gate-drive available
  • Small & thin type surface mount package with heat spreader
  • Pb-free and Halogen free

Description

MOSFETs suitable for switching (motor drive, etc.) and load switch applications. Low on-resistance, high-speed switching, and high-robustness.

Applied Filters: