Features
- VDSS = 30 V (TA = 25°C)
- Low on-state resistance
RDS(on) = 4.6 mΩ MAX. (VGS = 10 V, ID = 24 A) - 4.5 V Gate-drive available
- Small & thin type surface mount package with heat spreader (HWSON-8)
- Pb-free, Halogen Free
Description
The UPA2825T1S is a Nch Single Power Mosfet 30V 24A 4.6Mohm HWSON-8.
Applied Filters: