Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • VDSS = −30 V (TA = 25°C)
  • Low on-state resistance
    RDS(on) = 5.0 mΩ MAX. (VGS = −10 V, ID = −16 A)
  • 4.5 V Gate-drive available
  • Small and surface mount package (SOP-8)
  • Pb-free and Halogen free

Description

MOSFETs suitable for switching (motor drive, etc.) and load switch applications. Low on-resistance, high-speed switching, and high-robustness.

Parameters

AttributesValue
Qualification LevelIndustrial
Nch/PchPch
Channels (#)1
Standard Pkg. TypeSOP-8 / SOIC-8
Gate LevelLogic
VDSS (Max) (V)-30
ID (A)-16
RDS (ON) (Max) @10V (mohm)5
RDS (ON) (Max) @4.5V (mohm)7.8
Pch (W)1.1
Ciss (Typical) (pF)6250
Qg typ (nC)195
Series NameUPA Series

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
SOP5 x 4 x 1.7581.27
Part NumberStatusSamplesStockPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pkg. Dimensions (mm)Pb (Lead) FreeCountry of AssemblyCountry of Wafer Fabrication
UPA2735GR-E1-AXActiveAvailableIn StockSOP1ku | $0.7878#Embossed Tape15 x 4 x 1.75YesMALAYSIAJAPAN
UPA2735GR-E2-AXActiveN/AOut of StockSOP8#Embossed Tape15 x 4 x 1.75Yes
UPA2735GR-E1-ATObsoleteN/AOut of StockSOP8#Embossed Tape15 x 4 x 1.8Yes
UPA2735GR-E2-ATObsoleteN/AOut of StockSOP8#Embossed Tape15 x 4 x 1.8Yes
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?