Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • –1.8V drive available
  • Low on-state resistance
    RDS(on)1 = 67 mΩ MAX. (VGS = –4.5 V, ID = –2.0 A)
    RDS(on)2 = 92 mΩ MAX. (VGS = –2.5 V, ID = –2.0 A)
    RDS(on)3 = 159 mΩ MAX. (VGS = –1.8 V, ID = –2.0 A)
  • Built-in gate protection diode
  • Lead-free and Halogen-free

Description

The UPA2672T1R is a Pch Dual Power Mosfet -12V -4A 67Mohm 6Pinhuson2020.

Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypePb (Lead) Free
UPA2672T1R-E2-AXObsoleteN/AOut of StockHUSON6#Embossed TapeYes
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?