Skip to main content
Renesas Electronics Corporation

Features

  • Compliant with Specification for Camera Serial Interface 2 (CSI-2®) Version 3.0
  • Compliant with PHY Protocol Interface (PPI) to D-PHY™ Version 2.5
  • Compliant with AMBA® APB Protocol Version 2.0
  • Supports PPI interface for D-PHY physical layer option
  • Supports Renesas original Video Pixel Interface
  • Supports APB interface for register access

Description

Renesas' MIPI® CSI-2® Receiver IP is compliant with the Specification for Camera Serial Interface 2 (CSI-2). This IP can be implemented in a CSI-2 host processor (baseband, application engine) and act as a receiver for image/sensor data.

Parameters

AttributesValue
ProtocolMIPI
FunctionController, Receiver
ProcessSoft macro
Data Rate (Mbps)80 to 4500
InterfaceCSI-2, DSI, PPI, AMBA® APB, Video
Part NumberStatusProtocolFunctionProcessData Rate (Mbps)Interface
UCSI2RX30HLINK0ActiveMIPIController, ReceiverSoft macro80 to 4500CSI-2, DSI, PPI, AMBA® APB, Video
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?