Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • NTSC (M, 4.43) and PAL (B, D, G, H, I, M, N, N combination), PAL (60), SECAM with automatic format detection
  • 10-bit ADC and analog clamping circuit
  • Fully programmable static gain or automatic gain control for CVBS channel
  • Programmable white peak control for the CVBS channel
  • High quality adaptive 2D comb filter for both NTSC and PAL inputs
  • PAL delay line for color phase error correction
  • Image enhancement with 2D dynamic peaking/CTI
  • Digital subcarrier PLL for accurate color decoding
  • Programmable hue, brightness, saturation, contrast, sharpness
  • Selectable differential or single-ended CVBS input
  • Digital horizontal PLL and advanced synchronization processing for VCR playback and weak signal performance
  • High quality horizontal and vertical filtered down scaling with arbitrary scale down ratio
  • Up to 3CH differential or 6CH single ended CVBS input
  • Supports both BT.656 and 601 video formats with H/VSYNC
  • Supports RGB 24-bit input up to 1080p resolution
  • Single channel LVDS (open LDI) input up to 720p resolution
  • Built-in programmable timing controller
  • Supports 3, 4, 6 or 8 bits per pixel up to 16.8 million colors with built-in dithering engine
  • Supports digital panels (TTL) or single channel LVDS panels up to WXGA (1366 x 768) resolution, 85MHz
  • Supports serial (8-bit) RGB panel
  • Supports programmable interface signals for control
  • Column (source) driver/row (gate) driver
  • Independent ITU-R 656 compatible YCbCr(4:2:2) output format
  • ITU-R 656 output generated from decoder, LVDS, DRGB and post scaling path
  • Max 148.5MHz with 3.3V, 74MHz with 1.8V
  • Four window font OSD with bordering/shadow
  • 6912B programmable font RAM and 512 display RAM
  • 1/2/3/4 bits/pixel
  • Supports variable width (12/16), height (2~32)
  • High quality scaler with both up/down and panorama/water-glass scaling support
  • Built-in 2D deinterlacing function
  • Programmable brightness, contrast, saturation, hue and sharpness
  • Programmable color transient improvement control
  • Supports programmable cropping of input video and graphics
  • Independent RGB gain and offset controls
  • DTV hue adjustment
  • Programmable 8-bit Gamma correction for each color
  • Black/white stretch
  • Spread spectrum profile based on triangular modulation with center spread
  • Programmable modulation frequency and spread width

Description

The TW8834 is a highly integrated LCD video processor that incorporates many of the key features required to create a multi-purpose LCD display system into a single package. This includes a high quality 2D comb NTSC/PAL/SECAM video decoder which supports both single-ended and differential CVBS signals, an LVDS and TTL digital input interface, high quality scaler and deinterlacer, a Font OSD engine, and LVDS, TTL or TCON output panel interfaces. The TW8834 can support input resolutions up to 1080p and can drive LCD panels at resolutions up to 1366 x 768. The TW8834’s video processing capability includes arbitrary H/V scaling, panoramic scaling, image mirroring, image adjustment and enhancement, black and white stretch, etc. This device can support fast boot system requirements and provides stability and reliability to the system due to the fact that it is a hardwired solution that can sync to the video source and display an image on the LCD in less then 0. 5 seconds from start up. The feature set and versatility of this device makes it an ideal solution for in-car LCD display applications.

Parameters

AttributesValue
CVBS InputYes (differential)
S-Video InputNo
YPbPr InputNo
SCART InputNo
Analog RGB InputNo
Digital RGB/Y CbCr Input24 bit
ADC Input Frequency (MHz)27
Comb Filter2D
Output Resolution (Max)WXGA
De-Interlacer2D
Color EnhancementYes
PIPNo
OSD TypeFont
OSD Font RAM256
External OSDNo
CCFL/LED ControllerNo
Dual View OutputNo
LVDS InputYes
LVDS OutputYes
MCU/MPUExternal
Memory SupportNo
MIPI-CSI2 inputNo
OSD Colors16 Colors / 16-bit Pallette
TCON OutputDigital
Touch-screen ControllerNo
TTL OutputYes
Qualification LevelAEC-Q100 Grade 2

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
TQFP12.0 x 12.0 x 0.001000.4

Applications

  • Automotive display systems

Applied Filters: