| CAD Model: | View CAD Model |
| Pkg. Type: | TQFP |
| Pkg. Code: | QTM |
| Lead Count (#): | 100 |
| Pkg. Dimensions (mm): | 12.0 x 12.0 x 0.00 |
| Pitch (mm): | 0.4 |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| RoHS (TW8834AT-TA2-GR) | Download |
| Lead Count (#) | 100 |
| Carrier Type | Tray |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Temp. Range (°C) | -40 to +105°C |
| Country of Assembly | TAIWAN |
| Country of Wafer Fabrication | USA |
| ADC Input Frequency (MHz) | 27 |
| Analog RGB Input | No |
| CCFL/LED Controller | No |
| CVBS Input | Yes (differential) |
| Color Enhancement | Yes |
| Comb Filter | 2D |
| De-Interlacer | 2D |
| Digital RGB/Y CbCr Input | 24 bit |
| Dual View Output | No |
| External OSD | No |
| ISO 26262 (Functional Safety) | QM |
| LVDS Input | Yes |
| LVDS Output | Yes |
| Length (mm) | 12 |
| MCU/MPU | External |
| MIPI-CSI2 input | No |
| MOQ | 119 |
| Memory Support | No |
| OSD Colors | 16 Colors / 16-bit Pallette |
| OSD Font RAM | 256 |
| OSD Type | Font |
| Output Resolution (Max) | WXGA |
| PIP | No |
| Pitch (mm) | 0.4 |
| Pkg. Dimensions (mm) | 12.0 x 12.0 x 0.00 |
| Pkg. Type | TQFP |
| Price (USD) | $8.76261 |
| Qualification Level | AEC-Q100 Grade 2 |
| S-Video Input | No |
| SCART Input | No |
| TCON Output | Digital |
| TTL Output | Yes |
| Touch-screen Controller | No |
| Width (mm) | 12 |
| YPbPr Input | No |
The TW8834 is a highly integrated LCD video processor that incorporates many of the key features required to create a multi-purpose LCD display system into a single package. This includes a high quality 2D comb NTSC/PAL/SECAM video decoder which supports both single-ended and differential CVBS signals, an LVDS and TTL digital input interface, high quality scaler and deinterlacer, a Font OSD engine, and LVDS, TTL or TCON output panel interfaces. The TW8834 can support input resolutions up to 1080p and can drive LCD panels at resolutions up to 1366 x 768. The TW8834’s video processing capability includes arbitrary H/V scaling, panoramic scaling, image mirroring, image adjustment and enhancement, black and white stretch, etc. This device can support fast boot system requirements and provides stability and reliability to the system due to the fact that it is a hardwired solution that can sync to the video source and display an image on the LCD in less then 0. 5 seconds from start up. The feature set and versatility of this device makes it an ideal solution for in-car LCD display applications.