Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Supports analog inputs including CVBS, S-Video, YPbPr & RGB signals and digital inputs including 24 bit RGB & 8/16/24 bit YCbCr. Interlaced and progressive ITU 601 inputs are supported.
  • Supports digital panels up to WXGA resolutions
  • Integrates cost saving features including a CCFL controller, charge pump booster, programmable panel offset control and on-chip 8 bit 8051 MCU with SPI interface
  • Embedded Image Enhancement
  • Programmable CTI, hue, brightness, saturation, contrast & sharpness control
  • Black/White Stretch
  • Programmable favorite color enhancement- up to three colors
  • Programmable Gamma Correction tables

Description

The TW8816 is a highly integrated multi-purpose LCD display solution for both analog and digital panels. To reduce BOM cost, TW8816 integrates an 8-bit MCU and a CCFL controller. Through multiple input ports, TW8816 can directly display video and graphic content from a variety of devices including TV Tuners, DVD players, back-up cameras, DTV/DMB receivers and navigation/GPS receivers.

Applications

  • Automotive Display
  • Navigation + DVD + TV
  • Back up Camera
  • Rear Seat Entertainment
  • Car TV
  • Portable DVD
  • PMP
  • Portable TV
  • Door Phone
  • Photo Frame
  • DMB TV
  • Baby Monitor
  • Home Audio
  • In Flight Entertainment
Part NumberStatusSamplesStockPackageLead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
TW8816-LA3-GRSObsoleteN/AIn StockLQFP128#Tray3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C
TW8816-LA3-GRSTObsoleteN/AOut of StockLQFP128#Reel3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-40 to +85°C

Knowledge Base

  1. Can I use the TW8816B3 display processor 27 MHz oscillator output to drive other chips?

    Question: Can I use the TW8816B3 display processor 27 MHz oscillator output to drive other chips? I am using the TW8816B3 in a circuit with a DAC and a video scaler.  All three devices require 27 MHz. So can I use the oscillator XTO pin on the TW8816B3 to drive ...

Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?