| CAD Model: | View CAD Model |
| Pkg. Type: | DFN |
| Pkg. Code: | NRG8 |
| Lead Count (#): | 8 |
| Pkg. Dimensions (mm): | 2.0 x 3.0 x 0.9 |
| Pitch (mm): | 0.5 |
| Pb (Lead) Free | Yes |
| Moisture Sensitivity Level (MSL) | 1 |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | DFN |
| Lead Count (#) | 8 |
| Pb (Lead) Free | Yes |
| Carrier Type | Tube |
| Clock Spec. | 10-400 KHz |
| Interface | I2C, SMBus |
| Length (mm) | 2 |
| MOQ | 2040 |
| Moisture Sensitivity Level (MSL) | 1 |
| Package Area (mm²) | 6 |
| Pb Free Category | e3 Sn |
| Pitch (mm) | 0.5 |
| Pkg. Dimensions (mm) | 2.0 x 3.0 x 0.9 |
| Qty. per Carrier (#) | 120 |
| Qty. per Reel (#) | 0 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Tape & Reel | No |
| Temp. Range (°C) | 0 to 70°C |
| Thickness (mm) | 0.9 |
| Width (mm) | 3 |
Digital temperature sensor with accuracy up to ±0.5°C.