Skip to main content
Renesas Electronics Corporation
650V 20mΩ High-Voltage GaN FET in Dual-Side Cooled PQFN 8x8 Package

Package Information

CAD Model:View CAD Model
Pkg. Type:PQN88-IP, DSC
Pkg. Code:PQN88-IP, DSC
Lead Count (#):10
Pkg. Dimensions (mm):8x8
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
ECCN (US)EAR99
HTS (US)8541.29.0095
RoHS (TP65H020G4PLSGBD-TR)EnglishJapanese
Pb (Lead) Free

Product Attributes

Pkg. TypePQN88-IP, DSC
Carrier TypeTape & Reel
Moisture Sensitivity Level (MSL)3
Mounting TypeSurface Mount
Temp. Range (°C)-55 to +150°C
Assembly LocationChina
Wafer Fab LocationJapan
Blocking CapabilityUni-Directional Switch
Ciss (Typical) (pF)1439
Coss (Typical) (pF)196
FET TypeN-Channel
IDS (A) @ Ta = 25°C92
IDS (A) @ Tc = 25°C328
Id max @ 25°C (A)92
Lead Count (#)10
Pkg. Dimensions (mm)8x8
Qg typ (nC)19.6
Qoss (nC)221
Qualification LevelStandard
Quality LevelStandard
RDSON (Typ) (mΩ)20
RDSON (max) (mΩ)25
Ron * Qoss (FOM)221
Theta-JA (°C/W)53
V(TR)DSS max (V)900
Vds min (V)650
Vth typ (V)4

Description

The TP65H020G4PLSGBD is a 650V, 20mΩ gallium nitride (GaN) FET built on Renesas' Gen IV Plus platform. This normally-off switch combines a high-voltage depletion-mode GaN high-electron-mobility transistor (HEMT) for fast switching and high reliability with a low-voltage silicon metal-oxide-semiconductor field-effect transistor (MOSFET) for compatibility with standard gate drivers.

Available in a thin PQFN 8x8 package with dual-side cooling, the TP65H020G4PLSGBD delivers enhanced thermal performance and supports high system-level power density. Its low gate charge, low output charge, negligible reverse recovery charge, and soft- and hard-switching capabilities help improve power-conversion efficiency while reducing system size, weight, and cost.