Skip to main content
Renesas Electronics Corporation

Features

  • Meets Battery Charging Specification BC1.2 for DCP and CDP
  • Meets Chinese Telecommunications Industry Standard YD/T 1591-2009
  • Supports Non-BC 1.2 charging modes via automatic selection
    • DM/DP Divider Modes 2.7V/2.0V (1A) and 2.0V/2.7V (2A)
    • DM/DP 1.2V Mode
  • Compatible with USB 2.0/3.0 power switch requirements
  • 73mΩ (typ) high-side MOSFET
  • Adjustable current limit up to 3.0A (typ.)
  • Pb-Free/RoHS-compliant
  • Halogen-free
  • TQFN-16 package
  • UL listed and CB File No. E468659

Description

The SLGC55545 is a combination of a current-limited USB port power switch with a USB 2.0 High-Speed data line (D+/D-) switch and a USB charging port identification circuit. Applications include notebook PCs and other intelligent USB host devices. The wide bandwidth (2.6GHz) data-line switch also features low capacitance and low ON resistance, allowing signals to pass with minimum edge and phase distortion. The SLGC55545 monitors D+ and D-, providing the correct hand-shaking protocol with compliant client devices.

Applications

  • USB ports/hubs
  • Notebook PCs
  • Power banks
  • Car chargers
  • Universal wall charging adapters

Applied Filters: