Features
- Input voltage range of 1.7V to 5.5V
- 6-channel power sequencer with Power-Good output
- Sequential power-on in fixed order, power-off in reverse order using Up/Down direction control
- Independent, individually programmable inter-rail delays
- Two selectable power-on control schemes
- VDD window voltage monitoring
- Open-drain power-on outputs
- Pb-free/RoHS-compliant
- Halogen-free
- STQFN-20 package
Description
The SLG7SQ50535V is a compact 6-channel power sequencer designed to manage controlled power-up and power-down of multiple voltage rails in complex electronic systems. It provides six sequential enable outputs and an integrated Power-Good (PG) output for power status monitoring, helping ensure reliable sequencing and fault management. With programmable control inputs, low power consumption, and flexible sequencing schemes, the device simplifies multi-rail power management while reducing board space requirements.
For custom configurations, visit GreenPAK™ Programmable Mixed-Signal Products.
Parameters
| Attributes | Value |
|---|---|
| Monitored Inputs | 2 |
| Bias Voltage Range (V) | 1.71 - 5.5 |
| Sequenced Voltages | 1.71 - 5.5 |
| Enable | Active High |
| Initial Startup Requirements | x1 UVLO, x1 ON/OFF, x1 SEL_IN, x1 LEVEL_CONTROL |
| Power Down Sequencing | Yes |
| Logic Level (s) | CMOS |
| Preset Or Adjustable Sequence | Preset Order |
| Sequenced Output Control | Open Drain NMOS |
| Advanced Features | Configurable Hardware Device |
Package Options
| Pkg. Type | Lead Count (#) |
|---|---|
| STQFN | 20 |
Product Comparison
| SLG7SQ50535 | SLG7SQ50520 | SLG7SQ50521 | SLG7SQ50533 | |
| Pkg. Type | STQFN | STQFN | STQFN | STQFN |
| Lead Count (#) | 20 | 12 | 14 | 14 |
| Bias Voltage Range | 1.71 - 5.5 | 1.71 - 5.5 | 2.3 - 5.5 | 2.3 - 5.5 |
| Enable | Active High | Active High | Active High | Active High |
| Preset Or Adjustable Sequence | Preset Order | Without a regulated sequence | Preset Order, Adjustable Delay | Without a regulated sequence |
| Sequenced Output Control | Open Drain NMOS | Push Pull | Push Pull | Push Pull |
| Advanced Features | Configurable Hardware Device | Configurable Hardware Device | Configurable Hardware Device, I2C compatible | Configurable Hardware Device |
Applications
- Servers and data center equipment
- Networking and communications infrastructure
- Telecommunications systems
- FPGA and processor-based platforms
- Industrial automation and control equipment
- Computing and storage systems
- AI accelerator and graphics cards
- Multi-rail power management subsystems
| Part Number | Status | Samples | Stock | Package | Budgetary Price (USD) | Lead Count (#) | Bias Voltage Range (V) | Enable | Preset Or Adjustable Sequence | Sequenced Output Control | Advanced Features |
|---|---|---|---|---|---|---|---|---|---|---|---|
| SLG7SQ50535V | Active | Available | Out of Stock | STQFN | 1ku | $0.362 | 20# | 1.71 - 5.5 | Active High | Preset Order | Open Drain NMOS | Configurable Hardware Device |
Loading
Log in required to subscribe
- DatasheetPDF 1.34 MB SLG7SQ50535_DS_r100 Aug 04, 2026The SLG7SQ50535 is a low-power 6-channel power sequencer with six enable outputs and an integrated Power Good output. It coordinates multi-rail power sequencing and monitors supply status to support reliable system startup and shutdown. This datasheet covers sequencing behavior, timing, electrical characteristics, pin configuration, and package information.
- DatasheetPDF 1.34 MB SLG7SQ50535_DS_r100 Aug 04, 2026The SLG7SQ50535 is a low-power 6-channel power sequencer with six enable outputs and an integrated Power Good output. It coordinates multi-rail power sequencing and monitors supply status to support reliable system startup and shutdown. This datasheet covers sequencing behavior, timing, electrical characteristics, pin configuration, and package information.
Recommended Documents (1)
- DatasheetPDF 1.34 MB SLG7SQ50535_DS_r100 Aug 04, 2026The SLG7SQ50535 is a low-power 6-channel power sequencer with six enable outputs and an integrated Power Good output. It coordinates multi-rail power sequencing and monitors supply status to support reliable system startup and shutdown. This datasheet covers sequencing behavior, timing, electrical characteristics, pin configuration, and package information.
Datasheets (1)
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.