Skip to main content
Renesas Electronics Corporation

Features

  • Pre-configured interface and translation designs
  • Level-shifter and level-translator options
  • Protocol-conversion and modem-related implementations
  • Low-speed host and module controllers
  • Compact package choices
  • Ultra-low standby power options
  • Ready for evaluation and further customization

Description

The SLG7IN is a portfolio of pre-configured GreenPAK™ interface IC standard designs for level translation, protocol conversion, and low-speed host or module control. Available solutions include level shifters and translators, UART, SPI, CAN, SSI, and PCIe-related interfaces, octal small form-factor pluggable (OSFP) controllers, and HART modem functions.

Each standard design is ready for evaluation and can be customized for specific signal mapping, logic behavior, interface control, and package requirements.

These designs were configured using the Go Configure™ Software Hub and can be further modified to meet custom requirements upon request.

Parameters

AttributesValue
Special FeaturesHART Modem Analog Front-end, HART Modem Modulator/Demodulator
GPIOs (#)14, 15
ACMP Channels (#)1, 6
CNT/DLY (Max) (#)5, 13
LUTs (Max) (#)16, 31
D Flip-flops (DFFs) (#)16, 31
Pipe Delay6x 8-bit Shift Regs
# of Programable Delays (#)1
Oscillator TypeLF OSC, Ring OSC
Temperature Sensor (ch) (#)1
InterfaceI2C, I2C, SPI
Memory TypeOTP
Temp. Range (°C)-40 to +85°C

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)
MSTQFN2.0 x 2.222
STQFN1.6 x 1.612
STQFN1.6 x 2.014
STQFN2.0 x 2.214
STQFN2.0 x 2.016
STQFN2 x 320
STQFN3.0 x 3.024
STQFN4.0 x 4.032

Applications

  • Voltage-domain translation
  • Computer and module interfaces
  • Communications and industrial interface control
  • Protocol conversion
  • Low-speed signal management
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?