Skip to main content
Renesas Electronics Corporation

Overview

The SLG47003V-DMO demonstration board is designed to showcase the basic capabilities of the SLG47003 programmable mixed-signal matrix integrated circuit. Three designs are implemented on the board: an analog signal detector, a digital output for a programmable LED, and a linear regulator.

This board helps users understand the operation of the digital and analog blocks in the SLG47003 GreenPAK™ IC, and demonstrates the basic concepts of analog design, such as offset and gain, and their correct application.

Features

  • External board power from USB Type-C port
  • GreenPAK™ Serial Debugger support
  • GreenPAK Advanced Development Platform support
  • Go Configure Software Hub software compatible
  • Two test points (TS) for the output of internal op amps
  • Encoder for schematic parameters regulation

Products in the Design

Sample & Buy

Photo of the SLG47003V-DMO demonstration board.

SLG47003V-DMO

Active
Pb (Lead) Free:Yes
ECCN (US):EAR99
HTS (US):8473.30.1180
1u | $60.00Budgetary Price