Description
The SH7032, SH7034, SH7034B Group is supported only for customers who have already adopted these products.
Applications
- Home Appliance
- Motor Control
| Part Number | Status | Samples | Stock | RoHS | Package | CPU | Bit Size | Program Memory (KB) | Data Flash (KB) | RAM (KB) | Lead Count (#) | Supply Voltage (V) | Operating Freq (Max) (MHz) | CAN (ch) | I/O Ports | Timer | ADC | DMA | Ethernet | RTC | LVD or PVD | Temp. Range (°C) | Moisture Sensitivity Level (MSL) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| HD6417034AF20V | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | QFP | SH-1 | 32 | 0 | 0 | 4KB | 112# | 4.5 - 5.5 | 20MHz | 40 | 16-bit x 5-ch | 10-bit x 8-ch | Yes | No | No | No | -20 to +75 | ||
| HD6417034AFI20V | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | QFP | SH-1 | 32 | 0 | 0 | 4KB | 112# | 4.5 - 5.5 | 20MHz | 40 | 16-bit x 5-ch | 10-bit x 8-ch | Yes | No | No | No | -40 to +85 | 3 | |
| HD6417034AVF12 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | QFP | SH-1 | 32 | 0 | 0 | 4KB | 112# | 3 - 3.6 | 12.5MHz | 40 | 16-bit x 5-ch | 10-bit x 8-ch | Yes | No | No | No | -20 to +75 | ||
| HD6417034AVFI12 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | QFP | SH-1 | 32 | 0 | 4KB | 112# | 12.5MHz | 16-bit x 5-ch | 10-bit x 8-ch | No | No | No | No | -40 to +85 | |||||
| HD6417034AVX12 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | TFQFP | SH-1 | 32 | 0 | 4KB | 120# | 12.5MHz | 16-bit x 5-ch | 10-bit x 8-ch | No | No | No | No | -20 to +75 | |||||
| HD6417034AVXI12 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | TFQFP | SH-1 | 32 | 120# | 20MHz | 16-bit x 5-ch | 10-bit x 8-ch | No | No | No | No | -40 to +85 | |||||||
| HD6417034AX20 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | TFQFP | SH-1 | 32 | 120# | 20MHz | 16-bit x 5-ch | 10-bit x 8-ch | No | No | No | No | -20 to +75 | |||||||
| HD6417034AXI20 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | TFQFP | SH-1 | 32 | 120# | 20MHz | 16-bit x 5-ch | 10-bit x 8-ch | No | No | No | No | -40 to +85 | |||||||
| HD6437034AXXXF | NRND | N/A | Out of Stock | Contact | QFP | SH-1 | 32 | 64KB | 0 | 4KB | 112# | 3 - 5.5 | 20MHz | 0 | 40 | 16-bit x 5-ch | 10-bit x 8-ch | Yes | No | No | No | -20 to +75°C | |
| HD6477034F20V | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | QFP | SH-1 | 32 | 64KB | 4KB | 112# | 20MHz | 16-bit x 5-ch | 10-bit x 8-ch | No | No | No | No | -20 to +75 | |||||
| HD6477034FI20V | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | QFP | SH-1 | 32 | 64KB | 4KB | 112# | 20MHz | 16-bit x 5-ch | 10-bit x 8-ch | No | No | No | No | -40 to +85 | |||||
| HD6477034VF12 | Obsolete | N/A | In Stock | RoHS:EN RoHS:JA | QFP | SH-1 | 32 | 64KB | 4KB | 112# | 12.5MHz | 16-bit x 5-ch | 10-bit x 8-ch | No | No | No | No | -20 to +75 | |||||
| HD6477034VXI12 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | TFQFP | SH-1 | 32 | 120# | 20MHz | 16-bit x 5-ch | 10-bit x 8-ch | No | No | No | No | -40 to +85 | |||||||
| HD6477034X20V | Obsolete | N/A | In Stock | RoHS:EN RoHS:JA | TFQFP | SH-1 | 32 | 64KB | 4KB | 120# | 20MHz | 16-bit x 5-ch | 10-bit x 8-ch | No | No | No | No | -20 to +75 |
Loading
Filters
Applied Filters
Log in required to subscribe
- GuideDescribes the RX products migration map, which shows the relationship between previous-generation products and new-generation products, and the preparation status of difference documents, which summarize the functional differences between each RX product. Please use this application note to gather information when migrating from previous-generation products to new-generation products or when using different RX products.
- Guide
- Application NoteAI-generated Summary: The document details the Renesas CAN Controller's usage, including compatibility, evaluation results, and principles of pretended networking. It covers sample software descriptions, CAN driver functionalities such as initialization, configuration, transmission, reception, and diagnostics. The text also explains mapping of lower CAN drivers, application examples, and frequently asked questions addressing CAN conformance, transceiver issues, bit timing, operation modes, power save modes, transmission, reception, message storage, peripheral bus access, and interrupt handling.
- GuidePDF 186 KB sh-product-number-guide Apr 04, 2018
- Product Change Notice
- Application NoteAI-generated Summary: The document explains key compiler option differences when migrating source code from the SuperH family to the RX family. It highlights that char types default to signed in SuperH but unsigned in RX, requiring the 'signed_char' option to maintain behavior. It also covers the 'auto_enum' option for automatic enum size selection and the 'dbl_size' option to specify double type size, which defaults to 4 bytes in RX compared to 8 bytes in H8 compilers. Configuration steps in the CS+ IDE are provided for each option.
- Product Change Notice
- Product Change Notice
- Guide
- Guide
- Application NoteAI-generated Summary: The document explains how to register and uninstall Call Walker within the High-performance Embedded Workshop (HEW). It guides users to launch HEW without opening a workspace, access the Tools Administration menu, and register the Call Walker tool by specifying the registration file path. After registration, Call Walker version 2.3 appears in the menu. Upon uninstalling HEW, users must manually delete the remaining Call Walker directory. It also provides Renesas Electronics website and contact information for support. The revision history notes the first edition release date.
- Document
- Document
- Application NoteAI-generated Summary: The document details a comprehensive list of methods supported by the class in a compiler package. It covers various template functions such as swap, min, max, copy, fill, mismatch, equal, lexicographical_compare, count, find, search, replace, for_each, adjacent_find, remove_if, generate, unique, reverse, rotate, and random_shuffle. These methods facilitate operations on iterators and ranges, supporting comparisons, transformations, and searches with customizable predicates and binary operations.
- Application NoteAI-generated Summary: This section explains how to set up the STL (Standard Template Library) environment for RXC or SHC compilers. It details two methods to add the STL include directory: through the HEW toolchain's Options dialog box and via command line by setting environment variables or compiler include options. Step-by-step instructions guide users to specify the STL directory, ensuring the STL becomes available for building projects.Related Files:
- Manual - HardwareSH7032 SH7034 Hardware ManualRECOMMENDED
Recommended Documents (1)
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- GuideDescribes the RX products migration map, which shows the relationship between previous-generation products and new-generation products, and the preparation status of difference documents, which summarize the functional differences between each RX product. Please use this application note to gather information when migrating from previous-generation products to new-generation products or when using different RX products.
- Guide
- GuidePDF 186 KB sh-product-number-guide Apr 04, 2018
- Guide
- GuideView More (7)
Manuals & Guides (7)
- Application NoteAI-generated Summary: The document details the Renesas CAN Controller's usage, including compatibility, evaluation results, and principles of pretended networking. It covers sample software descriptions, CAN driver functionalities such as initialization, configuration, transmission, reception, and diagnostics. The text also explains mapping of lower CAN drivers, application examples, and frequently asked questions addressing CAN conformance, transceiver issues, bit timing, operation modes, power save modes, transmission, reception, message storage, peripheral bus access, and interrupt handling.
- Application NoteAI-generated Summary: The document explains key compiler option differences when migrating source code from the SuperH family to the RX family. It highlights that char types default to signed in SuperH but unsigned in RX, requiring the 'signed_char' option to maintain behavior. It also covers the 'auto_enum' option for automatic enum size selection and the 'dbl_size' option to specify double type size, which defaults to 4 bytes in RX compared to 8 bytes in H8 compilers. Configuration steps in the CS+ IDE are provided for each option.
- Application NoteAI-generated Summary: The document explains how to register and uninstall Call Walker within the High-performance Embedded Workshop (HEW). It guides users to launch HEW without opening a workspace, access the Tools Administration menu, and register the Call Walker tool by specifying the registration file path. After registration, Call Walker version 2.3 appears in the menu. Upon uninstalling HEW, users must manually delete the remaining Call Walker directory. It also provides Renesas Electronics website and contact information for support. The revision history notes the first edition release date.
- Application NoteAI-generated Summary: The document details a comprehensive list of methods supported by the class in a compiler package. It covers various template functions such as swap, min, max, copy, fill, mismatch, equal, lexicographical_compare, count, find, search, replace, for_each, adjacent_find, remove_if, generate, unique, reverse, rotate, and random_shuffle. These methods facilitate operations on iterators and ranges, supporting comparisons, transformations, and searches with customizable predicates and binary operations.
- Application NoteAI-generated Summary: This section explains how to set up the STL (Standard Template Library) environment for RXC or SHC compilers. It details two methods to add the STL include directory: through the HEW toolchain's Options dialog box and via command line by setting environment variables or compiler include options. Step-by-step instructions guide users to specify the STL directory, ensuring the STL becomes available for building projects.Related Files:View More (49)
Application Notes & White Papers (49)
- Product Change Notice
- Product Change Notice
- Product Change Notice
Product Notices (PCN, EOL, etc) (3)
- Technical Update
- Technical Update
- Technical Update
- Technical UpdateView More (67)
Errata & Technical Updates (67)
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Marketing Collateral (1)
- Document
- Document
- Document
Other (3)
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Loading
Filters
Applied Filters
Software & Tools
Filter by Type
Filter by Provider
Sample Code
Filter by Application
Filter by Function
Filter by Compiler
Filter by IDE
Simulation Models
Partner Solutions
- IDE and Coding ToolRenesas integrated development environment (IDE) (for SuperH, RX, R8C, M32R, M16C, H8SX, H8S, H8, and 740 families).
- Compiler/AssemblerC/C++ Compiler package for SuperH RISC engine Family. Simulator debugger and High-performance Embedded Workshop included.
- Software & Tools - Other
- Software & Tools - Other
- Software & Tools - Evaluation Software
- SimulatorSimulator debugger for the SuperH RISC engine family [Support IDE : High-performance Embedded Workshop] (Note: This product is included in Compiler Package and is not available separately.)
- ITRON OSμITRON4.0 Specification real-time OS for SH-1,SH-2,SH2-DSP,SH-2A,SH2A-FPU [Required IDE :High-performance Embedded Workshop]
- Plug-in, OS Aware Debugging, Etc.Function for task-level debugging of real-time OS applications. Standard feature of High-performance Embedded Workshop. Available for debugging with a simulator or an emulator.
- Plug-in, OS Aware Debugging, Etc.Optional debugger extension product (Debugging Extension) for Integrated Development Environment High-performance Embedded Workshop which supports task level debugging of real-time OS applications.
- Sample CodeRelated Files:
- Sample CodeRelated Files:
- Sample CodeRelated Files:
- Sample CodeRelated Files:
- Model - IBIS
- Model - IBIS
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- IDE and Coding ToolRenesas integrated development environment (IDE) (for SuperH, RX, R8C, M32R, M16C, H8SX, H8S, H8, and 740 families).
- Compiler/AssemblerC/C++ Compiler package for SuperH RISC engine Family. Simulator debugger and High-performance Embedded Workshop included.
- Software & Tools - Other
- Software & Tools - Other
- Software & Tools - Evaluation SoftwareView More (9)
Software & Tools (9)
- Sample CodeRelated Files:
- Sample CodeRelated Files:
- Sample CodeRelated Files:
- Sample CodeRelated Files:
- Sample CodeRelated Files:View More (15)
Sample Code (15)
- Model - IBIS
- Model - IBIS
Simulation Models (3)
No Results Found.
Check Spelling
Make sure all keywords are spelled correctly.
Make sure all keywords are spelled correctly.
Adjust Keywords
Try fewer, different, or more general terms to vary your search.
Try fewer, different, or more general terms to vary your search.
Review Filters
If you have filters applied, consider deselecting some to broaden your results.
If you have filters applied, consider deselecting some to broaden your results.
Need help?
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Support Communities
Get quick technical support online from Renesas Engineering Community technical staff.
Knowledge Base
Browse our knowledge base for helpful articles, FAQs, and other useful resources.