Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
32-bit Microcontrollers

Package Information

CAD Model:View CAD Model
Pkg. Type:QFP
Pkg. Code:pkg_773
Lead Count (#):112
Pkg. Dimensions (mm):20 x 20 x 3.05
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
RoHS (HD6417034AF20V)EnglishJapanese
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

CPUSH-1
Bit Size32
Program Memory (KB)0
Data Flash (KB)0
RAM (KB)4
Lead Count (#)112
Supply Voltage (V)4.5 - 5.5
Operating Freq (Max) (MHz)20
I/O Ports40
Timer16-bit x 5-ch
ADC10-bit x 8-ch
DMAYes
EthernetNo
RTCNo
LVD or PVDNo
Temp. Range (°C)-20 to +75
Family NameSuperH
Lead CompliantYes
Length (mm)20
MOQ1
Pb (Lead) FreeYes
Pkg. Dimensions (mm)20 x 20 x 3.05
Pkg. TypeQFP
Tape & ReelNo
Thickness (mm)3.05
Width (mm)20

Description

The SH7032, SH7034, SH7034B Group is supported only for customers who have already adopted these products.