Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community
32-bit Microcontrollers

Package Information

CAD Model:View CAD Model
Pkg. Type:TFQFP
Pkg. Code:pkg_135
Lead Count (#):120
Pkg. Dimensions (mm):14 x 14 x 1.2
Pitch (mm):0.4

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)
RoHS (HD6417034AX20)EnglishJapanese
Pb (Lead) FreeNo
ECCN (US)
HTS (US)

Product Attributes

CPUSH-1
Bit Size32
Lead Count (#)120
Operating Freq (Max) (MHz)20
Timer16-bit x 5-ch
ADC10-bit x 8-ch
DMANo
EthernetNo
RTCNo
LVD or PVDNo
Temp. Range (°C)-20 to +75
Carrier TypeTray
Family NameSuperH
Lead CompliantNo
Length (mm)14
MOQ1
Pb (Lead) FreeNo
Pkg. Dimensions (mm)14 x 14 x 1.2
Pkg. TypeTFQFP
Tape & ReelNo
Thickness (mm)1.2
Width (mm)14

Description

The SH7032, SH7034, SH7034B Group is supported only for customers who have already adopted these products.