| CAD Model: | View CAD Model |
| Pkg. Type: | QFP |
| Pkg. Code: | pkg_773 |
| Lead Count (#): | 112 |
| Pkg. Dimensions (mm): | 20 x 20 x 3.05 |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | 3 |
| RoHS (HD6417034AFI20V) | EnglishJapanese |
| Pb (Lead) Free | Yes |
| ECCN (US) | |
| HTS (US) |
| CPU | SH-1 |
| Bit Size | 32 |
| Program Memory (KB) | 0 |
| Data Flash (KB) | 0 |
| RAM (KB) | 4 |
| Lead Count (#) | 112 |
| Supply Voltage (V) | 4.5 - 5.5 |
| Operating Freq (Max) (MHz) | 20 |
| I/O Ports | 40 |
| Timer | 16-bit x 5-ch |
| ADC | 10-bit x 8-ch |
| DMA | Yes |
| Ethernet | No |
| RTC | No |
| LVD or PVD | No |
| Temp. Range (°C) | -40 to +85 |
| Moisture Sensitivity Level (MSL) | 3 |
| Family Name | SuperH |
| Lead Compliant | Yes |
| Length (mm) | 20 |
| MOQ | 1 |
| Pb (Lead) Free | Yes |
| Pkg. Dimensions (mm) | 20 x 20 x 3.05 |
| Pkg. Type | QFP |
| Tape & Reel | No |
| Thickness (mm) | 3.05 |
| Width (mm) | 20 |
The SH7032, SH7034, SH7034B Group is supported only for customers who have already adopted these products.