Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • 1GHz, Arm Cortex®-A55 core w/NEON extension
  • Built-in 128MB DDR3L SDRAM
  • QSPI NOR/NAND Flash boot
  • LCD controller
  • Display interface (Parallel/MIPI-DSI)
  • USB2.0 interface 1ch, SD interface 1ch
  • 128KB SRAM w/ECC
  • 2D graphics drawing engine
  • 244 pins, BGA package (17 x 17mm, 0.8mm pitch)

Description

The 64-bit RZ/A3M microprocessors (MPUs) integrate the high-performance 1GHz Arm® - Cortex®-A55 core with built-in 128MB DDR3L memory and graphics peripheral functions optimized for the diverse graphics and human machine interface (HMI) requirements in both consumer and industrial segments. They include features such as high-resolution graphics LCD controller with parallel RGB and 4-lane MIPI-DSI interfaces to display panels, 2D graphics drawing engine, SPI NAND Flash, and SPI NOR Flash support for large-size programs. All these features are packed in a 244-pin LFBGA package that is ideal for 2-layer board design, serving the needs of higher functionality and a broad range of HMI/graphics applications including real-time plot, smooth sprite animation, USB camera capture, and more. The support for RTOS allows systems to instantly start up in less than a second after boot-up. This feature is ideal for systems requiring a fast response time.

Parameters

AttributesValue
CPU ArchitectureArm
Main CPUCortex-A55
Program Memory (KB)0
RAM (KB)131072
Carrier TypeBulk (Tray), Full Carton (Tray)
Supply Voltage (V)2.97 - 3.63
I/O Ports70
NPUNo
DRAM I/FNo
3D GPUNo
Temp. Range (°C)Ta = -40 to +85
Operating Freq (Max) (MHz)1000
Ethernet speedNo
EtherCat (ch) (#)0
USB FS (host ch/device ch)( 0 / 0 )
USB HS (host ch/device ch)( 1 / 1 )
USB SS (host ch/device ch)( 0 / 0 )
PCI Express (generation and ch)No
SCI or UART (ch)7
SPI (ch)2
I2C (#)2
CAN (ch)0
CAN-FD (ch)0
WirelessNo
SDHI (ch)1
High Resolution Output TimerNo
PWM Output (pin#)28
32-Bit Timer (ch)1
16-Bit Timer (ch) (#)8
8-Bit Timer (ch)0
Standby operable timerNo
Asynchronous General Purpose Timer / Interval Timer (ch)3
16-Bit A/D Converter (ch)0
14-Bit A/D Converter (ch)0
12-Bit A/D Converter (ch)0
10-Bit A/D Converter (ch)0
24-Bit Sigma-Delta A/D Converter (ch)0
16-Bit D/A Converter (ch)0
12-Bit D/A Converter (ch)0
10-Bit D/A Converter (ch) (#)0
8-Bit D/A Converter (ch)0
Capacitive Touch Sensing Unit (ch)0
Graphics LCD ControllerYes
MIPI Interfaces (DSI) (ch)1
MIPI Interfaces (CSI) (ch)0
Image CodecNo
Segment LCD ControllerNo
Security & EncryptionNo

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
LFBGA17 x 17 x 1.42440.8

Application Block Diagrams

High-End Appliance HMI with Large Display, Connectivity & PMIC Power System Block Diagram
Human Machine Interface (HMI) for Appliances
Customizable HMI system for smart appliances with display, touch, voice, and NFC options.

Additional Applications

  • High-Definition Human Machine Interface (HMI)
  • Smart Home and Building Automation
  • Healthcare
  • Industrial Applications
  • Office Automation

Applied Filters: