Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

RX63N Group microcontrollers come in a comprehensive memory vs. package lineup to suit your system scale. In addition to standard functions such as 12-bit A/D converter, motor control timers, SCI, RSPI, I2C, CAN, and safety features, connectivity functions such as Ethernet and USB host have been enhanced. The lineup also includes products possessing specialized functions, such as sensing/image display using a CMOS camera, or security (hardware AES encryption). Products that support high-temperature (105°C) operation are also available.

Applications

  • Industrial
  • Office Automation
  • Consumer
Part NumberStatusSamplesLongevityStockRoHSPackageBudgetary Price (USD)Carrier TypeFamily NameSeries NameGroup NameCPU ArchitectureMain CPUSub CPUFloating Point UnitBit LengthProgram Memory (KB)Data Flash (KB)RAM (KB)ECC SRAMLead Count (#)Pitch (mm)Pkg. Dimensions (mm)Number of Supply Voltage(s) (#)Supply Voltage (V)I/O PortsDMAC or DTCDMA (ch)Temperature Sensor (ch) (#)Power-On ResetWatchdog Timer (ch)External Memory Bus (bit)DRAM I/F3D GPUAcceleratorMOQTemp. Range (°C)External Interrupt Pins (#)LVD or PVDOperating Freq (Max) (MHz)Sub-clock (32.768 kHz)On-chip OscillatorEthernet speedEthernet (ch)EtherCat (ch) (#)USB Ports (#)USB FS (host ch/device ch)USB HS (host ch/device ch)USB SS (host ch/device ch)PCI Express (generation and ch)SCI or UART (ch)SPI (ch)QSPI (ch)OSPI (ch)I2C (#)I3C (ch)CAN (ch)CAN-FD (ch)WirelessIrDALIN (#)SDHI (ch)High Resolution Output TimerPWM Output (pin#)32-Bit Timer (ch)16-Bit Timer (ch) (#)8-Bit Timer (ch)Standby operable timerAsynchronous General Purpose Timer / Interval Timer (ch)RTC16-Bit A/D Converter (ch)14-Bit A/D Converter (ch)12-Bit A/D Converter (ch)10-Bit A/D Converter (ch)24-Bit Sigma-Delta A/D Converter (ch)16-Bit D/A Converter (ch)12-Bit D/A Converter (ch)10-Bit D/A Converter (ch) (#)8-Bit D/A Converter (ch)Analog Comparator (ch)OPAMP (ch) (#)PGA (ch)Capacitive Touch Sensing Unit (ch)Graphics LCD ControllerMIPI Interfaces (DSI) (ch)MIPI Interfaces (CSI) (ch)Camera I/F (Parallel)Image Codec2D Drawing EngineSegment LCD ControllerSSI (ch)Security & EncryptionDebug InterfaceMoisture Sensitivity Level (MSL)Country of AssemblyCountry of Wafer Fabrication
R5F563NACDBG#U0NRNDN/A2027 DecOut of StockContactLFBGA1ku | $9.98Bulk (Tray)RXRX600RX63NRXRXv1NoSingle32768KB32KB128KBNo176#0.8mm13 x 13 x 1.41#2.7 - 3.6134DMAC&DTC41#Yes28,16,32SDRAM I/FNoNo1Ta = -40 to +8516#Yes100MHzYesYes10M/100M1ch02#( 2 / 2 )( 0 / 0 )( 0 / 0 )No13160017#000NoNo00No46022#4No0Yes002180002#00000No00NoNoNoNo0NoJTAG/Single-wire Serial3JAPANJAPAN, TAIWAN
R5F563NACDFB#10NRNDN/A2032 DecOut of StockContactLFQFP1ku | $12.65Full Carton (Tray)RXRX600RX63NRXRXv1NoSingle32768KB32KB128KBNo144#0.5mm20 x 20 x 1.71#2.7 - 3.6112DMAC&DTC41#Yes28,16SDRAM I/FNoNo480Ta = -40 to +8516#Yes100MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )No13160017#000NoNo00No46022#4No0Yes002180002#00000No00NoNoNoNo0NoJTAG/Single-wire Serial3CHINAJAPAN, TAIWAN
R5F563NACDFB#V0NRNDN/AOut of StockContactLFQFP1ku | $12.65Bulk (Tray)RXRX600RX63NRXRXv1NoSingle32768KB32KB128KBNo144#0.5mm20 x 20 x 1.71#2.7 - 3.6112DMAC&DTC41#Yes28,16SDRAM I/FNoNo1Ta = -40 to +8516#Yes100MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )No13160017#000NoNo00No46022#4No0Yes002180002#00000No00NoNoNoNo0NoJTAG/Single-wire Serial3CHINA, JAPANJAPAN, TAIWAN
R5F563NACDFC#V0NRNDN/A2032 DecIn StockContactLFQFP1ku | $10.26Bulk (Tray)RXRX600RX63NRXRXv1NoSingle32768KB32KB128KBNo176#0.5mm24 x 24 x 1.71#2.7 - 3.6134DMAC&DTC41#Yes28,16,32SDRAM I/FNoNo1Ta = -40 to +8516#Yes100MHzYesYes10M/100M1ch02#( 2 / 2 )( 0 / 0 )( 0 / 0 )No13160017#000NoNo00No46022#4No0Yes002180002#00000No00NoNoNoNo0NoJTAG/Single-wire Serial3JAPANJAPAN, TAIWAN
R5F563NACDFP#10NRNDN/A2032 DecOut of StockContactLFQFP1ku | $9.22Full Carton (Tray)RXRX600RX63NRXRXv1NoSingle32768KB32KB128KBNo100#0.5mm14 x 14 x 1.71#2.7 - 3.679DMAC&DTC41#Yes28,16NoNoNo720Ta = -40 to +8516#Yes100MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )No9110011#000NoNo00No31016#4No0Yes001480001#00000No00NoNoNoNo0NoJTAG/Single-wire Serial3CHINAJAPAN, TAIWAN
R5F563NACDFP#V0NRNDN/AOut of StockContactLFQFP1ku | $9.22Bulk (Tray)RXRX600RX63NRXRXv1NoSingle32768KB32KB128KBNo100#0.5mm14 x 14 x 1.71#2.7 - 3.679DMAC&DTC41#Yes28,16NoNoNo1Ta = -40 to +8516#Yes100MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )No9110011#000NoNo00No31016#4No0Yes001480001#00000No00NoNoNoNo0NoJTAG/Single-wire Serial3CHINA, JAPANJAPAN, TAIWAN
R5F563NACDLC#U0NRNDN/A2027 DecOut of StockContactTFLGA1ku | $9.78Bulk (Tray)RXRX600RX63NRXRXv1NoSingle32768KB32KB128KBNo177#0.5mm8 x 8 x 1.051#2.7 - 3.6134DMAC&DTC41#Yes28,16,32SDRAM I/FNoNo1Ta = -40 to +8516#Yes100MHzYesYes10M/100M1ch02#( 2 / 2 )( 0 / 0 )( 0 / 0 )No13160017#000NoNo00No46022#4No0Yes002180002#00000No00NoNoNoNo0NoJTAG/Single-wire Serial3JAPANJAPAN, TAIWAN
R5F563NACDLJ#U0NRNDN/A2027 DecOut of StockContactTFLGA1ku | $8.78Bulk (Tray)RXRX600RX63NRXRXv1NoSingle32768KB32KB128KBNo100#0.65mm7 x 7 x 1.051#2.7 - 3.679DMAC&DTC41#Yes28,16NoNoNo1Ta = -40 to +8516#Yes100MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )No9110011#000NoNo00No31016#4No0Yes001480001#00000No00NoNoNoNo0NoJTAG/Single-wire Serial3JAPANJAPAN, TAIWAN
R5F563NACDLK#U0NRNDN/A2027 DecOut of StockContactTFLGA1ku | $9.25Bulk (Tray)RXRX600RX63NRXRXv1NoSingle32768KB32KB128KBNo145#0.5mm7 x 7 x 1.051#2.7 - 3.6112DMAC&DTC41#Yes28,16SDRAM I/FNoNo1Ta = -40 to +8516#Yes100MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )No13160017#000NoNo00No46022#4No0Yes002180002#00000No00NoNoNoNo0NoJTAG/Single-wire Serial3JAPANJAPAN, TAIWAN
R5F563NADDBG#U0NRNDN/A2027 DecIn StockContactLFBGA1ku | $10.68Bulk (Tray)RXRX600RX63NRXRXv1NoSingle32768KB32KB128KBNo176#0.8mm13 x 13 x 1.41#2.7 - 3.6134DMAC&DTC41#Yes28,16,32SDRAM I/FNoNo1Ta = -40 to +8516#Yes100MHzYesYes10M/100M1ch02#( 2 / 2 )( 0 / 0 )( 0 / 0 )No13160017#020NoNo00No46022#4No0Yes002180002#00000No00NoNoNoNo0NoJTAG/Single-wire Serial3JAPANJAPAN, TAIWAN
R5F563NADDFB#10NRNDN/A2032 DecOut of StockContactLFQFP1ku | $9.45Full Carton (Tray)RXRX600RX63NRXRXv1NoSingle32768KB32KB128KBNo144#0.5mm20 x 20 x 1.71#2.7 - 3.6112DMAC&DTC41#Yes28,16SDRAM I/FNoNo480Ta = -40 to +8516#Yes100MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )No13160017#020NoNo00No46022#4No0Yes002180002#00000No00NoNoNoNo0NoJTAG/Single-wire Serial3CHINAJAPAN, TAIWAN
R5F563NADDFB#V0NRNDN/AIn StockContactLFQFP1ku | $9.45Bulk (Tray)RXRX600RX63NRXRXv1NoSingle32768KB32KB128KBNo144#0.5mm20 x 20 x 1.71#2.7 - 3.6112DMAC&DTC41#Yes28,16SDRAM I/FNoNo1Ta = -40 to +8516#Yes100MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )No13160017#020NoNo00No46022#4No0Yes002180002#00000No00NoNoNoNo0NoJTAG/Single-wire Serial3CHINA, JAPANJAPAN, TAIWAN
R5F563NADDFC#V0NRNDN/A2032 DecIn StockContactLFQFP1ku | $10.47Bulk (Tray)RXRX600RX63NRXRXv1NoSingle32768KB32KB128KBNo176#0.5mm24 x 24 x 1.71#2.7 - 3.6134DMAC&DTC41#Yes28,16,32SDRAM I/FNoNo1Ta = -40 to +8516#Yes100MHzYesYes10M/100M1ch02#( 2 / 2 )( 0 / 0 )( 0 / 0 )No13160017#020NoNo00No46022#4No0Yes002180002#00000No00NoNoNoNo0NoJTAG/Single-wire Serial3JAPANJAPAN, TAIWAN
R5F563NADDFP#10NRNDN/A2032 DecOut of StockContactLFQFP1ku | $9.43Full Carton (Tray)RXRX600RX63NRXRXv1NoSingle32768KB32KB128KBNo100#0.5mm14 x 14 x 1.71#2.7 - 3.679DMAC&DTC41#Yes28,16NoNoNo720Ta = -40 to +8516#Yes100MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )No9110011#020NoNo00No31016#4No0Yes001480001#00000No00NoNoNoNo0NoJTAG/Single-wire Serial3CHINAJAPAN, TAIWAN
R5F563NADDFP#V0NRNDN/AIn StockContactLFQFP1ku | $9.43Bulk (Tray)RXRX600RX63NRXRXv1NoSingle32768KB32KB128KBNo100#0.5mm14 x 14 x 1.71#2.7 - 3.679DMAC&DTC41#Yes28,16NoNoNo1Ta = -40 to +8516#Yes100MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )No9110011#020NoNo00No31016#4No0Yes001480001#00000No00NoNoNoNo0NoJTAG/Single-wire Serial3CHINA, JAPANJAPAN, TAIWAN
R5F563NADDLC#U0NRNDN/A2027 DecOut of StockContactTFLGA1ku | $9.98Bulk (Tray)RXRX600RX63NRXRXv1NoSingle32768KB32KB128KBNo177#0.5mm8 x 8 x 1.051#2.7 - 3.6134DMAC&DTC41#Yes28,16,32SDRAM I/FNoNo1Ta = -40 to +8516#Yes100MHzYesYes10M/100M1ch02#( 2 / 2 )( 0 / 0 )( 0 / 0 )No13160017#020NoNo00No46022#4No0Yes002180002#00000No00NoNoNoNo0NoJTAG/Single-wire Serial3JAPANJAPAN, TAIWAN
R5F563NADDLJ#U0NRNDN/A2027 DecOut of StockContactTFLGA1ku | $8.99Bulk (Tray)RXRX600RX63NRXRXv1NoSingle32768KB32KB128KBNo100#0.65mm7 x 7 x 1.051#2.7 - 3.679DMAC&DTC41#Yes28,16NoNoNo1Ta = -40 to +8516#Yes100MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )No9110011#020NoNo00No31016#4No0Yes001480001#00000No00NoNoNoNo0NoJTAG/Single-wire Serial3JAPANJAPAN, TAIWAN
R5F563NADDLK#U0NRNDN/A2027 DecOut of StockContactTFLGA1ku | $9.45Bulk (Tray)RXRX600RX63NRXRXv1NoSingle32768KB32KB128KBNo145#0.5mm7 x 7 x 1.051#2.7 - 3.6112DMAC&DTC41#Yes28,16SDRAM I/FNoNo1Ta = -40 to +8516#Yes100MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )No13160017#020NoNo00No46022#4No0Yes002180002#00000No00NoNoNoNo0NoJTAG/Single-wire Serial3JAPANJAPAN, TAIWAN
R5F563NADGFB#V0NRNDN/AOut of StockContactLFQFP1ku | $10.12Bulk (Tray)RXRX600RX63NRXRXv1NoSingle32768KB32KB128KBNo144#0.5mm20 x 20 x 1.71#2.7 - 3.6112DMAC&DTC41#Yes28,16SDRAM I/FNoNo1Ta = -40 to +10516#Yes100MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )No13160017#020NoNo00No46022#4No0Yes002180002#00000No00NoNoNoNo0Unique IDJTAG/Single-wire Serial3CHINAJAPAN
R5F563NADGFC#V0NRNDN/AOut of StockContactLFQFP1ku | $10.67Bulk (Tray)RXRX600RX63NRXRXv1NoSingle32768KB32KB128KBNo176#0.5mm24 x 24 x 1.71#2.7 - 3.6134DMAC&DTC41#Yes28,16,32SDRAM I/FNoNo1Ta = -40 to +10516#Yes100MHzYesYes10M/100M1ch02#( 2 / 2 )( 0 / 0 )( 0 / 0 )No13160017#020NoNo00No46022#4No0Yes002180002#00000No00NoNoNoNo0Unique IDJTAG/Single-wire Serial3JAPANJAPAN
R5F563NADGFP#V0NRNDN/AOut of StockContactLFQFP1ku | $9.61Bulk (Tray)RXRX600RX63NRXRXv1NoSingle32768KB32KB128KBNo100#0.5mm14 x 14 x 1.71#2.7 - 3.679DMAC&DTC41#Yes28,16NoNoNo1Ta = -40 to +10516#Yes100MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )No9110011#020NoNo00No31016#4No0Yes001480001#00000No00NoNoNoNo0Unique IDJTAG/Single-wire Serial3CHINAJAPAN
R5F563NBCDBG#G0NRNDN/A2027 DecOut of StockContactLFBGA1ku | $10.33Full Carton (Tray)RXRX600RX63NRXRXv1NoSingle321024KB32KB128KBNo176#0.8mm13 x 13 x 1.41#2.7 - 3.6134DMAC&DTC41#Yes28,16,32SDRAM I/FNoNo1368Ta = -40 to +8516#Yes100MHzYesYes10M/100M1ch02#( 2 / 2 )( 0 / 0 )( 0 / 0 )No13160017#000NoNo00No46022#4No0Yes002180002#00000No00NoNoNoNo0NoJTAG/Single-wire Serial3JAPANJAPAN, TAIWAN
R5F563NBCDBG#U0NRNDN/AIn StockContactLFBGA1ku | $10.33Bulk (Tray)RXRX600RX63NRXRXv1NoSingle321024KB32KB128KBNo176#0.8mm13 x 13 x 1.41#2.7 - 3.6134DMAC&DTC41#Yes28,16,32SDRAM I/FNoNo1Ta = -40 to +8516#Yes100MHzYesYes10M/100M1ch02#( 2 / 2 )( 0 / 0 )( 0 / 0 )No13160017#000NoNo00No46022#4No0Yes002180002#00000No00NoNoNoNo0NoJTAG/Single-wire Serial3JAPANJAPAN, TAIWAN
R5F563NBCDFB#10NRNDN/A2032 DecOut of StockContactLFQFP1ku | $13.4Full Carton (Tray)RXRX600RX63NRXRXv1NoSingle321024KB32KB128KBNo144#0.5mm20 x 20 x 1.71#2.7 - 3.6112DMAC&DTC41#Yes28,16SDRAM I/FNoNo480Ta = -40 to +8516#Yes100MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )No13160017#000NoNo00No46022#4No0Yes002180002#00000No00NoNoNoNo0NoJTAG/Single-wire Serial3CHINAJAPAN, TAIWAN
R5F563NBCDFB#V0NRNDN/AIn StockContactLFQFP1ku | $13.4Bulk (Tray)RXRX600RX63NRXRXv1NoSingle321024KB32KB128KBNo144#0.5mm20 x 20 x 1.71#2.7 - 3.6112DMAC&DTC41#Yes28,16SDRAM I/FNoNo1Ta = -40 to +8516#Yes100MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )No13160017#000NoNo00No46022#4No0Yes002180002#00000No00NoNoNoNo0NoJTAG/Single-wire Serial3CHINA, JAPANJAPAN, TAIWAN
R5F563NBCDFC#V0NRNDN/A2032 DecIn StockContactLFQFP1ku | $10.13Bulk (Tray)RXRX600RX63NRXRXv1NoSingle321024KB32KB128KBNo176#0.5mm24 x 24 x 1.71#2.7 - 3.6134DMAC&DTC41#Yes28,16,32SDRAM I/FNoNo1Ta = -40 to +8516#Yes100MHzYesYes10M/100M1ch02#( 2 / 2 )( 0 / 0 )( 0 / 0 )No13160017#000NoNo00No46022#4No0Yes002180002#00000No00NoNoNoNo0NoJTAG/Single-wire Serial3JAPANJAPAN, TAIWAN
R5F563NBCDFP#10NRNDN/A2032 DecIn StockContactLFQFP1ku | $9.13Full Carton (Tray)RXRX600RX63NRXRXv1NoSingle321024KB32KB128KBNo100#0.5mm14 x 14 x 1.71#2.7 - 3.679DMAC&DTC41#Yes28,16NoNoNo720Ta = -40 to +8516#Yes100MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )No9110011#000NoNo00No31016#4No0Yes001480001#00000No00NoNoNoNo0NoJTAG/Single-wire Serial3CHINAJAPAN, TAIWAN
R5F563NBCDFP#V0NRNDN/AIn StockContactLFQFP1ku | $9.13Bulk (Tray)RXRX600RX63NRXRXv1NoSingle321024KB32KB128KBNo100#0.5mm14 x 14 x 1.71#2.7 - 3.679DMAC&DTC41#Yes28,16NoNoNo1Ta = -40 to +8516#Yes100MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )No9110011#000NoNo00No31016#4No0Yes001480001#00000No00NoNoNoNo0NoJTAG/Single-wire Serial3CHINA, JAPANJAPAN, TAIWAN
R5F563NBCDLC#U0NRNDN/A2027 DecOut of StockContactTFLGA1ku | $10.13Bulk (Tray)RXRX600RX63NRXRXv1NoSingle321024KB32KB128KBNo177#0.5mm8 x 8 x 1.051#2.7 - 3.6134DMAC&DTC41#Yes28,16,32SDRAM I/FNoNo1Ta = -40 to +8516#Yes100MHzYesYes10M/100M1ch02#( 2 / 2 )( 0 / 0 )( 0 / 0 )No13160017#000NoNo00No46022#4No0Yes002180002#00000No00NoNoNoNo0NoJTAG/Single-wire Serial3JAPANJAPAN, TAIWAN
R5F563NBCDLJ#U0NRNDN/A2027 DecOut of StockContactTFLGA1ku | $9.13Bulk (Tray)RXRX600RX63NRXRXv1NoSingle321024KB32KB128KBNo100#0.65mm7 x 7 x 1.051#2.7 - 3.679DMAC&DTC41#Yes28,16NoNoNo1Ta = -40 to +8516#Yes100MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )No9110011#000NoNo00No31016#4No0Yes001480001#00000No00NoNoNoNo0NoJTAG/Single-wire Serial3JAPANJAPAN, TAIWAN
R5F563NBCDLK#U0NRNDN/A2027 DecOut of StockContactTFLGA1ku | $9.6Bulk (Tray)RXRX600RX63NRXRXv1NoSingle321024KB32KB128KBNo145#0.5mm7 x 7 x 1.051#2.7 - 3.6112DMAC&DTC41#Yes28,16SDRAM I/FNoNo1Ta = -40 to +8516#Yes100MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )No13160017#000NoNo00No46022#4No0Yes002180002#00000No00NoNoNoNo0NoJTAG/Single-wire Serial3JAPANJAPAN, TAIWAN
R5F563NBDDBG#G0NRNDN/A2027 DecOut of StockContactLFBGA1ku | $10.52Full Carton (Tray)RXRX600RX63NRXRXv1NoSingle321024KB32KB128KBNo176#0.8mm13 x 13 x 1.41#2.7 - 3.6134DMAC&DTC41#Yes28,16,32SDRAM I/FNoNo1368Ta = -40 to +8516#Yes100MHzYesYes10M/100M1ch02#( 2 / 2 )( 0 / 0 )( 0 / 0 )No13160017#020NoNo00No46022#4No0Yes002180002#00000No00NoNoNoNo0NoJTAG/Single-wire Serial3JAPANJAPAN, TAIWAN
R5F563NBDDBG#U0NRNDN/AOut of StockContactLFBGA1ku | $10.52Bulk (Tray)RXRX600RX63NRXRXv1NoSingle321024KB32KB128KBNo176#0.8mm13 x 13 x 1.41#2.7 - 3.6134DMAC&DTC41#Yes28,16,32SDRAM I/FNoNo1Ta = -40 to +8516#Yes100MHzYesYes10M/100M1ch02#( 2 / 2 )( 0 / 0 )( 0 / 0 )No13160017#020NoNo00No46022#4No0Yes002180002#00000No00NoNoNoNo0NoJTAG/Single-wire Serial3JAPANJAPAN, TAIWAN
R5F563NBDDFB#10NRNDN/A2036 MarOut of StockContactLFQFP1ku | $10.28Full Carton (Tray)RXRX600RX63NRXRXv1NoSingle321024KB32KB128KBNo144#0.5mm20 x 20 x 1.71#2.7 - 3.6112DMAC&DTC41#Yes28,16SDRAM I/FNoNo480Ta = -40 to +8516#Yes100MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )No13160017#020NoNo00No46022#4No0Yes002180002#00000No00NoNoNoNo0NoJTAG/Single-wire Serial3CHINAJAPAN, TAIWAN
R5F563NBDDFB#V0NRNDN/AIn StockContactLFQFP1ku | $10.28Bulk (Tray)RXRX600RX63NRXRXv1NoSingle321024KB32KB128KBNo144#0.5mm20 x 20 x 1.71#2.7 - 3.6112DMAC&DTC41#Yes28,16SDRAM I/FNoNo1Ta = -40 to +8516#Yes100MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )No13160017#020NoNo00No46022#4No0Yes002180002#00000No00NoNoNoNo0NoJTAG/Single-wire Serial3CHINA, JAPANJAPAN, TAIWAN
R5F563NBDDFC#V0NRNDN/A2032 DecOut of StockContactLFQFP1ku | $10.84Bulk (Tray)RXRX600RX63NRXRXv1NoSingle321024KB32KB128KBNo176#0.5mm24 x 24 x 1.71#2.7 - 3.6134DMAC&DTC41#Yes28,16,32SDRAM I/FNoNo1Ta = -40 to +8516#Yes100MHzYesYes10M/100M1ch02#( 2 / 2 )( 0 / 0 )( 0 / 0 )No13160017#020NoNo00No46022#4No0Yes002180002#00000No00NoNoNoNo0NoJTAG/Single-wire Serial3JAPANJAPAN, TAIWAN
R5F563NBDDFP#10NRNDN/A2036 MarOut of StockContactLFQFP1ku | $9.81Full Carton (Tray)RXRX600RX63NRXRXv1NoSingle321024KB32KB128KBNo100#0.5mm14 x 14 x 1.71#2.7 - 3.679DMAC&DTC41#Yes28,16NoNoNo720Ta = -40 to +8516#Yes100MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )No9110011#020NoNo00No31016#4No0Yes001480001#00000No00NoNoNoNo0NoJTAG/Single-wire Serial3CHINAJAPAN, TAIWAN
R5F563NBDDFP#V0NRNDN/AOut of StockContactLFQFP1ku | $9.81Bulk (Tray)RXRX600RX63NRXRXv1NoSingle321024KB32KB128KBNo100#0.5mm14 x 14 x 1.71#2.7 - 3.679DMAC&DTC41#Yes28,16NoNoNo1Ta = -40 to +8516#Yes100MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )No9110011#020NoNo00No31016#4No0Yes001480001#00000No00NoNoNoNo0NoJTAG/Single-wire Serial3CHINA, JAPANJAPAN, TAIWAN
R5F563NBDDLC#U0NRNDN/A2027 DecOut of StockContactTFLGA1ku | $10.33Bulk (Tray)RXRX600RX63NRXRXv1NoSingle321024KB32KB128KBNo177#0.5mm8 x 8 x 1.051#2.7 - 3.6134DMAC&DTC41#Yes28,16,32SDRAM I/FNoNo1Ta = -40 to +8516#Yes100MHzYesYes10M/100M1ch02#( 2 / 2 )( 0 / 0 )( 0 / 0 )No13160017#020NoNo00No46022#4No0Yes002180002#00000No00NoNoNoNo0NoJTAG/Single-wire Serial3JAPANJAPAN, TAIWAN
R5F563NBDDLJ#U0NRNDN/A2027 DecOut of StockContactTFLGA1ku | $9.34Bulk (Tray)RXRX600RX63NRXRXv1NoSingle321024KB32KB128KBNo100#0.65mm7 x 7 x 1.051#2.7 - 3.679DMAC&DTC41#Yes28,16NoNoNo1Ta = -40 to +8516#Yes100MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )No9110011#020NoNo00No31016#4No0Yes001480001#00000No00NoNoNoNo0NoJTAG/Single-wire Serial3JAPANJAPAN, TAIWAN
R5F563NBDDLK#U0NRNDN/A2027 DecOut of StockContactTFLGA1ku | $9.8Bulk (Tray)RXRX600RX63NRXRXv1NoSingle321024KB32KB128KBNo145#0.5mm7 x 7 x 1.051#2.7 - 3.6112DMAC&DTC41#Yes28,16SDRAM I/FNoNo1Ta = -40 to +8516#Yes100MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )No13160017#020NoNo00No46022#4No0Yes002180002#00000No00NoNoNoNo0NoJTAG/Single-wire Serial3JAPANJAPAN
R5F563NBDGFB#V0NRNDN/AOut of StockContactLFQFP1ku | $10.47Bulk (Tray)RXRX600RX63NRXRXv1NoSingle321024KB32KB128KBNo144#0.5mm20 x 20 x 1.71#2.7 - 3.6112DMAC&DTC41#Yes28,16SDRAM I/FNoNo1Ta = -40 to +10516#Yes100MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )No13160017#020NoNo00No46022#4No0Yes002180002#00000No00NoNoNoNo0Unique IDJTAG/Single-wire Serial3CHINAJAPAN
R5F563NBDGFC#V0NRNDN/AOut of StockContactLFQFP1ku | $11.04Bulk (Tray)RXRX600RX63NRXRXv1NoSingle321024KB32KB128KBNo176#0.5mm24 x 24 x 1.71#2.7 - 3.6134DMAC&DTC41#Yes28,16,32SDRAM I/FNoNo1Ta = -40 to +10516#Yes100MHzYesYes10M/100M1ch02#( 2 / 2 )( 0 / 0 )( 0 / 0 )No13160017#020NoNo00No46022#4No0Yes002180002#00000No00NoNoNoNo0Unique IDJTAG/Single-wire Serial3JAPANJAPAN
R5F563NBDGFP#V0NRNDN/AOut of StockContactLFQFP1ku | $9.99Bulk (Tray)RXRX600RX63NRXRXv1NoSingle321024KB32KB128KBNo100#0.5mm14 x 14 x 1.71#2.7 - 3.679DMAC&DTC41#Yes28,16NoNoNo1Ta = -40 to +10516#Yes100MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )No9110011#020NoNo00No31016#4No0Yes001480001#00000No00NoNoNoNo0Unique IDJTAG/Single-wire Serial3CHINAJAPAN
R5F563NDCDBG#G0NRNDN/A2027 DecOut of StockContactLFBGA1ku | $11.59Full Carton (Tray)RXRX600RX63NRXRXv1NoSingle321536KB32KB128KBNo176#0.8mm13 x 13 x 1.41#2.7 - 3.6134DMAC&DTC41#Yes28,16,32SDRAM I/FNoNo1368Ta = -40 to +8516#Yes100MHzYesYes10M/100M1ch02#( 2 / 2 )( 0 / 0 )( 0 / 0 )No13160017#000NoNo00No46022#4No0Yes002180002#00000No00NoNoNoNo0NoJTAG/Single-wire Serial3JAPANJAPAN, TAIWAN
R5F563NDCDBG#U0NRNDN/AIn StockContactLFBGA1ku | $11.59Bulk (Tray)RXRX600RX63NRXRXv1NoSingle321536KB32KB128KBNo176#0.8mm13 x 13 x 1.41#2.7 - 3.6134DMAC&DTC41#Yes28,16,32SDRAM I/FNoNo1Ta = -40 to +8516#Yes100MHzYesYes10M/100M1ch02#( 2 / 2 )( 0 / 0 )( 0 / 0 )No13160017#000NoNo00No46022#4No0Yes002180002#00000No00NoNoNoNo0NoJTAG/Single-wire Serial3JAPANJAPAN, TAIWAN
R5F563NDCDFB#10NRNDN/A2032 DecOut of StockContactLFQFP1ku | $10.93Full Carton (Tray)RXRX600RX63NRXRXv1NoSingle321536KB32KB128KBNo144#0.5mm20 x 20 x 1.71#2.7 - 3.6112DMAC&DTC41#Yes28,16SDRAM I/FNoNo480Ta = -40 to +8516#Yes100MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )No13160017#000NoNo00No46022#4No0Yes002180002#00000No00NoNoNoNo0NoJTAG/Single-wire Serial3CHINAJAPAN, TAIWAN
R5F563NDCDFB#V0NRNDN/AOut of StockContactLFQFP1ku | $10.93Bulk (Tray)RXRX600RX63NRXRXv1NoSingle321536KB32KB128KBNo144#0.5mm20 x 20 x 1.71#2.7 - 3.6112DMAC&DTC41#Yes28,16SDRAM I/FNoNo1Ta = -40 to +8516#Yes100MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )No13160017#000NoNo00No46022#4No0Yes002180002#00000No00NoNoNoNo0NoJTAG/Single-wire Serial3CHINA, JAPANJAPAN, TAIWAN
R5F563NDCDFC#V0NRNDN/A2032 DecOut of StockContactLFQFP1ku | $11.39Bulk (Tray)RXRX600RX63NRXRXv1NoSingle321536KB32KB128KBNo176#0.5mm24 x 24 x 1.71#2.7 - 3.6134DMAC&DTC41#Yes28,16,32SDRAM I/FNoNo1Ta = -40 to +8516#Yes100MHzYesYes10M/100M1ch02#( 2 / 2 )( 0 / 0 )( 0 / 0 )No13160017#000NoNo00No46022#4No0Yes002180002#00000No00NoNoNoNo0NoJTAG/Single-wire Serial3JAPANJAPAN, TAIWAN
R5F563NDCDFP#10NRNDN/A2032 DecOut of StockContactLFQFP1ku | $10.49Full Carton (Tray)RXRX600RX63NRXRXv1NoSingle321536KB32KB128KBNo100#0.5mm14 x 14 x 1.71#2.7 - 3.679DMAC&DTC41#Yes28,16NoNoNo720Ta = -40 to +8516#Yes100MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )No9110011#000NoNo00No31016#4No0Yes001480001#00000No00NoNoNoNo0NoJTAG/Single-wire Serial3CHINAJAPAN, TAIWAN
R5F563NDCDFP#V0NRNDN/AIn StockContactLFQFP1ku | $10.49Bulk (Tray)RXRX600RX63NRXRXv1NoSingle321536KB32KB128KBNo100#0.5mm14 x 14 x 1.71#2.7 - 3.679DMAC&DTC41#Yes28,16NoNoNo1Ta = -40 to +8516#Yes100MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )No9110011#000NoNo00No31016#4No0Yes001480001#00000No00NoNoNoNo0NoJTAG/Single-wire Serial3CHINA, JAPANJAPAN, TAIWAN
R5F563NDCDLC#U0NRNDN/A2027 DecOut of StockContactTFLGA1ku | $11.39Bulk (Tray)RXRX600RX63NRXRXv1NoSingle321536KB32KB128KBNo177#0.5mm8 x 8 x 1.051#2.7 - 3.6134DMAC&DTC41#Yes28,16,32SDRAM I/FNoNo1Ta = -40 to +8516#Yes100MHzYesYes10M/100M1ch02#( 2 / 2 )( 0 / 0 )( 0 / 0 )No13160017#000NoNo00No46022#4No0Yes002180002#00000No00NoNoNoNo0NoJTAG/Single-wire Serial3JAPANJAPAN, TAIWAN
R5F563NDCDLJ#U0NRNDN/A2027 DecOut of StockContactTFLGA1ku | $10.49Bulk (Tray)RXRX600RX63NRXRXv1NoSingle321536KB32KB128KBNo100#0.65mm7 x 7 x 1.051#2.7 - 3.679DMAC&DTC41#Yes28,16NoNoNo1Ta = -40 to +8516#Yes100MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )No9110011#000NoNo00No31016#4No0Yes001480001#00000No00NoNoNoNo0NoJTAG/Single-wire Serial3JAPANJAPAN, TAIWAN
R5F563NDCDLK#U0NRNDN/A2027 DecOut of StockContactTFLGA1ku | $10.93Bulk (Tray)RXRX600RX63NRXRXv1NoSingle321536KB32KB128KBNo145#0.5mm7 x 7 x 1.051#2.7 - 3.6112DMAC&DTC41#Yes28,16SDRAM I/FNoNo1Ta = -40 to +8516#Yes100MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )No13160017#000NoNo00No46022#4No0Yes002180002#00000No00NoNoNoNo0NoJTAG/Single-wire Serial3JAPANJAPAN, TAIWAN
R5F563NDDDBG#U0NRNDN/A2027 DecOut of StockContactLFBGA1ku | $11.77Bulk (Tray)RXRX600RX63NRXRXv1NoSingle321536KB32KB128KBNo176#0.8mm13 x 13 x 1.41#2.7 - 3.6134DMAC&DTC41#Yes28,16,32SDRAM I/FNoNo1Ta = -40 to +8516#Yes100MHzYesYes10M/100M1ch02#( 2 / 2 )( 0 / 0 )( 0 / 0 )No13160017#030NoNo00No46022#4No0Yes002180002#00000No00NoNoNoNo0NoJTAG/Single-wire Serial3JAPANJAPAN, TAIWAN
R5F563NDDDFB#10NRNDN/A2032 DecOut of StockContactLFQFP1ku | $11.11Full Carton (Tray)RXRX600RX63NRXRXv1NoSingle321536KB32KB128KBNo144#0.5mm20 x 20 x 1.71#2.7 - 3.6112DMAC&DTC41#Yes28,16SDRAM I/FNoNo480Ta = -40 to +8516#Yes100MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )No13160017#030NoNo00No46022#4No0Yes002180002#00000No00NoNoNoNo0NoJTAG/Single-wire Serial3CHINAJAPAN, TAIWAN
R5F563NDDDFB#V0NRNDN/AOut of StockContactLFQFP1ku | $11.11Bulk (Tray)RXRX600RX63NRXRXv1NoSingle321536KB32KB128KBNo144#0.5mm20 x 20 x 1.71#2.7 - 3.6112DMAC&DTC41#Yes28,16SDRAM I/FNoNo1Ta = -40 to +8516#Yes100MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )No13160017#030NoNo00No46022#4No0Yes002180002#00000No00NoNoNoNo0NoJTAG/Single-wire Serial3CHINA, JAPANJAPAN, TAIWAN
R5F563NDDDFC#V0NRNDN/A2032 DecOut of StockContactLFQFP1ku | $11.59Bulk (Tray)RXRX600RX63NRXRXv1NoSingle321536KB32KB128KBNo176#0.5mm24 x 24 x 1.71#2.7 - 3.6134DMAC&DTC41#Yes28,16,32SDRAM I/FNoNo1Ta = -40 to +8516#Yes100MHzYesYes10M/100M1ch02#( 2 / 2 )( 0 / 0 )( 0 / 0 )No13160017#030NoNo00No46022#4No0Yes002180002#00000No00NoNoNoNo0NoJTAG/Single-wire Serial3JAPANJAPAN, TAIWAN
R5F563NDDDFP#10NRNDN/A2032 DecOut of StockContactLFQFP1ku | $10.67Full Carton (Tray)RXRX600RX63NRXRXv1NoSingle321536KB32KB128KBNo100#0.5mm14 x 14 x 1.71#2.7 - 3.679DMAC&DTC41#Yes28,16NoNoNo720Ta = -40 to +8516#Yes100MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )No9110011#020NoNo00No31016#4No0Yes001480001#00000No00NoNoNoNo0NoJTAG/Single-wire Serial3CHINAJAPAN, TAIWAN
R5F563NDDDFP#V0NRNDN/AOut of StockContactLFQFP1ku | $10.67Bulk (Tray)RXRX600RX63NRXRXv1NoSingle321536KB32KB128KBNo100#0.5mm14 x 14 x 1.71#2.7 - 3.679DMAC&DTC41#Yes28,16NoNoNo1Ta = -40 to +8516#Yes100MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )No9110011#020NoNo00No31016#4No0Yes001480001#00000No00NoNoNoNo0NoJTAG/Single-wire Serial3CHINA, JAPANJAPAN, TAIWAN
R5F563NDDDLC#U0NRNDN/A2027 DecOut of StockContactTFLGA1ku | $11.59Bulk (Tray)RXRX600RX63NRXRXv1NoSingle321536KB32KB128KBNo177#0.5mm8 x 8 x 1.051#2.7 - 3.6134DMAC&DTC41#Yes28,16,32SDRAM I/FNoNo1Ta = -40 to +8516#Yes100MHzYesYes10M/100M1ch02#( 2 / 2 )( 0 / 0 )( 0 / 0 )No13160017#030NoNo00No46022#4No0Yes002180002#00000No00NoNoNoNo0NoJTAG/Single-wire Serial3JAPANJAPAN, TAIWAN
R5F563NDDDLJ#U0NRNDN/A2027 DecOut of StockContactTFLGA1ku | $10.67Bulk (Tray)RXRX600RX63NRXRXv1NoSingle321536KB32KB128KBNo100#0.65mm7 x 7 x 1.051#2.7 - 3.679DMAC&DTC41#Yes28,16NoNoNo1Ta = -40 to +8516#Yes100MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )No9110011#020NoNo00No31016#4No0Yes001480001#00000No00NoNoNoNo0NoJTAG/Single-wire Serial3JAPANJAPAN, TAIWAN
R5F563NDDDLK#U0NRNDN/A2027 DecOut of StockContactTFLGA1ku | $11.11Bulk (Tray)RXRX600RX63NRXRXv1NoSingle321536KB32KB128KBNo145#0.5mm7 x 7 x 1.051#2.7 - 3.6112DMAC&DTC41#Yes28,16SDRAM I/FNoNo1Ta = -40 to +8516#Yes100MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )No13160017#030NoNo00No46022#4No0Yes002180002#00000No00NoNoNoNo0NoJTAG/Single-wire Serial3JAPANJAPAN, TAIWAN
R5F563NDDGFB#V0NRNDN/AOut of StockContactLFQFP1ku | $11.88Bulk (Tray)RXRX600RX63NRXRXv1NoSingle321536KB32KB128KBNo144#0.5mm20 x 20 x 1.71#2.7 - 3.6112DMAC&DTC41#Yes28,16SDRAM I/FNoNo1Ta = -40 to +10516#Yes100MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )No13160017#030NoNo00No46022#4No0Yes002180002#00000No00NoNoNoNo0Unique IDJTAG/Single-wire Serial3CHINAJAPAN
R5F563NDDGFC#V0NRNDN/AOut of StockContactLFQFP1ku | $12.39Bulk (Tray)RXRX600RX63NRXRXv1NoSingle321536KB32KB128KBNo176#0.5mm24 x 24 x 1.71#2.7 - 3.6134DMAC&DTC41#Yes28,16,32SDRAM I/FNoNo1Ta = -40 to +10516#Yes100MHzYesYes10M/100M1ch02#( 2 / 2 )( 0 / 0 )( 0 / 0 )No13160017#030NoNo00No46022#4No0Yes002180002#00000No00NoNoNoNo0Unique IDJTAG/Single-wire Serial3JAPANJAPAN
R5F563NDDGFP#V0NRNDN/AOut of StockContactLFQFP1ku | $11.42Bulk (Tray)RXRX600RX63NRXRXv1NoSingle321536KB32KB128KBNo100#0.5mm14 x 14 x 1.71#2.7 - 3.679DMAC&DTC41#Yes28,16NoNoNo1Ta = -40 to +10516#Yes100MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )No9110011#020NoNo00No31016#4No0Yes001480001#00000No00NoNoNoNo0Unique IDJTAG/Single-wire Serial3CHINAJAPAN
R5F563NECDBG#G0NRNDN/A2027 DecOut of StockContactLFBGA1ku | $11.86Full Carton (Tray)RXRX600RX63NRXRXv1NoSingle322048KB32KB128KBNo176#0.8mm13 x 13 x 1.41#2.7 - 3.6134DMAC&DTC41#Yes28,16,32SDRAM I/FNoNo1368Ta = -40 to +8516#Yes100MHzYesYes10M/100M1ch02#( 2 / 2 )( 0 / 0 )( 0 / 0 )No13160017#000NoNo00No46022#4No0Yes002180002#00000No00NoNoNoNo0NoJTAG/Single-wire Serial3JAPANJAPAN, TAIWAN
R5F563NECDBG#U0NRNDN/AOut of StockContactLFBGA1ku | $11.86Bulk (Tray)RXRX600RX63NRXRXv1NoSingle322048KB32KB128KBNo176#0.8mm13 x 13 x 1.41#2.7 - 3.6134DMAC&DTC41#Yes28,16,32SDRAM I/FNoNo1Ta = -40 to +8516#Yes100MHzYesYes10M/100M1ch02#( 2 / 2 )( 0 / 0 )( 0 / 0 )No13160017#000NoNo00No46022#4No0Yes002180002#00000No00NoNoNoNo0NoJTAG/Single-wire Serial3JAPANJAPAN, TAIWAN
R5F563NECDFB#10NRNDN/A2032 DecOut of StockContactLFQFP1ku | $11.23Full Carton (Tray)RXRX600RX63NRXRXv1NoSingle322048KB32KB128KBNo144#0.5mm20 x 20 x 1.71#2.7 - 3.6112DMAC&DTC41#Yes28,16SDRAM I/FNoNo480Ta = -40 to +8516#Yes100MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )No13160017#000NoNo00No46022#4No0Yes002180002#00000No00NoNoNoNo0NoJTAG/Single-wire Serial3CHINAJAPAN, TAIWAN
R5F563NECDFB#V0NRNDN/AOut of StockContactLFQFP1ku | $11.23Bulk (Tray)RXRX600RX63NRXRXv1NoSingle322048KB32KB128KBNo144#0.5mm20 x 20 x 1.71#2.7 - 3.6112DMAC&DTC41#Yes28,16SDRAM I/FNoNo1Ta = -40 to +8516#Yes100MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )No13160017#000NoNo00No46022#4No0Yes002180002#00000No00NoNoNoNo0NoJTAG/Single-wire Serial3CHINA, JAPANJAPAN, TAIWAN
R5F563NECDFC#V0NRNDN/A2032 DecOut of StockContactLFQFP1ku | $12.28Bulk (Tray)RXRX600RX63NRXRXv1NoSingle322048KB32KB128KBNo176#0.5mm24 x 24 x 1.71#2.7 - 3.6134DMAC&DTC41#Yes28,16,32SDRAM I/FNoNo1Ta = -40 to +8516#Yes100MHzYesYes10M/100M1ch02#( 2 / 2 )( 0 / 0 )( 0 / 0 )No13160017#000NoNo00No46022#4No0Yes002180002#00000No00NoNoNoNo0NoJTAG/Single-wire Serial3JAPANJAPAN, TAIWAN
R5F563NECDFP#10NRNDN/A2032 DecOut of StockContactLFQFP1ku | $10.81Full Carton (Tray)RXRX600RX63NRXRXv1NoSingle322048KB32KB128KBNo100#0.5mm14 x 14 x 1.71#2.7 - 3.679DMAC&DTC41#Yes28,16NoNoNo720Ta = -40 to +8516#Yes100MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )No9110011#000NoNo00No31016#4No0Yes001480001#00000No00NoNoNoNo0NoJTAG/Single-wire Serial3CHINAJAPAN, TAIWAN
R5F563NECDFP#V0NRNDN/AIn StockContactLFQFP1ku | $10.81Bulk (Tray)RXRX600RX63NRXRXv1NoSingle322048KB32KB128KBNo100#0.5mm14 x 14 x 1.71#2.7 - 3.679DMAC&DTC41#Yes28,16NoNoNo1Ta = -40 to +8516#Yes100MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )No9110011#000NoNo00No31016#4No0Yes001480001#00000No00NoNoNoNo0NoJTAG/Single-wire Serial3CHINA, JAPANJAPAN, TAIWAN
R5F563NECDLC#U0NRNDN/A2027 DecOut of StockContactTFLGA1ku | $11.69Bulk (Tray)RXRX600RX63NRXRXv1NoSingle322048KB32KB128KBNo177#0.5mm8 x 8 x 1.051#2.7 - 3.6134DMAC&DTC41#Yes28,16,32SDRAM I/FNoNo1Ta = -40 to +8516#Yes100MHzYesYes10M/100M1ch02#( 2 / 2 )( 0 / 0 )( 0 / 0 )No13160017#000NoNo00No46022#4No0Yes002180002#00000No00NoNoNoNo0NoJTAG/Single-wire Serial3JAPANJAPAN, TAIWAN
R5F563NECDLJ#U0NRNDN/A2027 DecOut of StockContactTFLGA1ku | $10.81Bulk (Tray)RXRX600RX63NRXRXv1NoSingle322048KB32KB128KBNo100#0.65mm7 x 7 x 1.051#2.7 - 3.679DMAC&DTC41#Yes28,16NoNoNo1Ta = -40 to +8516#Yes100MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )No9110011#000NoNo00No31016#4No0Yes001480001#00000No00NoNoNoNo0NoJTAG/Single-wire Serial3JAPANJAPAN, TAIWAN
R5F563NECDLK#U0NRNDN/A2027 DecOut of StockContactTFLGA1ku | $11.23Bulk (Tray)RXRX600RX63NRXRXv1NoSingle322048KB32KB128KBNo145#0.5mm7 x 7 x 1.051#2.7 - 3.6112DMAC&DTC41#Yes28,16SDRAM I/FNoNo1Ta = -40 to +8516#Yes100MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )No13160017#000NoNo00No46022#4No0Yes002180002#00000No00NoNoNoNo0NoJTAG/Single-wire Serial3JAPANJAPAN, TAIWAN
R5F563NEDDBG#G0NRNDN/A2027 DecOut of StockContactLFBGA1ku | $12.64Full Carton (Tray)RXRX600RX63NRXRXv1NoSingle322048KB32KB128KBNo176#0.8mm13 x 13 x 1.41#2.7 - 3.6134DMAC&DTC41#Yes28,16,32SDRAM I/FNoNo1368Ta = -40 to +8516#Yes100MHzYesYes10M/100M1ch02#( 2 / 2 )( 0 / 0 )( 0 / 0 )No13160017#030NoNo00No46022#4No0Yes002180002#00000No00NoNoNoNo0NoJTAG/Single-wire Serial3JAPANJAPAN, TAIWAN
R5F563NEDDBG#U0NRNDN/AOut of StockContactLFBGA1ku | $12.64Bulk (Tray)RXRX600RX63NRXRXv1NoSingle322048KB32KB128KBNo176#0.8mm13 x 13 x 1.41#2.7 - 3.6134DMAC&DTC41#Yes28,16,32SDRAM I/FNoNo1Ta = -40 to +8516#Yes100MHzYesYes10M/100M1ch02#( 2 / 2 )( 0 / 0 )( 0 / 0 )No13160017#030NoNo00No46022#4No0Yes002180002#00000No00NoNoNoNo0NoJTAG/Single-wire Serial3JAPANJAPAN, TAIWAN
R5F563NEDDFB#10NRNDN/A2036 MarOut of StockContactLFQFP1ku | $14.59Full Carton (Tray)RXRX600RX63NRXRXv1NoSingle322048KB32KB128KBNo144#0.5mm20 x 20 x 1.71#2.7 - 3.6112DMAC&DTC41#Yes28,16SDRAM I/FNoNo480Ta = -40 to +8516#Yes100MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )No13160017#030NoNo00No46022#4No0Yes002180002#00000No00NoNoNoNo0NoJTAG/Single-wire Serial3CHINAJAPAN, TAIWAN
R5F563NEDDFB#V0NRNDN/AIn StockContactLFQFP1ku | $14.59Bulk (Tray)RXRX600RX63NRXRXv1NoSingle322048KB32KB128KBNo144#0.5mm20 x 20 x 1.71#2.7 - 3.6112DMAC&DTC41#Yes28,16SDRAM I/FNoNo1Ta = -40 to +8516#Yes100MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )No13160017#030NoNo00No46022#4No0Yes002180002#00000No00NoNoNoNo0NoJTAG/Single-wire Serial3CHINA, JAPANJAPAN, TAIWAN
R5F563NEDDFC#V0NRNDN/A2036 MarOut of StockContactLFQFP1ku | $12.46Bulk (Tray)RXRX600RX63NRXRXv1NoSingle322048KB32KB128KBNo176#0.5mm24 x 24 x 1.71#2.7 - 3.6134DMAC&DTC41#Yes28,16,32SDRAM I/FNoNo1Ta = -40 to +8516#Yes100MHzYesYes10M/100M1ch02#( 2 / 2 )( 0 / 0 )( 0 / 0 )No13160017#030NoNo00No46022#4No0Yes002180002#00000No00NoNoNoNo0NoJTAG/Single-wire Serial3JAPANJAPAN, TAIWAN
R5F563NEDDFP#10NRNDN/A2036 MarOut of StockContactLFQFP1ku | $10.99Full Carton (Tray)RXRX600RX63NRXRXv1NoSingle322048KB32KB128KBNo100#0.5mm14 x 14 x 1.71#2.7 - 3.679DMAC&DTC41#Yes28,16NoNoNo720Ta = -40 to +8516#Yes100MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )No9110011#020NoNo00No31016#4No0Yes001480001#00000No00NoNoNoNo0NoJTAG/Single-wire Serial3CHINAJAPAN, TAIWAN
R5F563NEDDFP#V0NRNDN/AIn StockContactLFQFP1ku | $10.99Bulk (Tray)RXRX600RX63NRXRXv1NoSingle322048KB32KB128KBNo100#0.5mm14 x 14 x 1.71#2.7 - 3.679DMAC&DTC41#Yes28,16NoNoNo1Ta = -40 to +8516#Yes100MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )No9110011#020NoNo00No31016#4No0Yes001480001#00000No00NoNoNoNo0NoJTAG/Single-wire Serial3CHINA, JAPANJAPAN, TAIWAN
R5F563NEDDLC#U0NRNDN/A2027 DecIn StockContactTFLGA1ku | $11.86Bulk (Tray)RXRX600RX63NRXRXv1NoSingle322048KB32KB128KBNo177#0.5mm8 x 8 x 1.051#2.7 - 3.6134DMAC&DTC41#Yes28,16,32SDRAM I/FNoNo1Ta = -40 to +8516#Yes100MHzYesYes10M/100M1ch02#( 2 / 2 )( 0 / 0 )( 0 / 0 )No13160017#030NoNo00No46022#4No0Yes002180002#00000No00NoNoNoNo0NoJTAG/Single-wire Serial3JAPANJAPAN, TAIWAN
R5F563NEDDLJ#U0NRNDN/A2027 DecOut of StockContactTFLGA1ku | $10.99Bulk (Tray)RXRX600RX63NRXRXv1NoSingle322048KB32KB128KBNo100#0.65mm7 x 7 x 1.051#2.7 - 3.679DMAC&DTC41#Yes28,16NoNoNo1Ta = -40 to +8516#Yes100MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )No9110011#020NoNo00No31016#4No0Yes001480001#00000No00NoNoNoNo0NoJTAG/Single-wire Serial3JAPANJAPAN, TAIWAN
R5F563NEDDLK#U0NRNDN/A2027 DecIn StockContactTFLGA1ku | $11.39Bulk (Tray)RXRX600RX63NRXRXv1NoSingle322048KB32KB128KBNo145#0.5mm7 x 7 x 1.051#2.7 - 3.6112DMAC&DTC41#Yes28,16SDRAM I/FNoNo1Ta = -40 to +8516#Yes100MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )No13160017#030NoNo00No46022#4No0Yes002180002#00000No00NoNoNoNo0NoJTAG/Single-wire SerialJAPANJAPAN, TAIWAN
R5F563NEDDLK#V0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
TFLGABulk (Tray)RXRX600RX63NRXRXv1NoSingle322048KB32KB128KBNo145#0.5mm7 x 7 x 1.051#2.7 - 3.6112DMAC&DTC41#Yes28,16SDRAM I/FNoNo1Ta = -40 to +8516#Yes100MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )No13160017#030NoNo00No46022#4No0Yes002180002#00000No00NoNoNoNo0NoJTAG/Single-wire Serial
R5F563NEDGFB#V0NRNDN/AOut of StockContactLFQFP1ku | $12.19Bulk (Tray)RXRX600RX63NRXRXv1NoSingle322048KB32KB128KBNo144#0.5mm20 x 20 x 1.71#2.7 - 3.6112DMAC&DTC41#Yes28,16SDRAM I/FNoNo1Ta = -40 to +10516#Yes100MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )No13160017#030NoNo00No46022#4No0Yes002180002#00000No00NoNoNoNo0Unique IDJTAG/Single-wire Serial3CHINAJAPAN
R5F563NEDGFC#V0NRNDN/AOut of StockContactLFQFP1ku | $12.69Bulk (Tray)RXRX600RX63NRXRXv1NoSingle322048KB32KB128KBNo176#0.5mm24 x 24 x 1.71#2.7 - 3.6134DMAC&DTC41#Yes28,16,32SDRAM I/FNoNo1Ta = -40 to +10516#Yes100MHzYesYes10M/100M1ch02#( 2 / 2 )( 0 / 0 )( 0 / 0 )No13160017#030NoNo00No46022#4No0Yes002180002#00000No00NoNoNoNo0Unique IDJTAG/Single-wire Serial3JAPANJAPAN
R5F563NEDGFP#V0NRNDN/AOut of StockContactLFQFP1ku | $11.76Bulk (Tray)RXRX600RX63NRXRXv1NoSingle322048KB32KB128KBNo100#0.5mm14 x 14 x 1.71#2.7 - 3.679DMAC&DTC41#Yes28,16NoNoNo1Ta = -40 to +10516#Yes100MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )No9110011#020NoNo00No31016#4No0Yes001480001#00000No00NoNoNoNo0Unique IDJTAG/Single-wire Serial3CHINAJAPAN
R5F563NFDDFB#10NRNDN/A2032 DecOut of StockContactLFQFP1ku | $13.6Full Carton (Tray)RXRX600RX63NRXRXv1NoSingle322048KB32KB256KBNo144#0.5mm20 x 20 x 1.71#2.7 - 3.6112DMAC&DTC41#Yes28,16SDRAM I/FNoNo480Ta = -40 to +8516#Yes100MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )No13160017#030NoNo00No46022#4No0Yes002180002#00000No00NoNoNoNo0NoJTAG/Single-wire Serial3CHINAJAPAN, TAIWAN
R5F563NFDDFB#V0NRNDN/AOut of StockContactLFQFP1ku | $13.6Bulk (Tray)RXRX600RX63NRXRXv1NoSingle322048KB32KB256KBNo144#0.5mm20 x 20 x 1.71#2.7 - 3.6112DMAC&DTC41#Yes28,16SDRAM I/FNoNo1Ta = -40 to +8516#Yes100MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )No13160017#030NoNo00No46022#4No0Yes002180002#00000No00NoNoNoNo0NoJTAG/Single-wire Serial3CHINAJAPAN, TAIWAN
R5F563NFDDFC#V0NRNDN/A2036 MarIn StockContactLFQFP1ku | $13Bulk (Tray)RXRX600RX63NRXRXv1NoSingle322048KB32KB256KBNo176#0.5mm24 x 24 x 1.71#2.7 - 3.6134DMAC&DTC41#Yes28,16,32SDRAM I/FNoNo1Ta = -40 to +8516#Yes100MHzYesYes10M/100M1ch02#( 2 / 2 )( 0 / 0 )( 0 / 0 )No13160017#030NoNo00No46022#4No0Yes002180002#00000No00NoNoNoNo0NoJTAG/Single-wire Serial3JAPANJAPAN, TAIWAN
R5F563NFDDFP#10NRNDN/A2032 DecOut of StockContactLFQFP1ku | $11.83Full Carton (Tray)RXRX600RX63NRXRXv1NoSingle322048KB32KB256KBNo100#0.5mm14 x 14 x 1.71#2.7 - 3.679DMAC&DTC41#Yes28,16NoNoNo720Ta = -40 to +8516#Yes100MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )No9110011#020NoNo00No31016#4No0Yes001480001#00000No00NoNoNoNo0NoJTAG/Single-wire Serial3CHINAJAPAN, TAIWAN
R5F563NFDDFP#V0NRNDN/AIn StockContactLFQFP1ku | $11.83Bulk (Tray)RXRX600RX63NRXRXv1NoSingle322048KB32KB256KBNo100#0.5mm14 x 14 x 1.71#2.7 - 3.679DMAC&DTC41#Yes28,16NoNoNo1Ta = -40 to +8516#Yes100MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )No9110011#020NoNo00No31016#4No0Yes001480001#00000No00NoNoNoNo0NoJTAG/Single-wire Serial3CHINAJAPAN, TAIWAN
R5F563NFDGFB#H0NRNDN/AOut of StockContactLFQFP1ku | $12.59Full Carton (Tray)RXRX600RX63NRXRXv1NoSingle322048KB32KB256KBNo144#0.5mm20 x 20 x 1.71#2.7 - 3.6112DMAC&DTC41#Yes28,16SDRAM I/FNoNo480Ta = -40 to +10516#Yes100MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )No13160017#030NoNo00No46022#4No0Yes002180002#00000No00NoNoNoNo0Unique IDJTAG/Single-wire Serial3CHINAJAPAN
R5F563NFDGFB#V0NRNDN/AOut of StockContactLFQFP1ku | $12.59Bulk (Tray)RXRX600RX63NRXRXv1NoSingle322048KB32KB256KBNo144#0.5mm20 x 20 x 1.71#2.7 - 3.6112DMAC&DTC41#Yes28,16SDRAM I/FNoNo1Ta = -40 to +10516#Yes100MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )No13160017#030NoNo00No46022#4No0Yes002180002#00000No00NoNoNoNo0Unique IDJTAG/Single-wire Serial3CHINAJAPAN
R5F563NFDGFC#V0NRNDN/AOut of StockContactLFQFP1ku | $13.07Bulk (Tray)RXRX600RX63NRXRXv1NoSingle322048KB32KB256KBNo176#0.5mm24 x 24 x 1.71#2.7 - 3.6134DMAC&DTC41#Yes28,16,32SDRAM I/FNoNo1Ta = -40 to +10516#Yes100MHzYesYes10M/100M1ch02#( 2 / 2 )( 0 / 0 )( 0 / 0 )No13160017#030NoNo00No46022#4No0Yes002180002#00000No00NoNoNoNo0Unique IDJTAG/Single-wire Serial3JAPANJAPAN
R5F563NFDGFP#V0NRNDN/AOut of StockContactLFQFP1ku | $11.99Bulk (Tray)RXRX600RX63NRXRXv1NoSingle322048KB32KB256KBNo100#0.5mm14 x 14 x 1.71#2.7 - 3.679DMAC&DTC41#Yes28,16NoNoNo1Ta = -40 to +10516#Yes100MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )No9110011#020NoNo00No31016#4No0Yes001480001#00000No00NoNoNoNo0Unique IDJTAG/Single-wire Serial3CHINAJAPAN
R5F563NFHDFB#10NRNDN/A2032 DecOut of StockContactLFQFP1ku | $12.51Full Carton (Tray)RXRX600RX63NRXRXv1NoSingle322048KB32KB256KBNo144#0.5mm20 x 20 x 1.71#2.7 - 3.6112DMAC&DTC41#Yes28,16SDRAM I/FNoNo480Ta = -40 to +8516#Yes100MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )No13160017#030NoNo00No46022#4No0Yes002180002#00000No00NoNoNoNo0AES(128/192/256)JTAG/Single-wire Serial3CHINAJAPAN, TAIWAN
R5F563NFHDFB#V0NRNDN/AIn StockContactLFQFP1ku | $12.51Bulk (Tray)RXRX600RX63NRXRXv1NoSingle322048KB32KB256KBNo144#0.5mm20 x 20 x 1.71#2.7 - 3.6112DMAC&DTC41#Yes28,16SDRAM I/FNoNo1Ta = -40 to +8516#Yes100MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )No13160017#030NoNo00No46022#4No0Yes002180002#00000No00NoNoNoNo0AES(128/192/256)JTAG/Single-wire Serial3CHINAJAPAN, TAIWAN
R5F563NFHDFC#V0NRNDN/A2032 DecOut of StockContactLFQFP1ku | $12.97Bulk (Tray)RXRX600RX63NRXRXv1NoSingle322048KB32KB256KBNo176#0.5mm24 x 24 x 1.71#2.7 - 3.6134DMAC&DTC41#Yes28,16,32SDRAM I/FNoNo1Ta = -40 to +8516#Yes100MHzYesYes10M/100M1ch02#( 2 / 2 )( 0 / 0 )( 0 / 0 )No13160017#030NoNo00No46022#4No0Yes002180002#00000No00NoNoNoNo0AES(128/192/256)JTAG/Single-wire Serial3JAPANJAPAN, TAIWAN
R5F563NFHDFP#10NRNDN/A2032 DecOut of StockContactLFQFP1ku | $11.35Full Carton (Tray)RXRX600RX63NRXRXv1NoSingle322048KB32KB256KBNo100#0.5mm14 x 14 x 1.71#2.7 - 3.679DMAC&DTC41#Yes28,16NoNoNo720Ta = -40 to +8516#Yes100MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )No9110011#020NoNo00No31016#4No0Yes001480001#00000No00NoNoNoNo0AES(128/192/256)JTAG/Single-wire Serial3CHINAJAPAN, TAIWAN
R5F563NFHDFP#V0NRNDN/AOut of StockContactLFQFP1ku | $11.35Bulk (Tray)RXRX600RX63NRXRXv1NoSingle322048KB32KB256KBNo100#0.5mm14 x 14 x 1.71#2.7 - 3.679DMAC&DTC41#Yes28,16NoNoNo1Ta = -40 to +8516#Yes100MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )No9110011#020NoNo00No31016#4No0Yes001480001#00000No00NoNoNoNo0AES(128/192/256)JTAG/Single-wire Serial3CHINAJAPAN, TAIWAN
R5F563NFHGFB#V0NRNDN/AOut of StockContactLFQFP1ku | $12.74Bulk (Tray)RXRX600RX63NRXRXv1NoSingle322048KB32KB256KBNo144#0.5mm20 x 20 x 1.71#2.7 - 3.6112DMAC&DTC41#Yes28,16SDRAM I/FNoNo1Ta = -40 to +10516#Yes100MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )No13160017#030NoNo00No46022#4No0Yes002180002#00000No00NoNoNoNo0AES(128/192/256), Unique IDJTAG/Single-wire Serial3CHINAJAPAN
R5F563NFHGFC#V0NRNDN/AOut of StockContactLFQFP1ku | $13.21Bulk (Tray)RXRX600RX63NRXRXv1NoSingle322048KB32KB256KBNo176#0.5mm24 x 24 x 1.71#2.7 - 3.6134DMAC&DTC41#Yes28,16,32SDRAM I/FNoNo1Ta = -40 to +10516#Yes100MHzYesYes10M/100M1ch02#( 2 / 2 )( 0 / 0 )( 0 / 0 )No13160017#030NoNo00No46022#4No0Yes002180002#00000No00NoNoNoNo0AES(128/192/256), Unique IDJTAG/Single-wire Serial3JAPANJAPAN
R5F563NFHGFP#V0NRNDN/AOut of StockContactLFQFP1ku | $12.15Bulk (Tray)RXRX600RX63NRXRXv1NoSingle322048KB32KB256KBNo100#0.5mm14 x 14 x 1.71#2.7 - 3.679DMAC&DTC41#Yes28,16NoNoNo1Ta = -40 to +10516#Yes100MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )No9110011#020NoNo00No31016#4No0Yes001480001#00000No00NoNoNoNo0AES(128/192/256), Unique IDJTAG/Single-wire Serial3CHINAJAPAN
R5F563NKDDFB#10NRNDN/A2032 DecOut of StockContactLFQFP1ku | $11.56Full Carton (Tray)RXRX600RX63NRXRXv1NoSingle322048KB32KB192KBNo144#0.5mm20 x 20 x 1.71#2.7 - 3.6112DMAC&DTC41#Yes28,16SDRAM I/FNoNo480Ta = -40 to +8516#Yes100MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )No13160017#030NoNo00No46022#4No0Yes002180002#00000No00NoNoNoNo0NoJTAG/Single-wire Serial3CHINAJAPAN, TAIWAN
R5F563NKDDFB#V0NRNDN/AOut of StockContactLFQFP1ku | $11.56Bulk (Tray)RXRX600RX63NRXRXv1NoSingle322048KB32KB192KBNo144#0.5mm20 x 20 x 1.71#2.7 - 3.6112DMAC&DTC41#Yes28,16SDRAM I/FNoNo1Ta = -40 to +8516#Yes100MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )No13160017#030NoNo00No46022#4No0Yes002180002#00000No00NoNoNoNo0NoJTAG/Single-wire Serial3CHINAJAPAN, TAIWAN
R5F563NKDDFC#V0NRNDN/A2032 DecIn StockContactLFQFP1ku | $12Bulk (Tray)RXRX600RX63NRXRXv1NoSingle322048KB32KB192KBNo176#0.5mm24 x 24 x 1.71#2.7 - 3.6134DMAC&DTC41#Yes28,16,32SDRAM I/FNoNo1Ta = -40 to +8516#Yes100MHzYesYes10M/100M1ch02#( 2 / 2 )( 0 / 0 )( 0 / 0 )No13160017#030NoNo00No46022#4No0Yes002180002#00000No00NoNoNoNo0NoJTAG/Single-wire Serial3JAPANJAPAN, TAIWAN
R5F563NKDDFP#10NRNDN/A2032 DecOut of StockContactLFQFP1ku | $11Full Carton (Tray)RXRX600RX63NRXRXv1NoSingle322048KB32KB192KBNo100#0.5mm14 x 14 x 1.71#2.7 - 3.679DMAC&DTC41#Yes28,16NoNoNo720Ta = -40 to +8516#Yes100MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )No9110011#020NoNo00No31016#4No0Yes001480001#00000No00NoNoNoNo0NoJTAG/Single-wire Serial3CHINAJAPAN, TAIWAN
R5F563NKDDFP#V0NRNDN/AOut of StockContactLFQFP1ku | $11Bulk (Tray)RXRX600RX63NRXRXv1NoSingle322048KB32KB192KBNo100#0.5mm14 x 14 x 1.71#2.7 - 3.679DMAC&DTC41#Yes28,16NoNoNo1Ta = -40 to +8516#Yes100MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )No9110011#020NoNo00No31016#4No0Yes001480001#00000No00NoNoNoNo0NoJTAG/Single-wire Serial3CHINAJAPAN, TAIWAN
R5F563NKDGFB#V0NRNDN/AOut of StockContactLFQFP1ku | $12.37Bulk (Tray)RXRX600RX63NRXRXv1NoSingle322048KB32KB192KBNo144#0.5mm20 x 20 x 1.71#2.7 - 3.6112DMAC&DTC41#Yes28,16SDRAM I/FNoNo1Ta = -40 to +10516#Yes100MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )No13160017#030NoNo00No46022#4No0Yes002180002#00000No00NoNoNoNo0Unique IDJTAG/Single-wire Serial3CHINAJAPAN
R5F563NKDGFC#V0NRNDN/AOut of StockContactLFQFP1ku | $12.84Bulk (Tray)RXRX600RX63NRXRXv1NoSingle322048KB32KB192KBNo176#0.5mm24 x 24 x 1.71#2.7 - 3.6134DMAC&DTC41#Yes28,16,32SDRAM I/FNoNo1Ta = -40 to +10516#Yes100MHzYesYes10M/100M1ch02#( 2 / 2 )( 0 / 0 )( 0 / 0 )No13160017#030NoNo00No46022#4No0Yes002180002#00000No00NoNoNoNo0Unique IDJTAG/Single-wire Serial3JAPANJAPAN
R5F563NKDGFP#V0NRNDN/AOut of StockContactLFQFP1ku | $11.77Bulk (Tray)RXRX600RX63NRXRXv1NoSingle322048KB32KB192KBNo100#0.5mm14 x 14 x 1.71#2.7 - 3.679DMAC&DTC41#Yes28,16NoNoNo1Ta = -40 to +10516#Yes100MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )No9110011#020NoNo00No31016#4No0Yes001480001#00000No00NoNoNoNo0Unique IDJTAG/Single-wire Serial3CHINAJAPAN
R5F563NWDDFB#10NRNDN/A2032 DecIn StockContactLFQFP1ku | $10.02Full Carton (Tray)RXRX600RX63NRXRXv1NoSingle321024KB32KB192KBNo144#0.5mm20 x 20 x 1.71#2.7 - 3.6112DMAC&DTC41#Yes28,16SDRAM I/FNoNo480Ta = -40 to +8516#Yes100MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )No13160017#020NoNo00No46022#4No0Yes002180002#00000No00NoNoNoNo0NoJTAG/Single-wire Serial3CHINAJAPAN, TAIWAN
R5F563NWDDFB#V0NRNDN/AIn StockContactLFQFP1ku | $10.02Bulk (Tray)RXRX600RX63NRXRXv1NoSingle321024KB32KB192KBNo144#0.5mm20 x 20 x 1.71#2.7 - 3.6112DMAC&DTC41#Yes28,16SDRAM I/FNoNo1Ta = -40 to +8516#Yes100MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )No13160017#020NoNo00No46022#4No0Yes002180002#00000No00NoNoNoNo0NoJTAG/Single-wire Serial3CHINAJAPAN, TAIWAN
R5F563NWDDFC#V0NRNDN/A2032 DecIn StockContactLFQFP1ku | $10.46Bulk (Tray)RXRX600RX63NRXRXv1NoSingle321024KB32KB192KBNo176#0.5mm24 x 24 x 1.71#2.7 - 3.6134DMAC&DTC41#Yes28,16,32SDRAM I/FNoNo1Ta = -40 to +8516#Yes100MHzYesYes10M/100M1ch02#( 2 / 2 )( 0 / 0 )( 0 / 0 )No13160017#020NoNo00No46022#4No0Yes002180002#00000No00NoNoNoNo0NoJTAG/Single-wire Serial3JAPANJAPAN, TAIWAN
R5F563NWDDFP#10NRNDN/A2032 DecOut of StockContactLFQFP1ku | $9.46Full Carton (Tray)RXRX600RX63NRXRXv1NoSingle321024KB32KB192KBNo100#0.5mm14 x 14 x 1.71#2.7 - 3.679DMAC&DTC41#Yes28,16NoNoNo720Ta = -40 to +8516#Yes100MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )No9110011#020NoNo00No31016#4No0Yes001480001#00000No00NoNoNoNo0NoJTAG/Single-wire Serial3CHINAJAPAN, TAIWAN
R5F563NWDDFP#V0NRNDN/AOut of StockContactLFQFP1ku | $9.46Bulk (Tray)RXRX600RX63NRXRXv1NoSingle321024KB32KB192KBNo100#0.5mm14 x 14 x 1.71#2.7 - 3.679DMAC&DTC41#Yes28,16NoNoNo1Ta = -40 to +8516#Yes100MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )No9110011#020NoNo00No31016#4No0Yes001480001#00000No00NoNoNoNo0NoJTAG/Single-wire Serial3CHINAJAPAN, TAIWAN
R5F563NWDGFB#V0NRNDN/AOut of StockContactLFQFP1ku | $10.72Bulk (Tray)RXRX600RX63NRXRXv1NoSingle321024KB32KB192KBNo144#0.5mm20 x 20 x 1.71#2.7 - 3.6112DMAC&DTC41#Yes28,16SDRAM I/FNoNo1Ta = -40 to +10516#Yes100MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )No13160017#020NoNo00No46022#4No0Yes002180002#00000No00NoNoNoNo0Unique IDJTAG/Single-wire Serial3CHINAJAPAN
R5F563NWDGFC#V0NRNDN/AOut of StockContactLFQFP1ku | $11.2Bulk (Tray)RXRX600RX63NRXRXv1NoSingle321024KB32KB192KBNo176#0.5mm24 x 24 x 1.71#2.7 - 3.6134DMAC&DTC41#Yes28,16,32SDRAM I/FNoNo1Ta = -40 to +10516#Yes100MHzYesYes10M/100M1ch02#( 2 / 2 )( 0 / 0 )( 0 / 0 )No13160017#020NoNo00No46022#4No0Yes002180002#00000No00NoNoNoNo0Unique IDJTAG/Single-wire Serial3JAPANJAPAN
R5F563NWDGFP#V0NRNDN/AOut of StockContactLFQFP1ku | $10.13Bulk (Tray)RXRX600RX63NRXRXv1NoSingle321024KB32KB192KBNo100#0.5mm14 x 14 x 1.71#2.7 - 3.679DMAC&DTC41#Yes28,16NoNoNo1Ta = -40 to +10516#Yes100MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )No9110011#020NoNo00No31016#4No0Yes001480001#00000No00NoNoNoNo0Unique IDJTAG/Single-wire Serial3CHINAJAPAN
R5F563NWHDFB#10NRNDN/A2032 DecOut of StockContactLFQFP1ku | $10.16Full Carton (Tray)RXRX600RX63NRXRXv1NoSingle321024KB32KB192KBNo144#0.5mm20 x 20 x 1.71#2.7 - 3.6112DMAC&DTC41#Yes28,16SDRAM I/FNoNo480Ta = -40 to +8516#Yes100MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )No13160017#020NoNo00No46022#4No0Yes002180002#00000No00NoNoNoNo0AES(128/192/256)JTAG/Single-wire Serial3CHINAJAPAN, TAIWAN
R5F563NWHDFB#V0NRNDN/AIn StockContactLFQFP1ku | $10.16Bulk (Tray)RXRX600RX63NRXRXv1NoSingle321024KB32KB192KBNo144#0.5mm20 x 20 x 1.71#2.7 - 3.6112DMAC&DTC41#Yes28,16SDRAM I/FNoNo1Ta = -40 to +8516#Yes100MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )No13160017#020NoNo00No46022#4No0Yes002180002#00000No00NoNoNoNo0AES(128/192/256)JTAG/Single-wire Serial3CHINAJAPAN, TAIWAN
R5F563NWHDFC#V0NRNDN/A2032 DecOut of StockContactLFQFP1ku | $10.6Bulk (Tray)RXRX600RX63NRXRXv1NoSingle321024KB32KB192KBNo176#0.5mm24 x 24 x 1.71#2.7 - 3.6134DMAC&DTC41#Yes28,16,32SDRAM I/FNoNo1Ta = -40 to +8516#Yes100MHzYesYes10M/100M1ch02#( 2 / 2 )( 0 / 0 )( 0 / 0 )No13160017#020NoNo00No46022#4No0Yes002180002#00000No00NoNoNoNo0AES(128/192/256)JTAG/Single-wire Serial3JAPANJAPAN, TAIWAN
R5F563NWHDFP#10NRNDN/A2032 DecOut of StockContactLFQFP1ku | $9.6Full Carton (Tray)RXRX600RX63NRXRXv1NoSingle321024KB32KB192KBNo100#0.5mm14 x 14 x 1.71#2.7 - 3.679DMAC&DTC41#Yes28,16NoNoNo720Ta = -40 to +8516#Yes100MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )No9110011#020NoNo00No31016#4No0Yes001480001#00000No00NoNoNoNo0AES(128/192/256)JTAG/Single-wire Serial3CHINAJAPAN, TAIWAN
R5F563NWHDFP#V0NRNDN/AOut of StockContactLFQFP1ku | $9.6Bulk (Tray)RXRX600RX63NRXRXv1NoSingle321024KB32KB192KBNo100#0.5mm14 x 14 x 1.71#2.7 - 3.679DMAC&DTC41#Yes28,16NoNoNo1Ta = -40 to +8516#Yes100MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )No9110011#020NoNo00No31016#4No0Yes001480001#00000No00NoNoNoNo0AES(128/192/256)JTAG/Single-wire Serial3CHINAJAPAN, TAIWAN
R5F563NWHGFB#V0NRNDN/AOut of StockContactLFQFP1ku | $10.86Bulk (Tray)RXRX600RX63NRXRXv1NoSingle321024KB32KB192KBNo144#0.5mm20 x 20 x 1.71#2.7 - 3.6112DMAC&DTC41#Yes28,16SDRAM I/FNoNo1Ta = -40 to +10516#Yes100MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )No13160017#020NoNo00No46022#4No0Yes002180002#00000No00NoNoNoNo0AES(128/192/256), Unique IDJTAG/Single-wire Serial3CHINAJAPAN
R5F563NWHGFC#V0NRNDN/AOut of StockContactLFQFP1ku | $11.34Bulk (Tray)RXRX600RX63NRXRXv1NoSingle321024KB32KB192KBNo176#0.5mm24 x 24 x 1.71#2.7 - 3.6134DMAC&DTC41#Yes28,16,32SDRAM I/FNoNo1Ta = -40 to +10516#Yes100MHzYesYes10M/100M1ch02#( 2 / 2 )( 0 / 0 )( 0 / 0 )No13160017#020NoNo00No46022#4No0Yes002180002#00000No00NoNoNoNo0AES(128/192/256), Unique IDJTAG/Single-wire Serial3JAPANJAPAN
R5F563NWHGFP#V0NRNDN/AOut of StockContactLFQFP1ku | $10.26Bulk (Tray)RXRX600RX63NRXRXv1NoSingle321024KB32KB192KBNo100#0.5mm14 x 14 x 1.71#2.7 - 3.679DMAC&DTC41#Yes28,16NoNoNo1Ta = -40 to +10516#Yes100MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )No9110011#020NoNo00No31016#4No0Yes001480001#00000No00NoNoNoNo0AES(128/192/256), Unique IDJTAG/Single-wire Serial3CHINAJAPAN
R5F563NYDDFB#10NRNDN/A2032 DecIn StockContactLFQFP1ku | $10.92Full Carton (Tray)RXRX600RX63NRXRXv1NoSingle321024KB32KB256KBNo144#0.5mm20 x 20 x 1.71#2.7 - 3.6112DMAC&DTC41#Yes28,16SDRAM I/FNoNo480Ta = -40 to +8516#Yes100MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )No13160017#020NoNo00No46022#4No0Yes002180002#00000No00NoNoNoNo0NoJTAG/Single-wire Serial3CHINAJAPAN, TAIWAN
R5F563NYDDFB#V0NRNDN/AIn StockContactLFQFP1ku | $10.92Bulk (Tray)RXRX600RX63NRXRXv1NoSingle321024KB32KB256KBNo144#0.5mm20 x 20 x 1.71#2.7 - 3.6112DMAC&DTC41#Yes28,16SDRAM I/FNoNo1Ta = -40 to +8516#Yes100MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )No13160017#020NoNo00No46022#4No0Yes002180002#00000No00NoNoNoNo0NoJTAG/Single-wire Serial3CHINAJAPAN, TAIWAN
R5F563NYDDFC#V0NRNDN/A2032 DecOut of StockContactLFQFP1ku | $10.67Bulk (Tray)RXRX600RX63NRXRXv1NoSingle321024KB32KB256KBNo176#0.5mm24 x 24 x 1.71#2.7 - 3.6134DMAC&DTC41#Yes28,16,32SDRAM I/FNoNo1Ta = -40 to +8516#Yes100MHzYesYes10M/100M1ch02#( 2 / 2 )( 0 / 0 )( 0 / 0 )No13160017#020NoNo00No46022#4No0Yes002180002#00000No00NoNoNoNo0NoJTAG/Single-wire Serial3JAPANJAPAN, TAIWAN
R5F563NYDDFP#10NRNDN/A2032 DecOut of StockContactLFQFP1ku | $10.16Full Carton (Tray)RXRX600RX63NRXRXv1NoSingle321024KB32KB256KBNo100#0.5mm14 x 14 x 1.71#2.7 - 3.679DMAC&DTC41#Yes28,16NoNoNo720Ta = -40 to +8516#Yes100MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )No9110011#020NoNo00No31016#4No0Yes001480001#00000No00NoNoNoNo0NoJTAG/Single-wire Serial3CHINAJAPAN, TAIWAN
R5F563NYDDFP#V0NRNDN/AIn StockContactLFQFP1ku | $10.16Bulk (Tray)RXRX600RX63NRXRXv1NoSingle321024KB32KB256KBNo100#0.5mm14 x 14 x 1.71#2.7 - 3.679DMAC&DTC41#Yes28,16NoNoNo1Ta = -40 to +8516#Yes100MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )No9110011#020NoNo00No31016#4No0Yes001480001#00000No00NoNoNoNo0NoJTAG/Single-wire Serial3CHINAJAPAN, TAIWAN
R5F563NYDGFB#V0NRNDN/AOut of StockContactLFQFP1ku | $10.95Bulk (Tray)RXRX600RX63NRXRXv1NoSingle321024KB32KB256KBNo144#0.5mm20 x 20 x 1.71#2.7 - 3.6112DMAC&DTC41#Yes28,16SDRAM I/FNoNo1Ta = -40 to +10516#Yes100MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )No13160017#020NoNo00No46022#4No0Yes002180002#00000No00NoNoNoNo0Unique IDJTAG/Single-wire Serial3CHINAJAPAN
R5F563NYDGFC#V0NRNDN/AOut of StockContactLFQFP1ku | $11.42Bulk (Tray)RXRX600RX63NRXRXv1NoSingle321024KB32KB256KBNo176#0.5mm24 x 24 x 1.71#2.7 - 3.6134DMAC&DTC41#Yes28,16,32SDRAM I/FNoNo1Ta = -40 to +10516#Yes100MHzYesYes10M/100M1ch02#( 2 / 2 )( 0 / 0 )( 0 / 0 )No13160017#020NoNo00No46022#4No0Yes002180002#00000No00NoNoNoNo0Unique IDJTAG/Single-wire Serial3JAPANJAPAN
R5F563NYDGFP#H0NRNDN/AOut of StockContactLFQFP1ku | $10.35Full Carton (Tray)RXRX600RX63NRXRXv1NoSingle321024KB32KB256KBNo100#0.5mm14 x 14 x 1.71#2.7 - 3.679DMAC&DTC41#Yes28,16NoNoNo720Ta = -40 to +10516#Yes100MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )No9110011#020NoNo00No31016#4No0Yes001480001#00000No00NoNoNoNo0Unique IDJTAG/Single-wire Serial3CHINAJAPAN
R5F563NYDGFP#V0NRNDN/AIn StockContactLFQFP1ku | $10.35Bulk (Tray)RXRX600RX63NRXRXv1NoSingle321024KB32KB256KBNo100#0.5mm14 x 14 x 1.71#2.7 - 3.679DMAC&DTC41#Yes28,16NoNoNo1Ta = -40 to +10516#Yes100MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )No9110011#020NoNo00No31016#4No0Yes001480001#00000No00NoNoNoNo0Unique IDJTAG/Single-wire Serial3CHINAJAPAN
R5F563NYHDFB#10NRNDN/A2032 DecOut of StockContactLFQFP1ku | $10.37Full Carton (Tray)RXRX600RX63NRXRXv1NoSingle321024KB32KB256KBNo144#0.5mm20 x 20 x 1.71#2.7 - 3.6112DMAC&DTC41#Yes28,16SDRAM I/FNoNo480Ta = -40 to +8516#Yes100MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )No13160017#020NoNo00No46022#4No0Yes002180002#00000No00NoNoNoNo0AES(128/192/256)JTAG/Single-wire Serial3CHINAJAPAN, TAIWAN
R5F563NYHDFB#V0NRNDN/AOut of StockContactLFQFP1ku | $10.37Bulk (Tray)RXRX600RX63NRXRXv1NoSingle321024KB32KB256KBNo144#0.5mm20 x 20 x 1.71#2.7 - 3.6112DMAC&DTC41#Yes28,16SDRAM I/FNoNo1Ta = -40 to +8516#Yes100MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )No13160017#020NoNo00No46022#4No0Yes002180002#00000No00NoNoNoNo0AES(128/192/256)JTAG/Single-wire Serial3CHINAJAPAN, TAIWAN
R5F563NYHDFC#V0NRNDN/A2032 DecOut of StockContactLFQFP1ku | $10.81Bulk (Tray)RXRX600RX63NRXRXv1NoSingle321024KB32KB256KBNo176#0.5mm24 x 24 x 1.71#2.7 - 3.6134DMAC&DTC41#Yes28,16,32SDRAM I/FNoNo1Ta = -40 to +8516#Yes100MHzYesYes10M/100M1ch02#( 2 / 2 )( 0 / 0 )( 0 / 0 )No13160017#020NoNo00No46022#4No0Yes002180002#00000No00NoNoNoNo0AES(128/192/256)JTAG/Single-wire Serial3JAPANJAPAN, TAIWAN
R5F563NYHDFP#10NRNDN/A2032 DecOut of StockContactLFQFP1ku | $9.81Full Carton (Tray)RXRX600RX63NRXRXv1NoSingle321024KB32KB256KBNo100#0.5mm14 x 14 x 1.71#2.7 - 3.679DMAC&DTC41#Yes28,16NoNoNo720Ta = -40 to +8516#Yes100MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )No9110011#020NoNo00No31016#4No0Yes001480001#00000No00NoNoNoNo0AES(128/192/256)JTAG/Single-wire Serial3CHINAJAPAN, TAIWAN
R5F563NYHDFP#V0NRNDN/AOut of StockContactLFQFP1ku | $9.81Bulk (Tray)RXRX600RX63NRXRXv1NoSingle321024KB32KB256KBNo100#0.5mm14 x 14 x 1.71#2.7 - 3.679DMAC&DTC41#Yes28,16NoNoNo1Ta = -40 to +8516#Yes100MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )No9110011#020NoNo00No31016#4No0Yes001480001#00000No00NoNoNoNo0AES(128/192/256)JTAG/Single-wire Serial3CHINAJAPAN, TAIWAN
R5F563NYHGFB#V0NRNDN/AOut of StockContactLFQFP1ku | $11.08Bulk (Tray)RXRX600RX63NRXRXv1NoSingle321024KB32KB256KBNo144#0.5mm20 x 20 x 1.71#2.7 - 3.6112DMAC&DTC41#Yes28,16SDRAM I/FNoNo1Ta = -40 to +10516#Yes100MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )No13160017#020NoNo00No46022#4No0Yes002180002#00000No00NoNoNoNo0AES(128/192/256), Unique IDJTAG/Single-wire Serial3CHINAJAPAN
R5F563NYHGFC#V0NRNDN/AOut of StockContactLFQFP1ku | $11.56Bulk (Tray)RXRX600RX63NRXRXv1NoSingle321024KB32KB256KBNo176#0.5mm24 x 24 x 1.71#2.7 - 3.6134DMAC&DTC41#Yes28,16,32SDRAM I/FNoNo1Ta = -40 to +10516#Yes100MHzYesYes10M/100M1ch02#( 2 / 2 )( 0 / 0 )( 0 / 0 )No13160017#020NoNo00No46022#4No0Yes002180002#00000No00NoNoNoNo0AES(128/192/256), Unique IDJTAG/Single-wire Serial3JAPANJAPAN
R5F563NYHGFP#V0NRNDN/AOut of StockContactLFQFP1ku | $10.49Bulk (Tray)RXRX600RX63NRXRXv1NoSingle321024KB32KB256KBNo100#0.5mm14 x 14 x 1.71#2.7 - 3.679DMAC&DTC41#Yes28,16NoNoNo1Ta = -40 to +10516#Yes100MHzYesYes10M/100M1ch01#( 1 / 1 )( 0 / 0 )( 0 / 0 )No9110011#020NoNo00No31016#4No0Yes001480001#00000No00NoNoNoNo0AES(128/192/256), Unique IDJTAG/Single-wire Serial3CHINAJAPAN

Renesas Boards & Kits

Partner Boards & Kits

SoM/SBC

AP-RX63N-0A

This high-performance and low-power CPU board equipped with the Renesas RX63N is well suited for prototyping and embedded device integration. Integrates large-capacity memory, eight-channel A/D and single-channel D/A, and rich communication interfaces such as USB2.0 on a compact 100 x 80 mm board. Includes an LCD interface and enables low-cost LCD drawing systems when combined with compatible touch-panel LCD kits. Provides external connectors that expose signals required for expansion, supporting use in prototyping and integration into small-volume embedded products.
RX63N