Skip to main content
Renesas Electronics Corporation
RTD60 Series Silicon Based Thermopile Detector

Package Information

CAD Model:View CAD Model
Pkg. Type:TO
Pkg. Code:ZO5
Lead Count (#):5
Pkg. Dimensions (mm):0.0 x 9.22 x 17.78
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)2
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeTO
Lead Count (#)5
DescriptionRTD60D Thermopile Gas Detector CO2 Dual Channel
FunctionDual-channel silicon-based thermopile detector
Temp. Range (°C)-40 to 85°C
Carrier TypeTray
MOQ1
Moisture Sensitivity Level (MSL)2
Package Area (mm²)0.37
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Pkg. Dimensions (mm)0.0 x 9.22 x 17.78
Price (USD)$50.735
Qty. per Carrier (#)20
Qty. per Reel (#)0
SNR (dbFS)2969
Tape & ReelNo
Thickness (mm)17.78
Width (mm)9.22

Description

The RTD60 (single-channel) and RTD60D (dual-channel) Silicon Based Thermopile Detectors provide low cost high output sensing solutions in a TO-5 package. Time constant of 25ms with Nitrogen encapsulation gas. Delivers a very low Temperature Coefficient of Responsivity of -0.04%/C. These detectors have a very short thermal shock response to ambient temperature change.