Skip to main content
Renesas Electronics Corporation

Features

  • Integrated with 700V, 480mΩ GaN FET
  • JEDEC‑qualified GaN technology
  • Zero‑standby‑power consumption
  • Supports single‑layer PCB design to reduce system cost
  • Supports rapid‑charge adapters and other power profiles
  • Operates in adaptive MMC and line/load‑adaptive CCM or QR mode
  • Improves efficiency and eliminates audible noise
  • Enables optimization for size, efficiency, and EMI performance
  • Dual‑polarity auxiliary‑winding voltage sensing for improved EMI and simplified transformer design
  • Optimized gate drive for GaN power devices
  • Supports CV and CC regulation in fine steps using SSR control
  • Supports switching frequencies up to 270kHz
  • Built‑in protections: brown‑in, brown‑out, output short‑circuit, output over‑voltage, optocoupler failure
  • User‑adjustable internal OTP threshold

Description

The RRW22115 is a System‑in‑Package (SiP) product that integrates a 700V SuperGaN® FET with a high‑performance AC/DC primary‑side digital flyback controller for secondary‑side regulation (SSR) that enables zero‑standby‑power rapid‑charge applications. It operates in Renesas’ patented constant‑frequency quasi‑resonant (QR) switching mode with adaptive multi‑mode control (MMC). The RRW2211x is optimized to work with Renesas’ secondary-side controllers, the iW780/iW610 or RRW30110/RRW43010 chipset, which integrates SSR, synchronous rectification (SR) control, and USB Power Delivery (PD) 3.2 with Programmable Power Supply (PPS) support. Typical designs use the RRW22115 for 25W to 45W, and PD travel adapters built with the RRW2211x and iW780 chipset can achieve below 5mW no‑power consumption when the USB cable is detached.

MMC includes PWM, PFM, and burst‑mode operation to optimize efficiency and EMI performance. The RRW22115 and iW780 chipsets support tight multi‑level CV and CC regulation with fast, smooth transitions. SSR digital compensation eliminates external loop‑compensation components while maintaining stability under all operating conditions.

Renesas’ proprietary digital control enables high efficiency, high‑accuracy voltage and current control, and fast dynamic load response, all while reducing system cost. The combination of QR switching, MMC operation, and SSR‑based regulation supports modern rapid‑charge requirements.

Parameters

AttributesValue
Topology CharacteristicSSR Flyback
Control ModePeak Current Mode DCM/CCM
UVLO Rising (V)15.3
UVLO Falling (V)7.5
VBIAS (Max) (V)42
PWMs (#)1
Output Power Max (W)45
Switching Frequency (KHz)70 - 270
Controller / IntegratedIntegrated
Advanced FeaturesSuperGaN Integrated
Simulation Model AvailableNo
Temp. Range (°C)-40 to +150°C
Qualification LevelStandard

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)
QFN8x88 x 8 x 0.8522

Product Comparison

Image
Image
Image
RRW22115RRW22112RRW22111
Control ModePeak Current Mode DCM/CCMPeak Current Mode DCM/CCMPeak Current Mode DCM/CCM
Output Power Max (W)4565100
PWMs (#)111

Applications

  • USB PD adapters for smartphones, tablets, and laptops
  • Power supplies for TVs, networking equipment, appliances, and auxiliary power

Applied Filters: