Skip to main content
Renesas Electronics Corporation
IGBT for IH

Package Information

CAD Model:View CAD Model
Pkg. Type:TO-247A
Pkg. Code:pkg_8818
Lead Count (#):3
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeTO-247A
Lead Count (#)3
Carrier TypeTube
Pb (Lead) FreeYes
ApplicationIH Cooker/PFC
Channels (#)1
ConfigurationBuilt-In FRD
FRD Vf (V)1.2
FRD trr (ns)90
IC @100 °C (A)40
IC @25 °C (A)80
Ic (Peak) (A)160
Lead CompliantYes
MOQ1
Mounting TypeThrough Hole
Pch (W)260.4
Series Name60Fx Series
Tape & ReelNo
VCE (sat) (V)1.37
VCES (V)600
VDSS (Max) (V)600
tf (Typical) (µs)0.085

Description

Support is limited to customers who have already adopted these products.

IGBT devices for induction heating (IH) (soft switching), recommended for 10 to 100 kHz frequencies, and not guaranteed against short circuit.