Skip to main content

Features

  • >85GHz 3dB bandwidth with >75GHz peaking frequency
  • 15dB (typical) of peaking to compensate for package and modulator losses
  • >10dB dynamic range of gain control
  • 3.0W (typical) power consumption for 2.5Vppd output voltage swing
  • AC-coupled 100Ω differential input
  • Open-collector configuration output stage that can drive DC-coupled 60Ω differential
  • Ultra-low inter-channel crosstalk
  • Precise analog and digital monitoring and control of gain and output voltage swing
  • <1MHz low-frequency cutoff
  • Optical Internetworking Forum (OIF)-compliant serial peripheral interface (SPI) for programmability

Description

The RG8G71474 is a low-power, high-performance, 128Gbaud quad-channel linear driver chip designed for 800Gbps and beyond optical integrated transmitter small form factor (SFF) modules for metro and long-haul applications.

The RG8G71474 integrates analog control and digital (through an SPI interface) control circuitry for precise, independent driving level control and monitoring. Each driver channel has a 100Ω differential AC-coupled input and 60Ω differential interface with an open-collector type output stage and is suitable for InP-based and silicon photonics-based Mach-Zehnder modulators.

Parameters

Attributes Value
Function Linear Driver
Data Rate Max (Gbps) 128
Channels (#) 4
Output Type Differential
Output Voltage (V) 2.5

Package Options

Pkg. Type
WAFER

Applications

  • 800G and beyond advanced multi-level QAM modulation systems
  • High-bandwidth small form factor optical integrated modules

Applied Filters: