Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • VDSS = 100V
  • Standard-level gate drive voltage: VGS(th) = 2.0V ~ 4.0V
  • Super low on-state resistance: RDS(on) = 1.5mΩ max.
  • ID = 340A
  • Low input capacitance
  • Low thermal resistance
  • 100% Avalanche tested
  • Pb-free lead plating: RoHS compliant
  • MSL1 classified according to IPC/JEDEC J-STD-020

Description

The RBE015N10R1SZPW N-channel power MOSFET features REXFET-1 split-gate technology and is offered in a TOLT package. The TOLT package features top-side cooling for thermal performance, reliability, and ease of assembly.

Renesas' REXFET-1 split-gate technology is well-suited for applications that require low RDS(on) and switching capability, making it ideal for high-power and high-frequency applications.

Parameters

AttributesValue
Qualification LevelIndustrial
Nch/PchNch
Channels (#)1
Standard Pkg. TypeTOLT
Gate LevelStandard
VDSS (Max) (V)100
ID (A)340
RDS (ON) (Max) @10V (mohm)1.5
Pch (W)468
Ciss (Typical) (pF)13000
Qg typ (nC)170
Series NameREXFET-1

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)
TOLT15 x 9.9 x 2.316

Product Comparison

RBE015N10R1SZPWRBE015N10R1SZPVRBE015N10R1SZQ4RBA015N10R1SBPW
VDSS (Max) (V)100100100100
RDS (ON) (Max) @10V (mohm)1.51.51.51.5
ID (A)340340340340
Standard Pkg. TypeTOLTTOLGTOLLTOLT
Qualification LevelIndustrialIndustrialIndustrialAutomotive

Application Block Diagrams

Household water pump block diagram features a comparator that amplify signal data to an MCU from water-level sensors, photocouplers and gate drivers that prevent high voltage damage.
Household Water Pump
Smart water pump system with low power use, noise reduction, and enhanced safety for efficient operation.

Additional Applications

  • Motor control
  • Data center
  • Energy infrastructure
  • Industrial automation
  • DC/DC power conversion
  • Power tools
  • Robotics

Applied Filters: