Features
- VDSS = 80V
- Standard-level gate drive voltage: VGS(th) = 2.0V to 4.0V
- Super low on-state resistance: RDS(on) = 1.3mΩ max.
- ID(DC) = 340A
- Low input capacitance
- Low thermal resistance
- 100% Avalanche tested
- Pb-free lead plating: RoHS compliant
- MSL1 classified according to IPC/JEDEC J-STD-020
Description
The RBE013N08R1SZPW n-channel power MOSFET features REXFET‑1 split‑gate technology and is available in a TOLT package. The TOLT package uses gullwing‑type leads to provide strong resistance to thermal stress and incorporates a top‑side cooling structure that enhances system‑level heat dissipation.
Renesas’ REXFET‑1 split‑gate technology is well‑suited for applications requiring low RDS(on) and high switching performance, making it ideal for high‑power and high‑frequency applications.
Parameters
| Attributes | Value |
|---|---|
| Qualification Level | Industrial |
| Nch/Pch | Nch |
| Channels (#) | 1 |
| Standard Pkg. Type | TOLT |
| Gate Level | Standard |
| VDSS (Max) (V) | 80 |
| ID (A) | 340 |
| RDS (ON) (Max) @10V (mohm) | 1.3 |
| Pch (W) | 468 |
| Ciss (Typical) (pF) | 14000 |
| Qg typ (nC) | 185 |
| Series Name | REXFET-1 |
Package Options
| Pkg. Type | Pkg. Dimensions (mm) | Lead Count (#) |
|---|---|---|
| TOLT | 9.90 x 15.00 x 2.30 | 16 |
Product Comparison
| RBE013N08R1SZPW | RBA013N08R1SBPW | RBE011N08R1SZPW | |
| VDSS (Max) (V) | 80 | 80 | 80 |
| RDS (ON) (Max) @10V (mohm) | 1.3 | 1.3 | 1.06 |
| ID (A) | 340 | 340 | 360 |
| Standard Pkg. Type | TOLT | TOLT | TOLT |
| Qualification Level | Industrial | Automotive | Industrial |
Applications
- Motor Control
- DC/DC Power Conversion
- Industrial Automation
- Data Center
- Energy Infrastructure
- Power Tools
- Robotics
Applied Filters: