Skip to main content
Renesas Electronics Corporation

Features

  • Idle Mode Supply Current: 85μA
  • Low Power Mode Supply Current: 1.9μA
  • VPACK Voltages: 6V to 27V
  • High Hot Plug Rating: 21V
  • CELL Measurement Accuracy: ±12mV
  • Open Wire and System Checks
  • 6 High Voltage GPIOs (HVGPIO)

Description

The RAA489255 is a 3-cell-to-5-cell battery monitor optimized for packs with MCU control, providing battery health monitoring. It measures pack voltage, cell voltage, external temperature, and internal temperature under serial instructions from the master. System and internal checks continuously track device health and system status. The RAA489255 uses an I²C interface with cyclic redundancy check (CRC) for reliable MCU communication and provides six open‑drain high‑voltage GPIOs to drive LEDs or blow fuses.

With an average idle current of 85 µA, the RAA489255 minimizes power consumption to maximize battery storage and discharge life. The board is offered in a compact 32‑pin 4mm × 4mm QFN package for efficient integration.

Parameters

AttributesValue
Cells Supported (#)3 - 5
Pack Voltage (Op)6 - 27
Cell Balancing FETsNone
Integrated Current Sense/DetectionWakeup Only
Charge/Discharge FET ControlNo
Charge/Discharge FET ArrangementNone
Charge/Discharge FET LocationN/A
IS (mA)0.09
Sleep/Reset Mode Current (µA)2
Stand Alone CapableNo
Internal ADC (bits)12
Daisy ChainNo
GPI+GPIOs (#)5
Qualification LevelStandard
Temp. Range (°C)-40 to +85°C

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
TQFN4.0 x 4.0 x 0.75320.4

Product Comparison

Image
3D illustration featuring top and bottom views of TQFN chip package with 48 lead count.
Image
3D illustration featuring top and bottom views of QFN chip package with 64 lead count.
3D illustration featuring top and bottom views of qfn ic chip package with 32 leads
3D illustration featuring top and bottom views of qfn ic chip package with 32 leads
RAA489255ISL94202RAA489204RAA489206RAA489220RAA489250B
Cells Supported3 - 53 - 86 - 144 - 164 - 105 - 5
Cell Balancing FETsNoneExternal (Built-in Drivers)External (Built-in Drivers), Internal (Built-in Drivers)External (Built-in Drivers), Internal (Built-in Drivers)NoneInternal
Charge/Discharge FET LocationN/AHigh SideN/ABothLow SideHigh Side
Sleep/Reset Mode Current (µA)213191034
Stand Alone CapableNoState MachineNoNoState MachineNo
Daisy Chain001000

Applications

  • Power Tool Battery
  • Small Appliance Battery
  • Cleaner Battery

Applied Filters: