Skip to main content
Renesas Electronics Corporation

Features

  • Differential bridge sensor input with selectable on-chip or external temperature sensor – PTC, NTC, PN-junction, and sensor bridge resistance
  • 1mV/V to 800mV/V sensor span with 12 to 18-bit resolution
  • Compensation for offset, gain, and higher order nonlinearity and temperature coefficients of measured bridge sensor input signal
  • Accuracy:
    • 0.5%FS at -40 °C to +125 °C
    • 1%FS at -40 °C to +155 °C
  • Internal output update rate up to 200µs in the fastest mode
  • Compliant with SENT standard SAE J2716 Rev. 4 (APR2016), tick time extended to 1µs resulting in a SENT output time of 282µs (two fast channels)
  • Third order digital LPF with a cut-off frequency of 10Hz to 1000Hz
  • Fast in calibration: one-pass, end-of-line calibration algorithm minimizes production costs
  • Minimum number of external components enables the design of sensor modules with best-in-class form factor
  • Qualified according to AEC-Q100 Grade 0
  • Operating temperature range of -40 °C to +155 °C with up to 100hrs extension up to +165 °C

Description

The RAA2S4266 is a top-tier automotive sensor signal conditioner (SSC) with SENT, designed for precise amplification and correction of differential bridge sensor signals. It offers exceptional precision and reliability with outstanding analog pre-amplification and sensor offset correction, making it adaptable to nearly all resistive bridges. The advanced signal processing utilizes a 16-bit RISC microcontroller for accurate conditioning calculations, and data stored in nonvolatile memory. Reliable data transmission is ensured through a digital SENT interface, providing dependable transmission via a single output pin. Built for tough environments, the product features robust protection circuitry, excellent electromagnetic compatibility, and comprehensive diagnostic capabilities. Additionally, the RAA2S4266 supports end-of-line calibration and offers an OWI interface for straightforward configuration and calibration.

Parameters

AttributesValue
FunctionResistive SSC
Automotive Qual.Yes
Supply Voltage (V)4.5 - 5.5
Input TypeSingle-bridge
InterfaceSENT
Adj. Analog Gain1 - 912
Resolution (bits)18
Sample Rate Max (KHz)5
Temp. Range (°C)-40 to 165°C

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
SOIC4.9 x 3.9 x 1.581.27

Product Comparison

3D illustration featuring top and bottom views of SOIC chip package with 8 lead count.
3D illustration featuring top and bottom views of VFQFPN IC chip package with 24 lead count.
3D illustration featuring top and bottom views of VFQFPN IC chip package with 24 lead count.
3D illustration featuring top and bottom views of VFQFPN IC chip package with 24 lead count.
3D illustration featuring top and bottom views of VFQFPN IC chip package with 24 lead count.
RAA2S4266ZSSC4161ZSSC4162ZSSC4165ZSSC4169
FunctionResistive SSCResistive SSCResistive SSCResistive SSCResistive SSC
Automotive Qual.YesYesYesYesYes
Supply Voltage4.5 - 5.54.5 - 5.5, 4.75 - 5.254.5 - 5.54.5 - 5.5, 4.75 - 5.254.5 - 5.5, 4.75 - 5.25
Input TypeSingle-bridgePTC, Single-Bridge, Single-bridge, Temperature DiodeNTC, PTC, Single-Bridge, Temperature DiodeDual-Bridge, Dual-bridge, NTC, PTC, Temperature DiodeSingle-Bridge, Single-bridge, Temperature Diode
InterfaceSENTI2C, SENTI2C, SENTI2C, SENT, ZACwire™I2C, SENT
Adj. Analog Gain1 - 9121 - 200, 2.1 - 2001 - 2001 - 200, 2.1 - 2002.1 - 200
Resolution (bits)1814-18, 1814-1814-18, 1814
Sample Rate Max (KHz)51.33, 1.481.450.9, 1.160.66, 1.3
Temp. Range (°C)-40 to 165°C-40 to +150°C, -40 to 150°C-40 to +150°C, -40 to 150°C-40 to +150°C, -40 to 150°C, 0 to +70°C-40 to +150°C, -40 to 150°C

Applications

  • Pressure sensing in engine control systems
  • Hydraulic and pneumatic system monitoring
  • HVAC pressure measurement
  • Automotive sensor signal conditioning
  • Industrial automation and control systems

Applied Filters: