Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Input range: 2.7V to 5.5V
  • Five switching regulators with adjustable output
  • VOUT from 0.3V ~ 3.3V at:
    • 15A (Buck 1)
    • 2A (Buck 2-3)
    • 4A (Buck 4-5)
  • Programmable current limits for all bucks
  • Two linear regulators
    • Output 0.6V to 3.6V at 300mA (LDO1-2)
  • 12-bit analog-to-digital converter for monitoring
  • Configurable through I2C or SPI interface
  • Programmable power sequence
  • Supports R-Car SoC sequence of activation
  • Challenge-response watchdog timer
  • Dual thermal protection system
  • 60-ball BGA package, 0.8mm pitch
  • ASILC Functional Safety (ISO 26262)
  • AEC-Q100 qualified (Grade 1)

Description

RAA271000 is a general-purpose power management integrated circuit (PMIC) suitable for the Renesas R-Car system-on-chip (SoC) series. RAA271000 contains five DC/DC buck regulators and two low-dropout linear regulators (LDO). Supporting up to ASIL C functional safety, the RAA271000 includes an independent reference for monitoring functions, dual internal temperature monitors, challenge-response watchdog timer, SoC error pin monitors, a reset generator, a dedicated safety-control state machine, and a safety shutdown path. An integrated 12-bit ADC monitors all input rails, output rails, and internal temperature, and includes additional inputs to monitor external analog sources.

Parameters

AttributesValue
Qualification LevelAutomotive
Product TypeSoC
Processor SupplierRenesas
Processor NameR-CAR M3, M3E, M3N, H3, V3H
Total step-down DC/DC converter channels (#)7
Step-up DC/DC converter Channels (#)0
Input Voltage (Min) (V)2.7
Input Voltage (Max) (V)5.5
Bus Voltage (Max) (V)5.5
Output Current Max (A)15
Outputs (#)7
Function7-ch PMIC
Comm. InterfaceI2C & SPI
Battery InterfaceNo
GPIOs (#)5
Integrated Battery ChargerNo
Switching Frequency (MHz)2 - 2

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
LFBGA5.7 x 8.5 x 1.12600.8

Applications

  • Automotive vision systems
  • Automotive Light Detection and Ranging (LiDAR) systems
  • Advanced Driver Assistance Systems (ADAS) systems
  • Automotive integrated cockpit systems
  • Ideal power supply for the R-Car V3H SoC
Part NumberStatusSamplesStockPackageLead Count (#)Moisture Sensitivity Level (MSL)Pb (Lead) FreePb Free Category
RAA271000A4HBG#AC0PreviewAvailableOut of StockLFBGA60#3YesPb-Free Ball Terminal (SAC-Q)-e6
RAA271000A4HBG#AA0ObsoleteN/AOut of StockLFBGA60#1YesPb-Free Ball Terminal (SAC305)-e1

Renesas Boards & Kits

Support Communities

  1. PMIC DRIVER IN R CAR V3 H

    How can find the  PMIC driver file of R Car V3H? We already build the yocto BSP for that .

    Oct 19, 2020
  2. PMIC Driver Functionality | R-Car V3H

    What are the functionalities that an RAA271000 PMIC driver does ? The SoC is R-Car V3H starter kit ver 1.1 and driver has to be developed for the PMIC. So prior to starting the development, I wanted to know what are the functionalities that a driver actually does in ...

    Oct 23, 2020
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?