Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • DC/DC Synchronous rectification type step-down DC/DC Auto PFM mode Battery backup circuit (RAA23014x) Input voltage range: 7V to 28V Output voltage range: 0.8V to 6V Maximum output current: 3A Shutdown current: 1uA (typ.) Switching frequency: 1.1MHz (fixed) Soft start: 2ms (fixed) Integrated power MOSFETs Discharge circuit Internal phase compensator
  • Protection circuit Short circuit protection (latch type) Thermal shutdown circuit: 165°C (typ.) Under voltage lockout circuit (recovery type)
  • Package 16-pin HTSSOP (RAA23014x) 8-pin HLSOP (RAA23015x)

Description

The RAA23014x and RAA23015x are 1CH step-down DC/DC converter, 7V to 28V input voltage range. Auto PFM mode makes devices low power operation at light load, so it makes a system lower power. The RAA23014x is suitable for battery backup system using lithium primary cell with built-in battery backup circuit.

Part NumberStatusSamplesStockRoHSPackageMoisture Sensitivity Level (MSL)Pb (Lead) Free
RAA230153GSB#HA0ObsoleteN/AOut of StockRoHS:EN
RoHS:JA
Package3Yes
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?