Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Features

  • Advanced linear digital modulation scheme
  • Flexible phase assignment from 0 to 8 phases on Rail 0, 0 to 3 phases on Rail 1, and 0 to 2 phases on Rail 2
  • SVI3 Type II support on Rail 2
  • Up to 1MHz switching frequency operation for high density designs
  • SMBus and PMBus V1.3 compatible
  • Full compliance to AMD SVI3 spec up to 50MHz

Description

The RAA229139 is a digital triple output multiphase (X+Y+Z ≤ 8) PWM controller compliant with AMD SVI3 specifications. The RAA229139 can be configured to support flexible phase assignments up to a maximum of eight phases on Rail 0, a maximum of three phases on Rail 1, and up to two phases on Rail 2. The RAA229139 supports the AMD SVI3 interface along with PMBus V1.3 specifications, making it ideal for controlling the microprocessor core and system rails in AMD SVI3 platforms.

Parameters

AttributesValue
Outputs (Max) (#)3
Phases (Max)8
Input Voltage (Min) (V)3
Input Voltage (Max) (V)4.3
Bias Voltage Range (V)3.13 - 3.46
Parametric ApplicationsSVI3
Qualification LevelStandard
Temp. Range (°C)-55 to 125°C

Package Options

Pkg. TypePkg. Dimensions (mm)Lead Count (#)Pitch (mm)
QFN6.0 x 6.0 x 0.85520.4

Applications

  • Core, graphics, and auxiliary rails for AMD SVI3 processors
Part NumberStatusSamplesStockPackageBudgetary Price (USD)Lead Count (#)Carrier TypeMoisture Sensitivity Level (MSL)Pb (Lead) FreePb Free CategoryTemp. Range (°C)
RAA229139GNP#HA0ActiveAvailableOut of StockVFQFPN1ku | $1.1552#Reel3YesPb-Free 100% Matte Tin Plate w/Anneal-e3-55 to 125°C
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?