Description
The R8C/LA8A Group is supported only for customers who have already adopted these products. The RL78/L13, RL78/L1C Groups are recommended for new designs.
The R8C/LA3A Group, R8C/LA5A Group, R8C/LA6A Group, and R8C/LA8A Group of single-chip MCUs incorporate the R8C CPU core, which implements a powerful instruction set for a high level of efficiency and supports a 1Mb address space, allowing execution of instructions at high speed. In addition, the CPU core integrates a multiplier for high-speed operation processing.
Power consumption is low, and the supported operating modes allow additional power control. These MCUs are designed to maximize EMI/EMS performance. Integration of many peripheral functions, including multifunction timer and serial interface, helps reduce the number of system components. The R8C/LA3A Group, R8C/LA5A Group, R8C/LA6A Group, and R8C/LA8A Group have data flash.
Applications
- Household Appliances
- Office Equipment
- Audio Equipment
- Consumer Products
| Part Number | Status | Samples | Stock | RoHS | Package | Budgetary Price (USD) | RAM (KB) | Lead Count (#) | Temp. Range (°C) | Country of Assembly | Country of Wafer Fabrication |
|---|---|---|---|---|---|---|---|---|---|---|---|
| R5F2LA84ADFA#V0 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LQFP | 2KB | 80# | -40 to +85 | |||
| R5F2LA84ADFP#30 | Obsolete | N/A | Out of Stock | Contact | LFQFP | 2KB | 80# | -40 to +85 | |||
| R5F2LA84ADFP#V0 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | 2KB | 80# | -40 to +85 | |||
| R5F2LA84ANFA#V0 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LQFP | 2KB | 80# | -20 to +85 | |||
| R5F2LA84ANFP#30 | NRND | N/A | Out of Stock | Contact | LFQFP | 2KB | 80# | -20 to +85 | |||
| R5F2LA84ANFP#V0 | Obsolete | N/A | In Stock | RoHS:EN RoHS:JA | LFQFP | 2KB | 80# | -20 to +85 | |||
| R5F2LA86ADFA#V0 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LQFP | 2KB | 80# | -40 to +85 | |||
| R5F2LA86ADFP#30 | Obsolete | N/A | Out of Stock | Contact | LFQFP | 2KB | 80# | -40 to +85 | |||
| R5F2LA86ADFP#V0 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | 2KB | 80# | -40 to +85 | |||
| R5F2LA86ANFA#V0 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LQFP | 2KB | 80# | -20 to +85 | |||
| R5F2LA86ANFP#30 | NRND | N/A | Out of Stock | Contact | LFQFP | 1ku | $4.19 | 2KB | 80# | -20 to +85 | CHINA | JAPAN |
| R5F2LA86ANFP#V0 | Obsolete | N/A | In Stock | RoHS:EN RoHS:JA | LFQFP | 2KB | 80# | -20 to +85 | |||
| R5F2LA87ADFA#V0 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LQFP | 3.5KB | 80# | -40 to +85 | |||
| R5F2LA87ADFP#30 | Obsolete | N/A | Out of Stock | Contact | LFQFP | 3.5KB | 80# | -40 to +85 | |||
| R5F2LA87ADFP#V0 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | 3.5KB | 80# | -40 to +85 | |||
| R5F2LA87ANFA#V0 | Obsolete | N/A | In Stock | Contact | LQFP | 3.5KB | 80# | -20 to +85 | |||
| R5F2LA87ANFP#30 | NRND | N/A | Out of Stock | Contact | LFQFP | 1ku | $4.39 | 3.5KB | 80# | -20 to +85 | CHINA | JAPAN |
| R5F2LA87ANFP#V0 | Obsolete | N/A | In Stock | RoHS:EN RoHS:JA | LFQFP | 3.5KB | 80# | -20 to +85 | |||
| R5F2LA88ADFA#V0 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LQFP | 3.5KB | 80# | -40 to +85 | |||
| R5F2LA88ADFP#30 | NRND | N/A | Out of Stock | Contact | LFQFP | 1ku | $4.63 | 3.5KB | 80# | -40 to +85 | CHINA | JAPAN |
| R5F2LA88ADFP#V0 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | 3.5KB | 80# | -40 to +85 | |||
| R5F2LA88ANFA#V0 | NRND | N/A | In Stock | Contact | LQFP | 1ku | $5.11 | 3.5KB | 80# | -20 to +85 | JAPAN | JAPAN |
| R5F2LA88ANFP#30 | NRND | N/A | In Stock | Contact | LFQFP | 1ku | $6.07 | 3.5KB | 80# | -20 to +85 | CHINA | JAPAN |
| R5F2LA88ANFP#V0 | Obsolete | N/A | In Stock | RoHS:EN RoHS:JA | LFQFP | 3.5KB | 80# | -20 to +85 | |||
| R5F2LA8AADFA#V0 | NRND | N/A | Out of Stock | Contact | LQFP | 5.5KB | 80# | -40 to +85 | |||
| R5F2LA8AADFP#30 | NRND | N/A | In Stock | Contact | LFQFP | 1ku | $4.89 | 5.5KB | 80# | -40 to +85 | CHINA | JAPAN |
| R5F2LA8AADFP#V0 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | 5.5KB | 80# | -40 to +85 | |||
| R5F2LA8AANFA#V0 | NRND | N/A | In Stock | Contact | LQFP | 1ku | $5.3 | 5.5KB | 80# | -20 to +85 | JAPAN | JAPAN |
| R5F2LA8AANFP#30 | NRND | N/A | In Stock | Contact | LFQFP | 1ku | $4.86 | 5.5KB | 80# | -20 to +85 | CHINA | JAPAN |
| R5F2LA8AANFP#V0 | Obsolete | N/A | In Stock | RoHS:EN RoHS:JA | LFQFP | 5.5KB | 80# | -20 to +85 | |||
| R5F2LA8CADFA#V0 | NRND | N/A | Out of Stock | Contact | LQFP | 5.5KB | 80# | -40 to +85 | |||
| R5F2LA8CADFP#30 | Obsolete | N/A | Out of Stock | Contact | LFQFP | 5.5KB | 80# | -40 to +85 | |||
| R5F2LA8CADFP#V0 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | 5.5KB | 80# | -40 to +85 | |||
| R5F2LA8CANFA#V0 | NRND | N/A | Out of Stock | Contact | LQFP | 1ku | $5.51 | 5.5KB | 80# | -20 to +85 | JAPAN | JAPAN |
| R5F2LA8CANFP#30 | Obsolete | N/A | In Stock | Contact | LFQFP | 5.5KB | 80# | -20 to +85 | |||
| R5F2LA8CANFP#V0 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | 5.5KB | 80# | -20 to +85 |
Filters
Applied Filters
- Tool News - Note
- Application NoteAI-generated Summary: The document explains how to migrate timer functions from R8C/36M's Timer RC to RL78/G14's Timer Array Unit (TAU). It covers three main modes: timer mode with input capture, timer mode with output compare, and PWM mode. RL78/G14 uses multiple 16-bit timer channels that can operate independently or combined for high accuracy. The PWM2 mode of R8C/36M is not supported by RL78/G14 but can be implemented using other RL78 series timers.Related Files:
- Product Change Notice
- Application NoteAI-generated Summary: The document explains how to implement single master control communication using the R8C/35C Group EC bus interface to issue a restart condition. It demonstrates sending and receiving data with a digital color sensor (S11059-02DT) by alternating master transmission and reception. The restart condition allows switching data direction without issuing a stop condition, complying with I²C protocol standards such as 7-bit slave addressing, approximately 357 kHz transfer rate, and single master communication.Related Files:
- Product Change Notice
- Guide
- Product Change Notice
- Document
- Technical Update
- Application NoteAI-generated Summary: The document explains how to register and uninstall Call Walker within the High-performance Embedded Workshop (HEW). It guides users to launch HEW without opening a workspace, access the Tools Administration menu, and register the Call Walker tool by specifying the registration file path. After registration, Call Walker version 2.3 appears in the menu. Upon uninstalling HEW, users must manually delete the remaining Call Walker directory. It also provides Renesas Electronics website and contact information for support. The revision history notes the first edition release date.
- Datasheet
Recommended Documents (1)
- Datasheet
Datasheets (1)
- Guide
- Manual - Hardware
- Guide
- GuideRelated Files:
Manuals & Guides (5)
- Application NoteAI-generated Summary: The document explains how to migrate timer functions from R8C/36M's Timer RC to RL78/G14's Timer Array Unit (TAU). It covers three main modes: timer mode with input capture, timer mode with output compare, and PWM mode. RL78/G14 uses multiple 16-bit timer channels that can operate independently or combined for high accuracy. The PWM2 mode of R8C/36M is not supported by RL78/G14 but can be implemented using other RL78 series timers.Related Files:
- Application NoteAI-generated Summary: The document explains how to implement single master control communication using the R8C/35C Group EC bus interface to issue a restart condition. It demonstrates sending and receiving data with a digital color sensor (S11059-02DT) by alternating master transmission and reception. The restart condition allows switching data direction without issuing a stop condition, complying with I²C protocol standards such as 7-bit slave addressing, approximately 357 kHz transfer rate, and single master communication.Related Files:
- Application NoteAI-generated Summary: The document explains how to register and uninstall Call Walker within the High-performance Embedded Workshop (HEW). It guides users to launch HEW without opening a workspace, access the Tools Administration menu, and register the Call Walker tool by specifying the registration file path. After registration, Call Walker version 2.3 appears in the menu. Upon uninstalling HEW, users must manually delete the remaining Call Walker directory. It also provides Renesas Electronics website and contact information for support. The revision history notes the first edition release date.
- Application NoteAI-generated Summary: The document details the standard serial I/O mode serial protocol for the R8C/Mx Series LAxA Group. It covers boot program content including initial settings, communication with a serial programmer, and control commands such as flash programming, erasing, and reading. Communication supports two asynchronous modes: standard serial I/O mode 2 and mode 3, each with defined data formats and pin assignments. The MODE pin selects the communication mode and functions as TXD or RXD in mode 3. Additional pins like RESET, Vcc, Vss, and VREF have specific roles in communication and voltage referencing.
- Application NoteAI-generated Summary: The document compares peripheral functions of the R8C/L38M, R8C/LA8A, and RL78/L13 MCU groups to guide replacements of R8C with RL78. It details reset types, port controls, oscillators, timers, watchdog timers, voltage detection, flash memory modes, interrupts, and DMA features. The comparison highlights similarities and differences in peripheral functions without covering CPU core differences.View More (137)
Application Notes & White Papers (137)
- Product Change Notice
- Product Change Notice
- Product Change Notice
Product Notices (PCN, EOL, etc) (4)
- Technical Update
- Technical Update
- Technical UpdateView More (23)
Errata & Technical Updates (23)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Tool News - Note
Tool News (1)
- Brochure
Marketing Collateral (3)
- Document
- Document
- Document
- DocumentPDF 260 KB MR20170111-633 May 12, 2011View More (13)
Other (13)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Filters
Applied Filters
Software & Tools
Filter by Type
Filter by Provider
Sample Code
Filter by Application
Filter by Function
Filter by Compiler
Filter by IDE
Simulation Models
Partner Solutions
- IDE and Coding ToolAdd new CPU types to the compiler package (for High-performance Embedded Workshop V4 or later)
- IDE and Coding ToolRenesas integrated development environment (IDE) (for SuperH, RX, R8C, M32R, M16C, H8SX, H8S, H8, and 740 families).
- Compiler/AssemblerC/C++ Compiler Package for R8C Family and M16C Family (R32C/M32C/M16C) , * Packed the following three compiler packages : [Content] C Compiler Package for R32C Series, C Compiler Package for M32C Series [M3T-NC308WA], and C/C++ Compiler Package for M16C Series and R8C Family [M3T-NC30WA]. They are bundled with the simulator debugger and High-performance Embedded Workshop.
- EmulatorOn-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RH850, RL78, RX, V850, 78K0R, 78K0, R8C]
- EmulatorOn-chip debugging emulator. Also available as a flash memory programmer. For RX600 or RX700 Series MCU, trace functions and Real-time RAM monitor functions available. For MCUs other than RX600 or RX700, the available debugging function corresponds to that of E2 Emulator Lite. [Support MCU/MPU: RX, RL78, RH850, V850, 78K0R, 78K0, R8C]
- EmulatorOn-Chip Debugging Emulator for R8C, M16C, H8S, H8 and 740 families. E8a is also used as a device programmer for Renesas microcomputers. This product is E8 emulator's successor.
- Programmer (Unit/SW)On-chip debugging emulator available as a flash memory programmer [Available flash programming software: Renesas Flash Programmer or Flash Development Toolkit] [Support MCU/MPU and devices: RX, RL78, RH850, V850, 78K0R, 78K0, R8C, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver]
- Programmer (Unit/SW)On-chip debugging emulator available as a flash memory programmer [Available flash programming software: Renesas Flash Programmer or Flash Development Toolkit] [Support MCU/MPU and devices: RX, RL78, RH850, V850, 78K0R, 78K0, R8C, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver]
- Programmer (Unit/SW)On-chip debugging emulator available as a flash memory programmer [Available flash programming software: Flash Development Toolkit] [Support MCU/MPU and devices: SuperH RISC engine, R8C, M16C, H8SX, H8S, H8, 740]
- Programmer (Unit/SW)Flash memory programming software. [Support MCU/MPU and devices: SuperH RISC engine, RX, R8C, M16C, H8SX, H8S, H8, 740]
- Programmer (Unit/SW)Flash memory programmer [Programming software: Dedicated GUI-based software, the "FP6 Terminal"] [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU, Renesas Synergy, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, SuperH RISC engine, V850, 78K, R8C]
- Software & Tools - Other
- Software & Tools - Other
- Software & Tools - Other
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- IDE and Coding ToolAdd new CPU types to the compiler package (for High-performance Embedded Workshop V4 or later)
- IDE and Coding ToolRenesas integrated development environment (IDE) (for SuperH, RX, R8C, M32R, M16C, H8SX, H8S, H8, and 740 families).
- Compiler/AssemblerC/C++ Compiler Package for R8C Family and M16C Family (R32C/M32C/M16C) , * Packed the following three compiler packages : [Content] C Compiler Package for R32C Series, C Compiler Package for M32C Series [M3T-NC308WA], and C/C++ Compiler Package for M16C Series and R8C Family [M3T-NC30WA]. They are bundled with the simulator debugger and High-performance Embedded Workshop.
- EmulatorOn-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RH850, RL78, RX, V850, 78K0R, 78K0, R8C]View More (27)
Software & Tools (27)
- Sample CodeRelated Files:
- Sample CodeRelated Files:
- Sample CodeRelated Files:
- Sample CodeRelated Files:
- Sample CodeRelated Files:View More (61)
Sample Code (61)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Support Communities
-
How to select R8C/LA8A 128K ROM size on HEW when create a new project?
I would like to create a new R8C/LA8A project on HEW, but i can't find the 128K option, just can find the maxium 64K. How to update the HEW to select 128K rom size?
May 27, 2015 -
compiler issue for version 5.42
Hi i have a certain code whose structure is as below:a.c#pragma SECTION bss bssunsigned char x;unsigned char y;unsigned char z;#pragma SECTION bss kbssunsigned int a;unsigned int b;unsigned int c;now on compilation the memory allocaton should be followingvariables x, y ...
Dec 16, 2011