Description
The R8C/L36M Group is supported only for customers who have already adopted these products. The RL78/L12, RL78/L13 Groups are recommended for new designs.
The R8C/L35M Group, R8C/L36M Group, R8C/L38M Group, and R8C/L3AM Group of single-chip MCUs incorporate the R8C CPU core, which implements a powerful instruction set for a high level of efficiency and supports a 1Mb address space, allowing execution of instructions at high speed. In addition, the CPU core integrates a multiplier for high-speed operation processing.
Power consumption is low, and the supported operating modes allow additional power control. These MCUs are designed to maximize EMI/EMS performance. Integration of many peripheral functions, including multifunction timer and serial interface, helps reduce the number of system components. These groups have data flash (1KB × 4 blocks) with the background operation (BGO) function.
Applications
- Household Appliances
- Office Equipment
- Audio Equipment
- Consumer Products
| Part Number | Status | Samples | Longevity | Stock | RoHS | Package | Budgetary Price (USD) | RAM (KB) | Lead Count (#) | Temp. Range (°C) | Country of Assembly | Country of Wafer Fabrication |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| R5F2L367MDFA#30 | NRND | N/A | 2029 Jan | Out of Stock | Contact | LQFP | 6KB | 64# | -40 to +85 | |||
| R5F2L367MDFA#31 | Obsolete | N/A | Out of Stock | Contact | LQFP | 6KB | 64# | -40 to +85 | ||||
| R5F2L367MDFA#V0 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LQFP | 6KB | 64# | -40 to +85 | ||||
| R5F2L367MDFP#30 | Obsolete | N/A | Out of Stock | Contact | LFQFP | 6KB | 64# | -40 to +85 | ||||
| R5F2L367MDFP#31 | NRND | N/A | Out of Stock | Contact | LFQFP | 6KB | 64# | -40 to +85 | ||||
| R5F2L367MDFP#V0 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | 6KB | 64# | -40 to +85 | ||||
| R5F2L367MNFA#30 | NRND | N/A | 2029 Jan | Out of Stock | Contact | LQFP | 6KB | 64# | -20 to +85 | |||
| R5F2L367MNFA#31 | Obsolete | N/A | Out of Stock | Contact | LQFP | 6KB | 64# | -20 to +85 | ||||
| R5F2L367MNFA#V0 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LQFP | 6KB | 64# | -20 to +85 | ||||
| R5F2L367MNFP#30 | Obsolete | N/A | Out of Stock | Contact | LFQFP | 6KB | 64# | -20 to +85 | ||||
| R5F2L367MNFP#31 | NRND | N/A | Out of Stock | Contact | LFQFP | 6KB | 64# | -20 to +85 | ||||
| R5F2L367MNFP#V0 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | 6KB | 64# | -20 to +85 | ||||
| R5F2L368MDFA#30 | NRND | N/A | 2029 Jan | Out of Stock | Contact | LQFP | 8KB | 64# | -40 to +85 | |||
| R5F2L368MDFA#31 | Obsolete | N/A | Out of Stock | Contact | LQFP | 8KB | 64# | -40 to +85 | ||||
| R5F2L368MDFA#V0 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LQFP | 8KB | 64# | -40 to +85 | ||||
| R5F2L368MDFP#30 | Obsolete | N/A | Out of Stock | Contact | LFQFP | 8KB | 64# | -40 to +85 | ||||
| R5F2L368MDFP#31 | NRND | N/A | Out of Stock | Contact | LFQFP | 8KB | 64# | -40 to +85 | ||||
| R5F2L368MDFP#V0 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | 8KB | 64# | -40 to +85 | ||||
| R5F2L368MNFA#30 | NRND | N/A | 2029 Jan | Out of Stock | Contact | LQFP | 8KB | 64# | -20 to +85 | |||
| R5F2L368MNFA#31 | Obsolete | N/A | Out of Stock | Contact | LQFP | 8KB | 64# | -20 to +85 | ||||
| R5F2L368MNFA#V0 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LQFP | 8KB | 64# | -20 to +85 | ||||
| R5F2L368MNFP#30 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | 8KB | 64# | -20 to +85 | ||||
| R5F2L368MNFP#31 | NRND | N/A | Out of Stock | Contact | LFQFP | 1ku | $4.66 | 8KB | 64# | -20 to +85 | CHINA | JAPAN | |
| R5F2L368MNFP#V0 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | 8KB | 64# | -20 to +85 | ||||
| R5F2L36AMDFA#30 | NRND | N/A | 2029 Jan | Out of Stock | Contact | LQFP | 10KB | 64# | -40 to +85 | |||
| R5F2L36AMDFA#31 | Obsolete | N/A | Out of Stock | Contact | LQFP | 10KB | 64# | -40 to +85 | ||||
| R5F2L36AMDFA#V0 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LQFP | 10KB | 64# | -40 to +85 | ||||
| R5F2L36AMDFP#30 | Obsolete | N/A | Out of Stock | Contact | LFQFP | 10KB | 64# | -40 to +85 | ||||
| R5F2L36AMDFP#31 | NRND | N/A | Out of Stock | Contact | LFQFP | 10KB | 64# | -40 to +85 | ||||
| R5F2L36AMDFP#V0 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | 10KB | 64# | -40 to +85 | ||||
| R5F2L36AMNFA#30 | NRND | N/A | 2029 Jan | Out of Stock | Contact | LQFP | 10KB | 64# | -20 to +85 | |||
| R5F2L36AMNFA#31 | Obsolete | N/A | Out of Stock | Contact | LQFP | 10KB | 64# | -20 to +85 | ||||
| R5F2L36AMNFA#V0 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LQFP | 10KB | 64# | -20 to +85 | ||||
| R5F2L36AMNFP#30 | Obsolete | N/A | Out of Stock | Contact | LFQFP | 10KB | 64# | -20 to +85 | ||||
| R5F2L36AMNFP#31 | NRND | N/A | Out of Stock | Contact | LFQFP | 10KB | 64# | -20 to +85 | ||||
| R5F2L36AMNFP#V0 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | 10KB | 64# | -20 to +85 | ||||
| R5F2L36CMDFA#30 | NRND | N/A | 2029 Jan | Out of Stock | Contact | LQFP | 10KB | 64# | -40 to +85 | |||
| R5F2L36CMDFA#31 | Obsolete | N/A | Out of Stock | Contact | LQFP | 10KB | 64# | -40 to +85 | ||||
| R5F2L36CMDFA#V0 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LQFP | 10KB | 64# | -40 to +85 | ||||
| R5F2L36CMDFP#30 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | 10KB | 64# | -40 to +85 | ||||
| R5F2L36CMDFP#31 | Obsolete | N/A | Out of Stock | Contact | LFQFP | 10KB | 64# | -40 to +85 | ||||
| R5F2L36CMDFP#V0 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LFQFP | 10KB | 64# | -40 to +85 | ||||
| R5F2L36CMNFA#30 | NRND | N/A | 2029 Jan | Out of Stock | Contact | LQFP | 10KB | 64# | -20 to +85 | |||
| R5F2L36CMNFA#31 | Obsolete | N/A | Out of Stock | Contact | LQFP | 10KB | 64# | -20 to +85 | ||||
| R5F2L36CMNFA#V0 | Obsolete | N/A | Out of Stock | RoHS:EN RoHS:JA | LQFP | 10KB | 64# | -20 to +85 | ||||
| R5F2L36CMNFP#30 | Obsolete | N/A | Out of Stock | Contact | LFQFP | 10KB | 64# | -20 to +85 | ||||
| R5F2L36CMNFP#31 | Obsolete | N/A | Out of Stock | Contact | LFQFP | 10KB | 64# | -20 to +85 | ||||
| R5F2L36CMNFP#V0 | Obsolete | N/A | In Stock | RoHS:EN RoHS:JA | LFQFP | 10KB | 64# | -20 to +85 |
Filters
Applied Filters
- Tool News - Note
- Application Note
- Application NoteAI-generated Summary: Timer RG supports timer mode (input capture and output compare), PWM mode, and phase counting mode in both R8C/36M and RL78/G14. Input capture transfers TRG register values on input edges, while output compare outputs signals at specified levels. PWM mode outputs waveforms with adjustable duty cycles. Phase counting mode measures counts from two-phase encoders. Migration from R8C/36M to RL78/G14 is feasible due to identical operation modes, with sample codes and application notes available for reference.Related Files:
- Application NoteAI-generated Summary: The document explains the differences in flash memory functions between the R8C/36M Group and RL78/G14. It outlines the flash memory map and rewrite modes of the R8C/36M Group, including CPU rewrite mode, standard serial I/O mode, and parallel MO mode. The user ROM area is divided into blocks and can be rewritten using different methods, such as software commands from the CPU or external programmers. The boot ROM area stores the standard boot program for serial I/O rewriting.
- Application NoteAI-generated Summary: The document explains how to migrate from the R8C/36M Group's Timer RA to the RL78/G14's Timer RJ, covering five operational modes: timer mode, pulse output mode, event counter mode, pulse width measurement mode, and pulse period measurement mode. Timer RA is an 8-bit timer with an 8-bit prescaler, while Timer RJ is a 16-bit timer with a reload register and down counter. Both timers support equivalent functions, including counting internal or external pulses and measuring pulse width or period. The guide details hardware configurations, software descriptions, option byte settings, function specifications, and flow charts for each mode.Related Files:
- Application NoteAI-generated Summary: The document details how to migrate timer RD functions from the R8C/36M group to the RL78/G14 family. It compares timer modes, including timer, PWM, reset synchronous PWM, complementary PWM, and PWM3 modes, explaining their functions and differences. RL78/G14 supports similar modes with slight functional enhancements, such as an added PWM function in timer mode. Differences in count sources, forced pulse output cutoff methods, and pin state settings during forced cutoff are also outlined.
- Application NoteAI-generated Summary: The document explains how to migrate the reset function from the R8C/36M group to the RL78/G14 family. It compares the reset types of both families, showing that RL78/G14 supports more reset types. It details the correspondence between reset functions and highlights differences in reset behavior, such as clock settings and protection states after reset. The guide also specifies conditions for hardware reset via the RESET pin for both groups, emphasizing timing and voltage requirements.
- Application NoteAI-generated Summary: This guide explains how to migrate I2C bus interface communication from the R8C/36M group to the RL78/G14 using the serial interface ICA. It compares operation modes, highlighting differences in transfer clock settings and communication formats. The RL78/G14 supports three modes including operation stop, I2C bus, and wakeup mode, while the R8C/36M supports EC bus and clock synchronous serial modes. Key differences include pin configurations, interrupt functions, and noise cancellation methods.
- Application NoteAI-generated Summary: The document explains how to migrate synchronous serial communication from the R8C/36M group's SSU to the RL78/G14's SAU. It details the operation modes of both units, showing that the R8C/36M's clock synchronous and 4-wire bus communication modes correspond to the RL78/G14's 3-wire serial I/O (CSI) mode. The chip select line functions differ slightly but are implemented via digital I/O ports or SSIOO pins on the RL78/G14. Sample code focuses on migrating the 4-wire bus mode.Related Files:
- Application NoteAI-generated Summary: The document explains how to migrate timer functions from R8C/36M's Timer RC to RL78/G14's Timer Array Unit (TAU). It covers three main modes: timer mode with input capture, timer mode with output compare, and PWM mode. RL78/G14 uses multiple 16-bit timer channels that can operate independently or combined for high accuracy. The PWM2 mode of R8C/36M is not supported by RL78/G14 but can be implemented using other RL78 series timers.Related Files:
- Product Change Notice
- Application NoteAI-generated Summary: The document details the migration from the R8C/36M group to the RL78/G14 family, focusing on serial interface modes. It compares clock synchronous and asynchronous serial I/O modes in R8C/36M with the Serial Array Unit (SAU) modes in RL78/G14, including 3-wire serial, UART, and simplified I2C communications. Differences in hardware features, interrupt functions, error detection, and clock settings between the two families are highlighted, aiding developers in adapting their serial communication implementations.Related Files:
- Datasheet
Recommended Documents (1)
- Datasheet
Datasheets (1)
- Guide
- Manual - Hardware
- Guide
- GuideRelated Files:
Manuals & Guides (5)
- Application Note
- Application NoteAI-generated Summary: Timer RG supports timer mode (input capture and output compare), PWM mode, and phase counting mode in both R8C/36M and RL78/G14. Input capture transfers TRG register values on input edges, while output compare outputs signals at specified levels. PWM mode outputs waveforms with adjustable duty cycles. Phase counting mode measures counts from two-phase encoders. Migration from R8C/36M to RL78/G14 is feasible due to identical operation modes, with sample codes and application notes available for reference.Related Files:
- Application NoteAI-generated Summary: The document explains the differences in flash memory functions between the R8C/36M Group and RL78/G14. It outlines the flash memory map and rewrite modes of the R8C/36M Group, including CPU rewrite mode, standard serial I/O mode, and parallel MO mode. The user ROM area is divided into blocks and can be rewritten using different methods, such as software commands from the CPU or external programmers. The boot ROM area stores the standard boot program for serial I/O rewriting.
- Application NoteAI-generated Summary: The document explains how to migrate from the R8C/36M Group's Timer RA to the RL78/G14's Timer RJ, covering five operational modes: timer mode, pulse output mode, event counter mode, pulse width measurement mode, and pulse period measurement mode. Timer RA is an 8-bit timer with an 8-bit prescaler, while Timer RJ is a 16-bit timer with a reload register and down counter. Both timers support equivalent functions, including counting internal or external pulses and measuring pulse width or period. The guide details hardware configurations, software descriptions, option byte settings, function specifications, and flow charts for each mode.Related Files:
- Application NoteAI-generated Summary: The document details how to migrate timer RD functions from the R8C/36M group to the RL78/G14 family. It compares timer modes, including timer, PWM, reset synchronous PWM, complementary PWM, and PWM3 modes, explaining their functions and differences. RL78/G14 supports similar modes with slight functional enhancements, such as an added PWM function in timer mode. Differences in count sources, forced pulse output cutoff methods, and pin state settings during forced cutoff are also outlined.View More (170)
Application Notes & White Papers (170)
- Product Change Notice
- Product Change Notice
- Product Change Notice
Product Notices (PCN, EOL, etc) (4)
- Technical Update
- Technical Update
- Technical Update
Errata & Technical Updates (23)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- Tool News - Note
Tool News (1)
- Brochure
Marketing Collateral (3)
- Document
- Document
- Document
- Document
- DocumentView More (12)
Other (12)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Filters
Applied Filters
Software & Tools
Filter by Type
Filter by Provider
Sample Code
Filter by Application
Filter by Function
Filter by Compiler
Filter by IDE
Simulation Models
Partner Solutions
- IDE and Coding ToolAdd new CPU types to the compiler package (for High-performance Embedded Workshop V4 or later)
- IDE and Coding ToolRenesas integrated development environment (IDE) (for SuperH, RX, R8C, M32R, M16C, H8SX, H8S, H8, and 740 families).
- Compiler/AssemblerC/C++ Compiler Package for R8C Family and M16C Family (R32C/M32C/M16C) , * Packed the following three compiler packages : [Content] C Compiler Package for R32C Series, C Compiler Package for M32C Series [M3T-NC308WA], and C/C++ Compiler Package for M16C Series and R8C Family [M3T-NC30WA]. They are bundled with the simulator debugger and High-performance Embedded Workshop.
- EmulatorOn-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RH850, RL78, RX, V850, 78K0R, 78K0, R8C]
- EmulatorOn-chip debugging emulator. Also available as a flash memory programmer. For RX600 or RX700 Series MCU, trace functions and Real-time RAM monitor functions available. For MCUs other than RX600 or RX700, the available debugging function corresponds to that of E2 Emulator Lite. [Support MCU/MPU: RX, RL78, RH850, V850, 78K0R, 78K0, R8C]
- EmulatorOn-Chip Debugging Emulator for R8C, M16C, H8S, H8 and 740 families. E8a is also used as a device programmer for Renesas microcomputers. This product is E8 emulator's successor.
- Programmer (Unit/SW)On-chip debugging emulator available as a flash memory programmer [Available flash programming software: Renesas Flash Programmer or Flash Development Toolkit] [Support MCU/MPU and devices: RX, RL78, RH850, V850, 78K0R, 78K0, R8C, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver]
- Programmer (Unit/SW)On-chip debugging emulator available as a flash memory programmer [Available flash programming software: Renesas Flash Programmer or Flash Development Toolkit] [Support MCU/MPU and devices: RX, RL78, RH850, V850, 78K0R, 78K0, R8C, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver]
- Programmer (Unit/SW)On-chip debugging emulator available as a flash memory programmer [Available flash programming software: Flash Development Toolkit] [Support MCU/MPU and devices: SuperH RISC engine, R8C, M16C, H8SX, H8S, H8, 740]
- Programmer (Unit/SW)Flash memory programming software. [Support MCU/MPU and devices: SuperH RISC engine, RX, R8C, M16C, H8SX, H8S, H8, 740]
- Programmer (Unit/SW)Flash memory programmer [Programming software: Dedicated GUI-based software, the "FP6 Terminal"] [Support MCU/MPU and devices: RA, RE, RX, RL78, RH850, RISC-V MCU, Renesas Synergy, Power Management, Renesas USB Power Delivery Family, ICs for Motor Driver/Actuator Driver, SuperH RISC engine, V850, 78K, R8C]
- Software & Tools - Other
- Software & Tools - Other
- Software & Tools - Other
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
- IDE and Coding ToolAdd new CPU types to the compiler package (for High-performance Embedded Workshop V4 or later)
- IDE and Coding ToolRenesas integrated development environment (IDE) (for SuperH, RX, R8C, M32R, M16C, H8SX, H8S, H8, and 740 families).
- Compiler/AssemblerC/C++ Compiler Package for R8C Family and M16C Family (R32C/M32C/M16C) , * Packed the following three compiler packages : [Content] C Compiler Package for R32C Series, C Compiler Package for M32C Series [M3T-NC308WA], and C/C++ Compiler Package for M16C Series and R8C Family [M3T-NC30WA]. They are bundled with the simulator debugger and High-performance Embedded Workshop.
- EmulatorOn-chip debugging emulator. Also available as a flash memory programmer. [Support MCU/MPU: RH850, RL78, RX, V850, 78K0R, 78K0, R8C]View More (25)
Software & Tools (25)
- Sample CodeRelated Files:
- Sample CodeRelated Files:
- Sample CodeRelated Files:
- Sample CodeRelated Files:
- Sample CodeRelated Files:View More (88)
Sample Code (88)
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
No Results Found.
Make sure all keywords are spelled correctly.
Try fewer, different, or more general terms to vary your search.
If you have filters applied, consider deselecting some to broaden your results.
- Search our extensive knowledgebase, designed to help customers with their FAQs.
- Get help from our expert Renesas technical staff and community on our support forums.
Knowledge Base
-
When using the D/A converter, can I stabilize the output voltage by adding a resistor for pull-down?
Since the D/A converter has an internal output resistor, if a pull-down resister is added, resistance from both the internal and pull-down resistors will divide the output level. Accordingly, D/A conversion precision will be worse than if there were no pull-down resistor. The ...
Dec 26, 2017