Skip to main content
Renesas Electronics Corporation - June is Pride Month, a month to raise awareness of the rights and the culture of the LGBTQ+ community

Description

The R8C/56x Group is supported only for customers who have already adopted these products. The RL78/F1x Group is recommended for new designs.

The R8C/56E Group, R8C/56F Group, R8C/56G Group, R8C/56H Group of single-chip microcontrollers (MCUs) incorporate the R8C CPU core, which provides sophisticated instructions for a high level of efficiency. With 1Mb of address space, the CPU core is capable of executing instructions at high speed. In addition, it features a multiplier for high-speed arithmetic processing.

Power consumption is low, and additional power control is possible by selecting the operating mode. The R8C/56E Group, R8C/56F Group, R8C/56G Group, R8C/56H Group are also designed to maximize EMI/EMS performance. Integration of many peripheral functions, including multifunction timer and serial interface on the same chip, reduces the number of system components. The R8C/56E Group and R8C/56F Group incorporate one channel of CAN module, ideal for the LAN systems of automotive and factory automation applications. The R8C/56G Group and R8C/56H Group do not incorporate the CAN module. The R8C/56E Group and R8C/56G Group also have on-chip data flash (1KB × 4 blocks) with background operation (BGO) function.

Applications

  • Automotive
Part NumberStatusSamplesStockPackage
R5F21566FJFPNRNDN/AOut of StockLFQFP
R5F21566FKFPNRNDN/AOut of StockLFQFP
R5F21567FJFPNRNDN/AOut of StockLFQFP
R5F21567FKFPNRNDN/AOut of StockLFQFP
R5F21568FJFPNRNDN/AOut of StockLFQFP
R5F21568FKFPNRNDN/AOut of StockLFQFP
R5F2156AFJFPNRNDN/AOut of StockLFQFP
R5F2156AFKFPNRNDN/AOut of StockLFQFP
R5F2156CFJFPNRNDN/AOut of StockLFQFP
R5F2156CFKFPNRNDN/AOut of StockLFQFP
Support Communities

Support Communities

Get quick technical support online from Renesas Engineering Community technical staff.
Browse Articles

Knowledge Base

Browse our knowledge base for helpful articles, FAQs, and other useful resources.
Submit a Ticket

Submit a Ticket

Need to ask a technical question or share confidential information?

Resources